Mini-Vario and Vario™ Switches

Refer to Catalog 9421CT0301

Vario

Non-Metallic Enclosure

VC1GU–VC6GU

The Vario motor disconnect switch is also offered as an enclosed switch made of corrosion resistant material. The 3-pole version makes the Vario switch ideal for manual motor control applications. The switches are compact, easy to wire and connect, and come undrilled to allow variable cable entry positions.

note

VCGUN enclosures are UL approved.

Non-Metallic Enclosed Switches [1]

Ampere Size

IP55-PVC 3-Pole,
NEMA Type 1 & 12

UL

IEC

Catalog No.

20

32

VC1GUN

25

40

VC2GUN

45

63

VC3GUN

63

80

VC4GUN

100

125

VC5GUN

115

175

VC6GUN

Non-Metallic Enclosed Switch Dimensions

Catalog No.  [2]

No. of
Poles

Dimensions

a

b

c

d

e

f

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

in.

mm

VC1GU–VC2GU

3

 6.7

170

4.1

105

3.2

 82

4.8

122

2.1

 53

5.0

128

VC3GU–VC4GU

 6.7

170

5.3

135

3.3

 85

5.1

130

3.7

 95

5.2

131

VC5GU–VC6GU

11.0

280

8.6

220

5.0

126

7.9

201

7.5

190

8.6

203

Vario Manual Motor Control Switches, IEC

Rating (A)
IEC

kW Rating

3-Pole Switch Body

230 V

240 V

400 V

415 V

500 V

690 V

20

4

4

5.5

5.5

7.5

11

25

5.5

5.5

7.5

7.5

11

15

32

5.5

5.5

11

11

11

15

40

7.5

7.5

15

15

18.5

15

63

15

15

22

22

30

22

80

18.5

18.5

30

30

37

30

125

22

22

37

37

45

37

175

30

30

45

45

55

45

Footnotes

  1. Assembled, includes switches mounted in an enclosure with a handle.
  2. UL Rated, NEMA Type 1, 12, IP55.
Feedback