For Square D™ Circuit Breakers

Class 9421 / Refer to Catalog 9420CT9701

Type L Circuit Breaker Mechanisms

Electrical Interlock Kits—Class 9999 [1]

Description

Class

Type

Single-Pole, Double-Throw

9999

R47

Double-Pole, Double-Throw

9999

R48

Type L door-mounted, variable-depth operating mechanisms feature heavy duty, all metal construction with trip indication. All can be padlocked in the Off position when the enclosure door is open. Further, the handle assemblies can be locked Off with up to three padlocks, which also locks the enclosure when the door is closed. (The 3” handle accepts one padlock.) Complete kits are rated for NEMA Type 1, 3R, and 12 enclosures. They include a handle assembly, operating mechanism, and shaft assembly.

Complete Kits

For Use With Circuit Breakers
(Not Included in the Complete Kit)

Operating Mechanism
Standard 6 in. Handle

Operating Mechanism
Short 3 in. Handle

Standard Shaft Kit

Long Shaft Kit

Long Shaft Kit

Circuit Breaker or Interrupter Type

No. of
Poles

Frame Size
(A)

Type

Mounting Depth [2]
Range

Type

Mounting  Depth [2]
Range

Type

Mounting  Depth [2]
Range

GJL

3

75, 100

LG1

5-1/2 to 10-1/4

LG4

5-1/2 to 20-7/8

LG3

5-1/2 to 20-7/8

FAL, FCL, FHL

2–3

100

LN1

5-1/2 to 10-7/16

LN4

5-1/2 to 21

LN3

5-1/2 to 21

KAL, KCL, KHL

2–3

250

LP1

6-1/4 to 11-3/16

LP4

6-1/4 to 21-3/4

LP3

6-1/4 to 21-3/4

LAL [3], LHL [3], Q4L

2–3

400

LR1

6-5/16 to 10-7/8

LR4

6-5/16 to 21-1/2

LJ3

5-1/2 to 21-3/8

MEL, MXL

2–3

800

LT1[4]

7-3/16 to 11-5/8

LT4[4]

7-3/16 to 22-1/4

Not recommended.

MAL, MHL

2–3

1200

LT1[4]

7-3/16 to 11-5/8

LT4[4]

7-3/16 to 22-1/4

NAL, NCL, NEL, NXL

2–3

1200

LX1[4]

8-1/4 to 12-3/4

LX4[4]

8-1/4 to 23-3/8

NSF

2–3

250

9421LJ1

5.50–10.75

9421LJ4

5.50–21.38

9421LJ3

5.50–21.38

PowerPacT D

2–3

600

9421LD1

7.25–12.06

9421LD4

7.25–22.63

3 in. handles are not recommended for use with these circuit breakers.

Component Parts

Use With

Handle Assemblies
NEMA 1, 3R, 12

Operating Mechanism
(Lockout Included)

Standard Shaft
(Support Bracket Not Required)

Long Shaft
(Support Bracket Included)

3 in.

Standard

Circuit Breaker or Interrupter Type

No. of
Poles

Frame Size
(A)

Type

Type

Type

Mounting Depth [2]
Range

Type

Mounting Depth [2]
Range

Type

GJL

3

75, 100

LH3

LH6

LG7

5-1/2 to 10-7/16

LS8

5-1/2 to 21

LS13

FAL, FCL, FHL

2–3

100

LH3

LH6

LF1

5-1/2 to 10-7/16

LS8

5-1/2 to 21

LS12

KAL, KCL, KHL

2–3

250

LH3

LH6

LK1

6-1/4 to 11-3/16

LS8

6-1/4 to 21-3/4

LS12

LAL [3], LHL [3], Q4L

2–3

400

Not recommended

LH6

LL1

6-5/16 to 10-7/8

LS8

6-5/16 to 21-1/2

LS10

MEL, MXL

2–3

800

LH8

LM1

7-3/16 to 11-5/8

LS8

7-3/16 to 22-1/4

LS10

MAL, MHL

2–3

1200

LH8

LM1

7-3/16 to 11-5/8

LS8

7-3/16 to 22-1/4

LS10

NAL, NCL, NEL, NXL

2–3

1200

LH8

LX7

8-1/4 to 12-3/4

LS8

8-1/4 to 23-3/8

LS10

NSF

2–3

250

9421LH3 [5]

9421LH6 [5]

9421LJ7

5.50–10.25

9421LS8

5.50–21.38

9421LS13

NEMA Type 4 and 4X Handle Assemblies [6]

Use With

Standard Handle Assemblies

3 in. Handle Version

Circuit Breaker or Interrupter Type

No. of
Poles

Frame Size
(A)

NEMA 1, 3R, 4, 12
(Painted)

NEMA 1, 3R, 4, 4X, 12
(Chrome Plated)

NEMA 1, 3R, 4, 12 (Painted)

NEMA 1, 3R, 4, 4X, 12 (Chrome Plated)

Type

Type

Type

Type

GJL

3

75

LH46

LC46

LH43

LC43

FAL, FCL, FHL

2–3

100

LH46

LC46

LH43

LC43

KAL, KCL, KHL

2–3

250

LH46

LC46

LH43

LC43

LAL, LHL, Q4L

2–3

400

LH46

LC46

Not recommended

MEL, MXL

2–3

800

LH48

LC48

MAL, MHL

2–3

1000

LH48

LC48

NAL, NCL, NEL, NXL

2–3

1200

LH48

LC48

IEC Style Operating Mechanisms

Circuit Breaker or Interrupter Type

Handle
Type 1, 4, 4X, 12

Operating Mechanism
(Lockout Included)

Extension Shafts

Mounting Depth

Type

Color

Type

Type

Min.

Max.

GJL

Red/Yellow

NW3[7]

LG8

6-1/8

10-3/4

NS16

Black

NW3B

6-1/8

17-7/8

NS36 [8]

Operating Mechanism

Operating Mechanism
(includes lockout)

3 in. Handle
Assembly

Standard Handle
Assembly

Footnotes

  1. Optional accessory for use with 9421L operating mechanisms. Not used with GJL, NAL, NCL, NEL, NXL, NSF, NSJ, PowerPact™ C, D, H, and J circuit breakers; use field-installed circuit breaker interlocks instead.
  2. Mounting depth in inches, measured from the circuit breaker mounting surface (control panel) to the outside of the enclosure door.
  3. These operating mechanisms cannot be used with any LA/LH circuit breakers with an MB or MT suffix.
  4. Types LT1, LT4, LX1, and LX4 include an 8 in. handle rather than a 6 in. handle.
  5. For a red handle and yellow bezel, add suffix RY to catalog number, e.g., 9421LH6RY.
  6. Due to gasketing, NEMA Type 3 and 4 handle assemblies are not trip indicating.
  7. Obsolete.
  8. Contains support bracket.

Feedback