Approximate Dimensions

Class 9421 / Refer to Catalog 9420CT9701

Panel Drilling, Types G, F, and K

Refer to Shaft Cutting Dimensions, in. (mm) for the shaft cutting dimensions.

note

The mounting depth is measured from the circuit breaker mounting surface (control panel) to the outside of the enclosure door.

Panel drilling for FAL, FCL, and FHL

circuit breakers and operating mechanisms

Panel drilling for KAL, KCL, and KHL

circuit breakers and operating mechanisms

 

Shaft Cutting Dimensions, in. (mm)

Class

Type

Shaft Length Formula

H = Standard Shaft

H = Long Shaft

Min.

Max.

Min.

Max.

9421

LG7, LG1, LG4, LG3

L = H–2.50 (64)

5.50

(140)

10.25

(260)

5.50

(140)

20.85

(530)

9421

LF1, LN1, LN3, LN4

L = H–2.88 (73)

5.50

(140)

10.44

(265)

5.50

(140)

21.00

(533)

9421

LK1, LP1, LP3, LP4

L = H–3.63 (92)

6.25

(159)

11.19

(284)

6.25

(159)

21.75

(552)

9421

LL1, LR1, LR4

L= H–3.13 (790)

6.31

(160)

10.88

(276)

6.31

(160)

21.50

(546)

9421

LM1, LT1, LT4

L= H–4.00 (102)

7.18

(182)

11.63

(295)

7.18

(182)

22.25

(565)

9421

LX7, LX1, LX4

L= H–5.17 (131)

8.25

(210)

12.75

(324)

8.25

(210)

23.38

(594)

Panel Drilling, Types L, M, and N

Panel drilling for LAL, LHL, and Q4L

circuit breakers and operating mechanisms

Panel drilling for MAL, MEL, MHL, and MXL

circuit breakers and operating mechanisms

Circuit Breaker Type

Dimensions = in. (mm)

A

B

MAL, MHL

10.69 (272)

14.00 (356)

MEL, MXL

11.47 (291)

14.75 (375)

Panel drilling for NAL, NCL, NEL, and NXL

circuit breakers and operating mechanisms

 
Feedback