GS1 Fusible and LK3 Nonfusible, UL98 Tested

Class 9421 / Refer to Catalog 9421CT0301

Catalog Number Identification System

200 A Switch

30 A Side Handle
GS1EERU30

Compact 30 A Switch

The GS1 part numbers can be identified as shown in Identification System.
See Catalog 9421CT0301 for specific applications.

Identification System

 

GS1

 

D

 

U

 

3

         

 

 

 

Model GS1 Fusible (Class J fuse unless noted), LK3 Nonfusible

 

 

 

 

 

 

Current Range, Operator Type (front operator unless noted), Accessory Type

 

 

 

D

30 A front and side operation

T

800 A (Class L if fused)

 

 

 

DD

30 A Class CC front and side operation

U

1000 A

 

 

 

E

30 A

W

1200 A

 

 

 

EE

30 A Class CC

AH

handle

 

 

 

G

60 A

AHT

handle with test

 

 

 

J

100 A

AE

extension shaft

 

 

 

M

200 A

AD

auxiliary contact holder

 

 

 

Q

400 A

AM

auxiliary contact

 

 

 

S

600 A

           

 

UL Certification

 

                     

Poles—Number of Poles, 2 or 3

                       

note

All fusible switches through 400 A, and nonfused switches through 200 A, are equipped with a feature to test the optional auxiliary contacts without energizing the load, when the appropriate GS1AHT•••• handle is used.

Fusible Switches, 3-pole

Catalog No.

Rating

Fuses

Shaft to Use

Compact GS1 Fusible IEC Style Disconnect Switches

GS1DDU3

30 A

Class CC

5x5 shaft

GS1DU3

30 A

Class J

5x5 shaft

GS1 Fusible IEC Style Disconnect Switches

GS1EEU3

30 A

Class CC

10x10 shaft

GS1EU3

30 A

Class J

10x10 shaft

GS1GU3

60 A

Class J

10x10 shaft

GS1JU3 [1] [2]

100 A

Class J

10x10 shaft

GS1MU3 [1] [2]

200 A

Class J

10x10 shaft

GS1QU3 [1]

400 A

Class J

10x10 shaft

GS1SU3 [1] [2]

600 A

Class J

15x15 shaft

GS1TU3 [1]

800 A

Class L

15x15 shaft

Fusible Switches with Direct Mount Side Handle

Catalog No.

Description

GS1EERU20

30 A, 2-pole, Class CC

GS1EERU30

30 A, 3-pole, Class CC

GS1AH01

Right-side handle for GS1EERU20 and GS1EERU30

Nonfusible Switches, 3-pole

Catalog No.

Rating

Shaft to Use

Compact LK3 Nonfusible IEC Style Disconnect Switches

LK3DU3[2]

30 A

5x5 shaft

LK3 Nonfusible IEC Style Disconnect Switches

LK3GU3

60 A

10x10 shaft

LK3JU3[2]

100 A

10x10 shaft

LK3MU3[1]

200 A

10x10 shaft

LK3QU3[1]

400 A

15x15 shaft

LK3SU3[1]

600 A

15x15 shaft

LK3TU3[1]

800 A

15x15 shaft

LK3UU3[1]

1000 A

15x15 shaft

LK3WU3[1]

1200 A

15x15 shaft

Example of the parts to order to build a complete GS or LK switch:

For example:

LK3SU3 (600 A nonfusible switch, use 15x15 shaft)
+ GS1AE6 (15x15 200 mm Type H shaft)
+ LK3AH150 (black/black, lockable)


To add auxiliary contacts:

For front-mounted contacts order
GS1AD30 (front-mounted auxiliary contact holder)
+ GS1AM110 (NO contact for GS1AD10, 20, 30)

Choose a Switch

+

Shaft

+

Handle Assembly

+

Lugs, if needed

600 A, LK3SU3

 

Shaft 200 mm, GS1AE6

 

Black Handle, LK3AH150

 

Lugs Kit, GS1AW503

 

 

 

Handles

GS1AH101

GS1AH102

Type D—alternate handles

for compact switches only



GS1AE7/AE71 Shafts

5 mm x 5 mm

Compact Shaft Kits

Operating Handles for Compact GS1 and LK3 for Use with Shaft Type D

Type

Defeatable

Padlockable

Color

Operation

Catalog
Number

NEMA/UL

IEC

1, 12

IP54

Yes

Yes

Black

Off/On (O/I)

GS1AH101

Red/Yellow

GS1AH102




Operating Handles for Compact GS1 and LK3 for Use with Shaft Type G

Type

Defeatable

Padlockable

Color

Operation

Catalog
Number

NEMA/UL

IEC

1, 3R, 12

IP54

Yes

Yes

Black

Off/On (O/I)

GS1AH110

Red/Yellow

Off/On (O/I)

GS1AH120

Black

Test/Off/On (T/O/I)

GS1AHT110

Red/Yellow

Test/Off/On (T/O/I)

GS1AHT120

1, 3R, 4, 4X, 12

IP65

Yes

Yes

Black

Off/On (O/I)

GS1AH410[2]

Red/Yellow

Off/On (O/I)

GS1AH420

Black

Test/Off/On (T/O/I)

GS1AHT410

Red/Yellow

Test/Off/On (T/O/I)

GS1AHT420


GS1AH110

GS1AH120

Type G—Standard Handle Design


Use these shaft kits when using compact switches:

GS1AE8/AE81 Shafts

5 mm x 5 mm

Operating Handles for Standard GS1 and LK3

Type

Defeatable

Padlockable

Color

Operation

Catalog
Number

NEMA/UL

IEC

GS1 30–100 A and LK3 60–100 A (3 in. handles)

1, 3R, 12

IP54

Yes

Yes

Black

Off/On (O/I)

GS1AH110

Red/Yellow

Off/On (O/I)

GS1AH120

Black

Test/Off/On (T/O/I)

GS1AHT110

Red/Yellow

Test/Off/On (T/O/I)

GS1AHT120

1, 3R, 4, 4X, 12

IP65

Yes

Yes

Black

Off/On (O/I)

GS1AH410

Red/Yellow

Off/On (O/I)

GS1AH420

Black

Test/Off/On (T/O/I)

GS1AHT410

Red/Yellow

Test/Off/On (T/O/I)

GS1AHT420

GS1 200–400 A and LK3 200 A (5 in. handles)

1, 3R, 12

IP54

Yes

Yes

Black

Off/On (O/I)

GS1AH130

Red/Yellow

Off/On (O/I)

GS1AH140

Black

Test/Off/On (T/O/I)

GS1AHT130

Red/Yellow

Test/Off/On (T/O/I)

GS1AHT140

1, 3R, 4, 4X, 12

IP65

Yes

Yes

Black

Off/On (O/I)

GS1AH430

Red/Yellow

Off/On (O/I)

GS1AH440

LK3AH160

GS1AE6



GS1AE2/AE21 Shafts

Operating Handles for Use with Shaft Type H

Type

Defeatable

Padlockable

Color

Operation

Catalog
Number

NEMA/UL

IEC

For LK3 400–1200 A

1, 3R, 4, 4X, 12

IP65

No

Yes

Black

Off/On (O/I)

LK3AH150[2]

No

Red/Yellow

LK3AH160[2]

Yes

Black

LK3AH170

Yes

Red/Yellow

LK3AH180

For GS1 600–800 A

1, 3R, 4, 4X, 12

IP65

No

Yes

Black

Off/On (O/I)

LK3AH150[2]

No

Red/Yellow

LK3AH160[2]

Yes

Black

GS1AH170

Yes

Red/Yellow

GS1AH180[2]

note

UL approved for indoor or outdoor applications.

Shafts

Length

Catalog No.

in.

mm

Shaft 5 mm x 5 mm—For use with Operating Handles, Type D

12.6

320

GS1AE7

15.7

400

GS1AE71 [2]

Shaft 5 mm x 5 mm—For use with Operating Handles, Type G

12.6

320

GS1AE8 [2]

15.7

400

GS1AE81

Shaft 10 mm x 10 mm—For Standard GS1 and LK3

12.6

320

GS1AE2

15.7

400

GS1AE21

Shaft 15 mm x 15 mm—For use with Operating Handles, Type H

7.9

200

GS1AE6 [2]

15.7

400

GS1AE61 [2]

Accessories

GS1AD10 +

GS1AM110

GS1AD20 +

GS1AM110

GS1AD30 +

GS1AM110

Terminal Lugs

Terminal Shrouds

Shorting Links

Auxiliary Contacts

Type

Description

Catalog No.

For Compact LK3 / GS1

U = Upper or
Top mounted

Standard products allow up to 4 auxiliary contacts without any extra contact holders. Contact holder (for 5 to 8 auxiliary contacts)

GS1AD10

10 A

1 N.O. Contact Block

GS1AM110

600 Vac

1 N.C. Contact Block

GS1AM101

For LK3 60–200 A, GS1 30–400 A

U = Upper or
Top mounted

Contact holder required (for 1 to 8 upper auxiliary contacts)

GS1AD20

10 A

1 N.O. Contact Block

GS1AM110

600 Vac

1 N.C. Contact Block

GS1AM101

S = Side mounted [3]

1 N.O. & N.C. Contact Block (max of two blocks—any mix)

GS1AN11

2 N.O. & N.C. Contact Block (max of two blocks—any mix)

GS1AN22

S = Side mounted [3]

1 N.O. & N.C. Contact Block w/ Test (max of two blocks—any mix)

GS1ANT11 [2]

2 N.O. & N.C. Contact Block w/ Test (max of two blocks—any mix)

GS1ANT22 [2]

For LK3 400–1200 A

U = Upper or
Top mounted

Contact holder (for 1 to 4 auxiliary contacts)

LK3AD30

10 A

1 N.O. Contact Block

GS1AM110

600 Vac

1 N.C. Contact Block

GS1AM101

For GS1 600–800 A

Micro-switch
(top mounted)

1 N.O./N.C. Contact

GS1AMU3[2]

2 N.O./N.C. Contact

GS1AMU4[2]

Terminal Lugs

For Use On

Wire Size
(AWG)

No. of Wires
per Lug

Wire Type

Lugs
per Kit

Catalog No.

Compact GS1/LK3

14–10

1

Cu

Standard

GS1 30 A CC

14–10

1

Cu

Standard

GS1 30 A J

14–10

1

Cu

Standard

GS1/LK3 60 A J

10–3

1

Cu

Standard

LK3 100 A

14–2/0

1

Cu

Standard

GS1 100 A

14–2/0

1

Cu/Al

6

GS1AW303

GS1/LK3 200 A

6–3/0

1

Cu/Al

6

GS1AW403

GS1/LK3 400–600 A [4]

2 x 2–2 x 600

2

Cu/Al

6

GS1AW503

GS1/LK3 800 A / LK3 1000 A [4]

3 x 2–3 x 600

3

Cu/Al

6

GS1AW803 [2]GS1AW803

LK3 1250 A [4]

4 x 2–4 x 600

2

Cu/Al

12

GS1AW903

Terminal Shrouds

For Use On

Catalog No.

For Line or Load Side [5]

Compact GS1/LK3

Standard

All GS1/LK3 30 A

Standard

All GS1/LK3 60 A

Standard

LK3 100 A

Standard

GS1 100 A [6]

GS1AP33

GS1/LK3 200 A [6]

GS1AP43

GS1 400 A

GS1AP63

LK3 400–600 A

LK3AP63

GS1 600–800 A

GS1AP83

LK3 800–1250 A

LK3AP83

Shorting Links

For Use On

Shorting Links
per Kit

Catalog No.

GS1 60 A

3

GS1AU203

GS1 100 A

GS1AU303

GS1 200 A

GS1AU403

GS1 400 A

GS1AU503

GS1 600–800 A

GS1AU803

Shaft Padlocking Kit

For Use On

Catalog No.

Compact GS1/LK3

Standard

LK3 60–200 A

GS1 30–400 A

LK3 400–1250 A

Dimensions

GS1DDU3
Compact
30 A rating
Class CC fuses

GS1DU3
Compact
30 A rating
Class J fuses

GS1EEU3
30 A rating
Class CC fuses

 

GS1AH/AHT110, 120, 410, or 420

GS1 Dimensions

GS1EU3/GS1GU3,
30 and 60 A (Class J)

Mounting Hole

Dimension:

0.19 in. (4.8 mm)

GS1JU3,
100 A (Class J)

Mounting Hole
Dimension:
0.19 in. (4.8 mm)

GS1MU3,
200 A (Class J)

Mounting Hole
Dimension:
0.19 in. (4.8 mm)

GS1QU3,
400 A (Class J)

Mounting Hole
Dimension:
0.25 in. (6.3 mm)

GS1SU3/GS1TU3,
600 A (Class J) and
800 A (Class L)

Mounting Hole
Dimension:
0.38 in. (9.6 mm)

LK3 Dimensions

LK3DU3,
Compact LK3
30 A

Mounting Hole
Dimension:
0.19 in. (4.8 mm)

LK3GU3/LK3JU3,
60 and 100 A

Mounting Hole
Dimension:
0.19 in. (4.8 mm)

LK3MU3,
200 A

Mounting Hole
Dimension:
0.19 in. (4.8 mm)

LK3QU3/LK3SU3,
400 and 600 A

Mounting Hole
Dimension:
0.25 in. (6.3 mm)

LK3TU3/LK3UU3/
LK3WU3,
800, 1000, and 1250 A

Mounting Hole
Dimension:
0.38 in. (9.6 mm)

Footnotes

  1. Shipped with line side terminal shrouds—for additional shrouds, see Terminal Shrouds. Terminal lug must be ordered separately—see Terminal Lugs.
  2. Obsolete.
  3. A GS1AN•• contact block may not be used on the same switch as a GS1ANT••. A single switch must use all GS1AN11/GS1AN22 contact blocks or all GS1ANT11/GS1ANT22 contact blocks.
  4. GS1 600–800 A and LK3 800–1250 A can receive 1 lug for 3 cables per terminal or 2 lugs for 2 cables per terminal.
  5. All GS1 and LK3 switches are provided with line side shrouding.
  6. Three-piece kit for either the line or load side.
Feedback