NEMA Style Door-Mounted Disconnect Switches

Refer to Catalog 9420CT9701

File D10

The D10 disconnect switch features high I²T rating, longer contact life, visible contact indication, fuse-mounting flexibility, dead-front construction, and auxiliary interlocks.

A complete installation includes a D10 disconnect switch, D11 handle operator, and D12 fuse clip kit. The D10 accepts Class H, K, J, or R fuses, or can be used for nonfusible applications. The D10 disconnect switch is operated by a cast metal handle operator that is lockable in the Off position and defeatable in the On position.

Lug Data

Rating (A)

Number
Per Pole

Wire Range   [1]

Wire Type

30

1

14–8 AWG

Cu

60

14–4 AWG

Cu

100

14–1/0 AWG

Al–Cu

200

6 AWG – 250 kcmil

Al–Cu

Fuse Clip Kits

D10
Switch Size

Fuse Clip Rating [2]

Catalog
Number

Amperes

AC Volts

Type

30 A

No Fuse

D12C01

0–30

250

H, K

D12C21 [3]

0–30

250

R

D12CR21

0–30

600

H, K

D12C61

0–30

600

R

D12CR61

0–30

600

J

D12CJ1

31–60

250

H, K

D12C22 [3]

31–60

600

H, K

D12C62

31–60

600

R

D12CR62

31–60

600

J

D12CJ2[3]

61–100

250

H, K

D12C23

60 A

No Fuse

D12D02

0–30

250

R

D12DR21[4]

0–30

600

H, K

D12D61

0–30

600

R

D12DR61

31–60

250

H, K

D12D22

31–60

250

R

D12DR22

31–60

600

H, K

D12D62

31–60

600

R

D12DR62

31–60

600

J

D12DJ2

61–100

250

H, K

D12D23[3]

61–100

600

H, K

D12D63[3]

61–100

600

J

D12DJ3[3]

61–100

600

R

D12DR63 [3]

100 A

No Fuse

D12E03

31–60

250

H, K

D12E22[3]

31–60

600

H, K

D12E62

61–100

250

H, K

D12E23

61–100

250

R

D12ER23

61–100

600

H, K

D12F63

61–100

600

R

D12FR63

61–100

600

J

D12EJ3

101–200

250

H, K

D12F24

101–200

600

H, K

D12F64

101–200

600

J

D12FJ4

200 A

No Fuse

D12F04

61–100

600

H, K

D12F63

101–200

250

H, K

D12F24

101–200

250

R

D12FR24

101–200

600

H, K

D12F64

101–200

600

R

D12FR64

101–200

600

J

D12FJ4

Disconnect Switches
(without fuse clips or shorting straps)

600 V—Without Service Entrance Rating

Starter
NEMA
Size

Rating (A)

Max. Horsepower Rating[5]

Catalog
Number

120 V

200–
240 V

480 V

600 V

0–1

30

5

10

20

25

D10S1

2

60

10

20

40

50

D10S2

3

100

15

30

60

75

D10S3

4

200

25

50

100

100

D10S4

 

600 V—With Service Entrance Rating

Starter
NEMA
Size

Rating (A)

Max. Horsepower Rating   [5]

Catalog
Number

120 V

200–
240 V

480 V

600 V

0–1

30

5

10

20

25

D10S1H

2

60

10

20

40

50

D10S2H

3

100

15

30

60

75

D10S3H

4

200

25

50

100

100

D10S4H

Rotary Handle Operator Kits and Shafts

Kits include: Handle, Shaft, and Actuator
NEMA Type 1, 3, 3R, 4, and 12

Description

Rating (A)

Enclosure Interior
Depth (in.)

Catalog
Number

Complete Kit with Handle, Shaft, and Actuator

30,
60,
100,
200

5–6

D11SF4

6–10

D11SF10

10–16

D11SF16

Shaft only

6

D11SH10 [4]

12

D11SH16

Auxiliary Electrical Interlock(for mounting on a 30–200 A disconnect switch) [6]

Block Description
(with switch contacts open)

Catalog
Number

1 N.O.

D11N0 [3]

1 N.C.

D11NC

1 N.O. and 1 N.C.

D11N0C

2 N.O.

D11N00 [3]

2 N.O. and 2 N.C.

D11N0C2

Interrupting and Withstandability Ratings

Rating
(A)

Interrupting Rating
Amperes Symmetrical
600 Vac, 3Ø

Withstandability I2T
(Amperes2 seconds)

 30

1,200

0.38 x 106

 60

1,800

1.28 x 106

100

2.000

2.62 x 106

200

3,600

5.25 x 106

note

These switches are for motor circuit applications.

Switch Dimensions (in.)

Rating (A)

Length

Width

Mounting Hole Dimensions

Depth

A

B

C

D

E

F

G

H

I

J

K [7]

l [8]

 30

7-5/16

4-15/32

5-7/8

3-15/32

6

3-15/32

1-7/8

13/32

5-7/16

3-1/4

4-3/32

4-11/32

 60

7-5/16

4-15/32

5-7/8

3-15/32

6

3-15/32

1-7/8

13/32

5-7/16

3-1/4

4-11/32

4-11/32

100

9-27/32

5-11/32

8-3/16

4-5/8

5-13/16

3-13/16

2-11/16

51/64

7-5/16

4-3/16

5-23/32

4-27/32

200

12-3/16

7-7/32

8-3/16

4-5/8

5-13/16

3-13/16

2-11/16

51/64

7-5/16

4-3/16

5-23/32

4-27/32

Footnotes

  1. One conductor per lug.
  2. Continuous current should not exceed switch rating (size). Fuse clip kits should be sized to accommodate inrush.
  3. Obsolete.
  4. Obsolete
  5. Nonfused ratings.
  6. One block per switch.
  7. Maximum depth with largest fuse.
  8. Depth including insulating barrier on service entrance switches.
Feedback