63249-420-409

Controller Specifications

The following sections list the specifications for the controller:

Controller Specifications

Inputs Independently configurable dry-contact inputs
Input Types 2-wire maintained N.O.
2-wire maintained N.C.
2-wire maintained toggle
2-wire momentary pushbutton
2-wire momentary timed ON
2-wire momentary delayed OFF
3-wire dual momentary
Input Timer 1 second to 18 hours
Status Output 24 Vdc (160 mA maximum load for all outputs combined)
Available for 2-wire input types only
Auxiliary Power Supply 24 Vdc (160 mA maximum current)
Communication Interface RS485 Serial: 2-wire inside terminal compartment. Used for MODBUS ASCII/RTU, BACnet MSTP, DMX512 communications.
RS232 Serial: 2-wire inside terminal compartment. Used for MODBUS ASCII/RTU, C-Bus communications.
10/100 Base-T Ethernet: Two inside terminal compartment. One on the front panel. Utilized for Modbus/Tcp, and BACnet IP communications.
Circuit Breaker Blink Notice No blink (default)
Single blink (2–30 minutes)
Dual blink (1st blink: 2–30 minutes; 2nd blink: 1 minute)
Triple blink (1st blink: 2–30 minutes; 2nd blink: 1 minute; 3rd blink: 1 minute)
Delay with no blink (2–30 minutes)
Pulse duration (1-10 seconds)
Pulse repeat (1-240 minutes)
Circuit Breaker Stagger Delay 0.10 second (default) to 1 second
System Logic Zones are configured for logical operation.
AND, OR, XOR, LAST EVENT, COMBO BOOLEAN LOGIC, TRUTH TABLE LOGIC
Terminals Inputs (removable Phoenix): #24–18 AWG
Auxiliary Power (removable Phoenix): #24–18 AWG
Network (removable Phoenix): #24–18 AWG
Front Panel: RJ-45
Ethernet: RJ-45
Environmental Standards Operating Temperature: –5°C to +65°C (internal panel board temperature)
Storage Temperature: –20°C to 85°C
Operating Humidity: 5% to 95% (non condensing)
Standards UL Listed 916 Energy Management Equipment
IEC IEC61000-4-2, ESD, Level 4
IEC61000-4-3, Radiated Immunity, Level 3
IEC61000-4-4, Electrically Fast Transient Immunity (EFT), Level 3
IEC61000-4-5, Surge Immunity, Level 4 - Powerline
IEC61000-4-5, Surge Immunity, Level 3 - Dataline
UL UL916
FCC Part 15, Class A
Certifications California Title 24
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.