DOCA0111EN-03

Hardware Description

Product face

Control terminals

Power terminals

A: Potentiometer to adjust nominal current:

  • 0.18 to 2.4 for 2.4 A devices

  • 1.5 to 9 for 6.5 A devices

B: Auxiliary power supply LED (green), 24 Vdc or 110-230 Vac

C: TRIP/ERR trip or internal error LED (red)

D: LED input I.2 status (yellow). On LZ2H and LZ8H only.

E: LED input I.1 status (yellow)

F: SET/RESET button: Set/manual reset

G: Product information QR code

A1, A2: Auxiliary power supply

I1: Control input, direction 1

I2: Control input, direction 2. On LZ2H and LZ8H only.

Y1: Common point for reset mode

Y2: Remote reset mode

Y3: Automatic reset mode

C: Common point for control inputs. On LZ7H and LZ8H only.

98, 96, 95: Trip and error signaling contact

2/T1, 4/T2, 6/T3: Motor connection

1/L1, 3/L2, 5/L3: Power inputs

H: Lock for fixing on DIN rail

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.