DOCA0111EN-03

Safety Functions

Safety Functions

System conditions

LZ7H or LZ8H 24 Vdc

LZ7H or LZ8H 110/230 Vac

Database for failure rates

SN 29500

SN 29500

System type

Type B

Type B

Standard used

IEC 61508

IEC 61508

Beta factor

1 %

1 %

Mean time to failure (MTTFd) at an ambient temperature 40 °C (104 °F)

39.3

39.1

Safe switch-off

LZ7H or LZ8H 24 Vdc

LZ7H or LZ8H 110/230 Vac

Ambient temperature

40 °C (104 °F)

40 °C (104 °F)

Mean time to failure (MTTFd)

517 years

289 years

Switch-off time

80

100

λsd [FIT] safe, detectable

664

638

λsu [FIT] safe, undetectable

968

935

λdd [FIT] dangerous, detectable

218

388

λdu [FIT] dangerous, undetectable

2.67

6.82

SFF [%] Safe failure fraction

99

99

DCS [%] Diagnostic coverage safe

40.7

40.6

DC [%] Diagnostic coverage

98

98

PFHd probability of a dangerous failure per hour

LZ7H: 2.40 x 10-9

LZ8H: 2.67 x 10-9

LZ7H: 6.27 x 10-9

LZ8H: 6.82 x 10-9

Safety level

IEC/CEI 61508-1: SIL 3

ISO 13849-1: Category 3 PL e

EN 60954-1: Category 3

ATEX certified as associated device for motor protection in zones 1 and 21

LZ7H or LZ8H 24 Vdc

LZ7H or LZ8H 110/230 Vac

Ambient temperature

40 °C (104 °F)

40 °C (104 °F)

Mean time to failure (MTTFd)

447 years

273 years

Time to trip

As for class 10 A, IEC/CEI 60947-4-2

λsd [FIT] safe, detectable

637

636

λsu [FIT] safe, undetectable

870

841

λdd [FIT] dangerous, detectable

239

402

λdu [FIT] dangerous, undetectable

17

17

SFF [%] Safe failure fraction

99

99

DCS [%] Diagnostic coverage safe

42.3

43.1

DC [%] Diagnostic coverage

93

95

Safety level

IEC/CEI 61508-1: SIL 2

More safety information is available on request.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.