Technical data
Main data
| E-number |
Not defined |
||||||||
| Product color |
White |
||||||||
| Product or component type |
Energy Sensors |
||||||||
Features
| Rated Voltage | Un | 1P+W / 1P+N |
Phase-to-neutral |
100...127 V AC ± 20 % |
|
Phase-to-neutral |
200...240 V AC ± 20 % |
|||
| Un | 3P |
Phase-to-phase |
200...240 V AC ± 20 % |
|
|
Phase-to-phase |
380...415 V AC ± 20 % |
|||
| Un | 3P+N |
Phase-to-neutral |
220...240 V AC ± 20 % |
|
|
Phase-to-neutral |
380...415 V AC ± 20 % |
|||
|
Phase-to-neutral |
120...137 V AC ± 20 % |
|||
|
Phase-to-neutral |
208...240 V AC ± 20 % |
|||
| Frequency | 50/60 Hz | |||
| Maximum current | Imax | 63 A | ||
| Basic current | Ib | 10A | ||
|
Saturation current |
130 A | |||
|
Maximum power consumption |
≤ 1 VA (1P+N) | |||
| ≤ 2 VA (3P/3P+N) | ||||
|
Starting current |
Ist | 40 mA | ||
Environment
| Operating temperature |
-25 °C to +60 °C |
|
|
Storage temperature |
-40 °C to +85 °C |
|
|
Overvoltage category |
As per IEC 61010-1 |
Cat. III |
|
Measuring category |
As per IEC 61010-2-030 |
Cat. III |
|
Altitude |
≤ 2000 m |
|
|
Relative humidity |
Maximum 93 % without condensation | |
|
Degree of protection |
Device only |
IP20 |
|
IK |
05 |
|
Radio-frequency communication
|
ISM band 2.4 GHz |
2.4 GHz to 2.4835 GHz |
|
|
Channels |
As per IEEE 802.15.4 |
11 to 26 |
|
Isotropic Radiated Power |
Equivalent (EIRP) |
0 dBm |
|
Maximum transmission time |
< 5 ms |
|
|
Maximum transmitted RF power |
Equivalent (EIRP) |
≤ 10 mW |
|
Channel occupancy |
Messages sent every |
5 seconds (approx.) |
Characteristics of measuring functions
| Function | Performance
category as per IEC 61557–12 PMD-I/DD/K55/1 |
Device measuring range | |
|
Active energy (delivered and received) |
Ea |
Class 1 |
Total and partial 0 to 99999999.9 kWh |
|
Current |
I |
Class 1 |
40 mA to 63 A |
|
Voltage |
U |
Class 0.5 |
Un ± 20 % |
Weight
|
R9 M63 |
Type |
Weight (g) |
|
1P + Wire |
16.4 |
|
|
1P + N |
17.5 |
|
|
3P |
28 |
|
|
3P + N |
35 |