DUG_4 Channel Automation Relay-00

Technical data

Nominal power rating for load type

Incandescent lamp

200 W

Motor

100 VA

Capacitive load

10 A, 140 µF

Fluorescent lamp

100 W

LED

40 W

Boiler

2000 W

Room heater

1500 W

Power input

100-240 VAC, 50/60 Hz

Maximum Load on Relay-per channel (x 4)

LED-max 40 W Incandescent-max 600W Inductive-max

Fan-1 per channel On/Off control only

Cumulative Load-4 Individual Channels

4Ax 4 = 16A

Cumulative Load-4 Channels (muxed)

16 A x 1 = 16A (AC/Geyser)

Power consumption

< 0.5 W no load < 0.9 W load

Operating Temperature

-10 °C to +35 °C

Relative humidity

8-80 RH

RF frequency

865.22 MHz for India

Wire gauge

12-22 AWG

Typical line of sight range

Up to 20 m In open area — Indoor**

Up to 30 m In open area — Outdoor**

Gateway height

3 to 5 ft from the ground

Plastic housing

Fire retardant ABS

IP rating

IP20

Product dimensions (H x W x D)

49 x 49 x 18mm

RoHS/ REACH

Components are RoHS and REACH certified

Maximum Fixing Screw

0.4 Nm (3.5 Lb-In)

Terminal Sizes / Number

7 left side and 4 right side

Size & Type of Cable

Copper 1.5 mm2

Communication protocol

Z-Wave

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.