1670CT0701

Ground Bar Kits

Ground Bar Kit
  • Field installable in all panelboards

  • Wire size of terminals (refer to the technical information below)

  • Order enough ground bar kits to accommodate all the ground conductors used in the panel.

Ground Bar Kits

Catalog Number Terminal Approx. Overall Length
In. (mm)
Number of Terminal Quantity Available for Each Size
Material I/Il

PK12GTA

12 Al 12/0 4.700 (119)

PK18GTA

18 Al 18/0 6.560 (167)

PK23GTA

24 Al 23/1 9.125 (232)

PK27GTA

27 Al 24/1 9.125 (232)

PK27GTACU

27 Cu 27/0 9.125 (232)

Distance Between Mounting Holes (in Ground Bar Kits) —In (mm)



Wire Range

Size Cu Al
I (1) #14 to #4 or (2) #14 or #12 (1) #12 to #4 or (2) #12 or #10
II (1) #14 to #1 (1) #6 to 2/0

Optional Ground Bar / Neutral Bar Lugs

Part Number Conductor Wire Range (AWG) Branch Amperage

QO70AN

#12–#2 Al or #14–#4 Cu lug 70 A

Q1100AN

#4–#1/0 Al/Cu lug 80–100 A

Ground Bar Insulator Kits

Ground Bar with Insulator Kit
  • The PKGTAB insulator kit isolates the standard panelboard ground bar from the panelboard.

  • The insulator kit is field installable, and NEMA 1 and 2 enclosures have ground bar mounting provisions in all four corners.

PKGTAB Insulated Ground Bar Kit  

All PK equipment grounding kits are supplied with mounting screws, installation instructions, and an “Equipment Grounding Terminal” self-adhesive label.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.