1670CT0701

Surge Protection

NF Main Lugs Panelboard with Integral SPD

The Surgelogic™ IMA series surge protective device is a modular parallel surge protective device (SPD). The IMA device is a multi-stage suppression circuit consisting of field-proven, fast-acting, 34 mm metal oxide varistors (MOVs).

A surge suppression path is provided for each mode, line-to-neutral (L-N), line-to-line (L-L), line-to-ground (L-G), and neutral-to-ground (N-G). Each surge suppression mode is individually fused and uses circuitry with thermal cutouts to isolate the SPD and ensure shutdown in the event of MOV damage during severe overvoltages, even when operated on high fault current power systems.

The suppression elements are encapsulated in a UL recognized potting material—another performance element that provides additional protection. A filter provides a high level of EMI/RFI noise attenuation. On-line diagnostics continuously monitor the device status, and LEDs signal loss of a suppression circuit. An audible alarm with an enable/disable feature and dry contacts are included in the standard diagnostic package.

NF442L2TVS416C

Ready to Install NF Interiors with SPD

Mains Rating Max Circuit Breaker Spaces SPD Rating Interior Catalog Number* Components for Adding a Vertical Main Circuit Breaker
Voltage
(Vac)
Surge Current Rating (kA) Main Circuit Breaker Kit Main Circuit Breaker Frames
250 A 42 480Y/277 Vac 160

NF442L2TVS416C

N150MH*


N250MJ

HD, HG, HJ, HL, or HR
JD, JG, JJ, JL, or JR
600Y/347 Vac 120

NF442L2TVS812C

400 A 42 480Y/277 Vac 160

NF442L4TVS416C

N400M

LAL, LHL
600Y/347 Vac 120

NF442L4TVS812C

IMA Series Voltage Specifications

Service Voltage* UL Suppression Voltage Rating (SVR)
L–N L–G N–G L–L MCOV *
120/240 Vac, 1-phase 400 400 400 800 150
208Y/120 Vac, 3-phase, 4-wire 400 400 400 800 150
240/120 Vac, 3-phase, high-leg delta 800/400 800/400 400 1500/800 275/150
480Y/277 Vac, 3-phase, 4-wire 800 800 800 1600 320
600Y/347 Vac, 3-phase, 4-wire 1200 1200 1200 2000 420

Performance Features

Surge Capacity L–N L–G N–G
(3-Phase Rating)
100 kA / phase 50 kA 50 kA 100 kA
120 kA / phase 60 kA 60 kA 120 kA
160 kA / phase 80 kA 80 kA 120 kA
200 kA / phase 100 kA 100 kA 200 kA
240 kA / phase 120 kA 120 kA 120 kA

Design Features

  • Individually fused suppression modules

  • Thermal cutout

  • Inline, copper bus bar connection

  • Solid state bi-directional

  • Push-to-Test on-line diagnostic display

  • Audible alarm with enable/disable switch, provides audible indication that there is a loss of protection

  • LED indicators indicate loss of protection, or fully operational circuit

  • High-energy parallel design for IEEE C62.41 category A, B, and C3 applications

  • Available in main circuit breaker and main lug only panelboards with sub-feed circuit breakers, feed-through lugs, or sub-feed lugs.

  • AC tracking filter with EMI/RFI filtering up to -50 dB from 100 kHz to 100 MHz

  • Dry Contacts provide remote indication of the SPD device’s operating status to a computer interface board or emergency management system.

Options

Option Description
Surge Counter Displays the combined total number of transient voltage surges detected from
L–G, L–L, L–N, and N–G since the counter was last reset.
Remote Monitor Displays the alarm status of the surge protective device up to 1,000 ft. (305 m) away from the unit. This option uses the dry contacts.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.