1670CT0701

Interiors

Main Circuit Breaker Interiors

400 A LA
Main Circuit Breaker Interior
800 A MG
Main Breaker
Panelboard
  • May be assembled from merchandised main lug interiors, main breaker, and main breaker kits

  • Accepts bolt-on branch circuit breakers

  • May be top or bottom feed.

  • May be suitable for use as UL service entrance (with US Service Entrance Barrier Kit installed); (Canadian service entrance available factory-assembled).

  • Barriers must be installed in jurisdictions that have adopted the 2017 National Electric Code.

US Service Entrance Barrier Kits*

UL Service Entrance Barrier Description Applicable Main Breakers
HJQLLC H/J/Q Line Lug Cover PowerPacT™ H, J
LALLC LA/LH Line Lug Cover LA/LH
PPLLC PowerPacT™ L Line Lug Cover PowerPacT™ L
PPPLLC PowerPacT™ P Line Lug Cover PG, PJ, PL
EDBS E Frame Line Lug Cover EDG, EGB, EJB
  • 65 k AIR* maximum branch circuit breakers at 480Y/277 Vac

  • 25 k AIR maximum branch circuit breakers at 600Y/347 Vac

  • Series rated up to 200 k AIR maximum when supplied by PowerPacT™ circuit breaker

  • Available with silver-plated copper or tin-plated aluminum bus (aluminum is standard). Tin-plated copper bus and thick silver-plated copper bus are available as an option; 600 and 800 A only available with copper.

  • Branch connector fingers are tin-plated copper; silver-plated branch connector fingers are optional.

  • 125 A at 480Y/277 Vac (100 A at 600Y/347 Vac) main circuit breaker interiors may contain branch mounted EDB, EGB, or EJB main circuit breakers

  • 125–250 A main circuit breaker panelboards may be assembled from:

    • Standard main lug interiors

    • Main circuit breaker adapter kit (N150MH, N250MJ)

    • Appropriate PowerPacT™ H- or J-Frame circuit breakers

    • Line lugs suitable for 75⁰C copper or aluminum wire

  • Merchandised 400 to 600 A main circuit breaker panelboard consists of:

    • 400 or 600 A 3-phase or single phase main lug interior

    • N400M main circuit breaker adapter kit and

      • appropriate LA or LH (400 A max.) circuit breaker, or

    • N600MPPL main circuit breaker adapter kit

      • appropriate 400 or 600 A max. LG, LJ, LL, or LR circuit breaker*

N600MPPL Main Breaker Kit
  • Factory assembled 400 A main circuit breaker interiors are available with LA, LH, LG, LJ, LL, or LR circuit breakers.
  • Factory assembled 600 A main circuit breaker interiors are available with LG, LJ, LL, or LR circuit breakers.
  • Factory assembled 800 A main circuit breaker interiors are available with MG, PG, PJ, or PL circuit breakers.
400 A Main Lugs Interior with 400 A Main Circuit Breaker and Adapter Kit

Options for Main Lug Interiors

NFCUV4 400 A
Lug Kit

Optional Main Lugs

Compression lugs, or copper mechanical lugs, are available for 125–800 A main lug interiors.

Main Lug Kits

Ampacity Al Compression Lug Kit Cu Mechanical Lug Kit Cu Compression Lug Kit
Catalog Number Catalog Number Catalog Number
125 A

NFALV1

NFCUM1

NFCUV1

250 A

NFALV2

NFCUM2

NFCUV2

400 A

NFALV4

NFCUM4

NFCUV4

600 A

NFALV6

NFCUM6

NFCUV6

800 A Factory Assembled Only
400 A Main Lug Interior with
Sub-Feed Lugs
Front View

Bottom View

Sub-Feed Lugs (on the Mains)

NOTE:
  • Copper mechanical lugs available on 125–800 A main lug interiors

  • Copper compression lugs available on 125–400 A main lug interiors

NF400SFL Sub-Feed Lug Kit

Sub-Feed Lug Kits (Aluminum Mechanical)

Amperes Catalog Number
125 A

NF125SFL

250 A

NF250SFL

400 A

NF400SFL

600 A Factory Assembled Only
NF400FTL
(400 A Feed-Through
Lug Kit)


NF250FBJ Sub-Feed Breaker Kit

Feed-Through Lugs (end opposite the Mains)

NOTE: Mechanical or compression lugs available on 1Ø or 3Ø, 125–800 A main lug or 100–600 A main circuit breaker interiors.
  • Aluminum or Copper lugs available for interiors rated to 800 A

Field-Installable Feed-Through Lugs

Mains Rating Added Length* Catalog No.
125 A 6 Inches

NF125FTL

250 A 12 Inches

NF250FTL

400 A 6 Inches*

NF400FTL*

600 A 6 Inches* Factory Assembled Only

Sub-Feed Circuit Breakers

NOTE: Available on 1Ø or 3Ø, 125–800 A main lug or 250–800 A main circuit breaker interiors.
Catalog Number Interior Amperes Breaker Frame / Max. Amps Number of SFBs

NF250SFBH

250 PowerPacT H / 150 1

NF250SFBJ

250 PowerPacT J / 250 1

NF600SFBH

400, 600 PowerPacT H / 150 2

NF600SFBJ

400, 600 PowerPacT J / 250 2

N600MPPL

600 PowerPacT L / 400 1

NF600SFBPPL

600 PowerPacT L / 600 1
  • One sub-feed PowerPacT L (up to 600 A), or one factory assembled LA or
    LH circuit breaker (up to 400 A), or one or two PowerPacT™ H or J frame
    sub-feed circuit breakers may be installed in 400–800 A panelboards.


Lighting Contactors

ASCO brand Lighting Contactors are available as an option in factory-assembled panelboards. 2-pole and 3-pole contactors are available for 30, 60, 75, 100, 150, 200, or 225 A branch applications. For more information please explore ASCO 920 Lighting Contactors at www.ascopower.com.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.