1670CT0701

Single Row (Column-Width) Panelboards

Application Data

Column-Width Panelboard

NF Column Width 225 A Main Breaker 3–Phase, 42 circuit Panelboard, without Trim Cover

Ratings

  • Main lugs: 125 A, 225 A

  • Main circuit breaker: 100 A, 225 A.

Interiors

Enclosures

  • 9.44 in. (240 mm) wide by 5-5/8 in. (143 mm) deep for 10 in. (254 mm) H- or I-beam

  • Galvanized steel

  • Removable endwalls

Trim Fronts

  • Screw mounted

  • Door with two flush latches

  • Finish: gray baked enamel over cleaned, phosphatized steel

Line Lugs

  • All lugs are suitable for 75°C copper or aluminum wire.

Cable Trough

Single Row (Column-Width) Panelboard
 
Cable Trough Top View with I-Beam
  • Cable trough is stackable.

  • 8-5/8 in. (219 mm) wide by 5-5/8 in. (143 mm) deep for 10 in. (254 mm)
    I-beam or H-beam

  • Galvanized steel trough uses enclosure endwall

  • Screw-mounted two-piece front

    • 15 in. (381 mm) long top piece of front removable for pull box mounting

    • Finish: gray- baked enamel over cleaned, phosphatized steel

Column-Width Cable Trough

Length of Cable Trough Catalog No.
36 in. (914 mm)

NTX836

48 in. (1219 mm)

NTX848

56 in. (1422 mm)

NTX856

66 in. (1676 mm)

NTX866

Pull Box (catalog number MPX81542)

  • Mounts on cable trough

  • 20 in. (508 mm) wide by 5-3/4 in. (146 mm) deep by 15 in. (381 mm) high

  • Screw-mounted front

  • Finish: gray baked enamel over cleaned, phosphatized steel

  • Removable top endwall with knockouts

  • Solid neutral included

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.