1670CT0701

Neutrals

Neutral Assembly

NFN6CR Condo Riser Neutral Assembly
  • All lugs are suitable for copper or aluminum wire.

  • 125–250 A interiors have a split neutral located on the same end as the mains.

  • 400–800 A interior neutrals can be located on either end depending on the configuration.

  • Neutral may be bonded for use as a UL service entrance.

  • Branch terminals are suitable for #14-2/0 copper or aluminum and #14-#6 copper or aluminum.

  • Provisions for larger branch terminal lug kits are available as options.

  • All unused neutral terminals may be used to terminate equipment grounding conductors when the panelboard is used as UL service equipment.

  • 100% rated neutrals are standard; one neutral termination provided per circuit in the panelboard.

  • 200% rated neutrals are optional.


Gutter Mounted Neutral Assemblies

  • available factory installed on 400, 600, or 800 A interiors

  • up to 36 AWG #14-2/0 and 36 AWG #4-#14 terminations

  • available for 100% or 200% neutral assemblies

  • requires 26" wide enclosure

Copper 100% Neutral Kits for Use with Single or Three Phase
125–600 A Interiors

Amperage 125 A 250 A 400 A 600 A 800 A
Catalog Number

NFN1CU

NFN2CU

NFN6CU

NFN6CU

Not to be used with SFL, FTL or SFB. These combinations are factory-assembled only.

*

Kit not available, Factory-assembled only

200% Neutral Kits

NFNL2

200% Neutral Kits

Amperage 125 A 250 A 400 A 600 A 800 A
Catalog Number

NFNL1

NFNL2

NFNL4*

Kit not available,
Factory-assembled only

Oversized Neutral Lugs

NFALMN6

Neutral assemblies with oversized lugs are available. For 125, 250, or 400 A interiors, select the next larger ampere interior to obtain larger neutral lugs. 600 A panelboards may be ordered with new oversized neutral assemblies capable of landing six AWG 4/0 to 500 kcmil Aluminum or Copper conductors. These require an 8.75" deep enclosure.

Neutral Bonding Provisions

The bonding strap may be field installed for UL service equipment requirements on 125–800 A interiors. Not applicable for CSA service entrance panels in Canada.

Mains Rating Neutral Bonding Kit
125 A, 250 A

NFBOND12

400 A, 600 A, 800 A

NFBOND468

400 A, 600 A Condo Riser

NFNQCRBOND46

400 A, 600 A, 800 A Gutter Mount

NFBONDGUTTER

800 A Main Breaker

NFCRBOND8

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.