1670CT0701

Split Bus and Separated Distribution Panelboards

Square D™ NF Separated Distribution and Split Bus Panelboards come Factory Assembled with copper bus, with or without an integral Main Circuit Breaker. Multiple branch section configurations (pole spaces per section): Split Bus: 18–30; 30–18; 30–30; 30–18–18. Separated Distribution: 30–18–18; 18–18–18. Up to 250 A main rating.

Split Bus and Separated Distribution Interiors

Interior Type
(3Ø Only)*
Spaces
(Poles per Section)*
Split Amps*
Cabled Splits Backfed Mains
Split Bus 18–30 NA 125 A
30–18
30–30
30–18–18
Separated Distribution 30–18–18 250 A NA
18–18–18
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.