80043-870-01

Appendix

Remote Mount Controller Part Numbers

Controller System Voltage Catalog Number
NF3500G4 120

RMC3500G4120

240

RMC3500G4240

277

RMC3500G4277

Powerlink Instruction Manuals

Document Number Document Title
63249-402-200 Power Supply for use with Powerlink systems
63249-420-374 Installing Powerlink NF3500G4 Controllers
63249-420-409 NF3500G4 Controller Operation and Configuration

Technical Specifications

Physical Characteristics
Dimensions 12 in. x 12 in. x 6 in. (304.8 mm x 304.8 mm x 152.4 mm)
Mounting Wall mount
Operating Temperature Within an ambient of 10 - 40°C (50 - 104°F)
Communications
Ports 10/100 Base-T Ethernet: (2) inside terminal compartment, (1) on front panel,
utilized for Modbus/Tcp, and BACnet IP communications.
(1) RS232 (1) RS485
Inputs
Inputs 2-wire (16), 2-wire with status feedback* (8), 3-wire (8), Analog (4)
Outputs 8 outputs, max of 160 mA*
Auxiliary power 24 Vdc (160 mA maximum current)
Terminal wire range #24-18 AWG
Power Supply (per voltage systems120, 240, and 277 V)
NF120PSG3L System voltage 120/240 Vac, 208Y/120 Vac
Input voltage 110–120 Vac, 50/60 Hz
Input power requirements 20 VA max
NF240PSG3L System voltage 240 Vac
Input voltage 240 Vac, 50/60 Hz
Input power requirements 20 VA max
NF277PSG3L System voltage 480Y/277 Vac
Input voltage 277 Vac, 50/60 Hz
Input power requirements 20 VA max
Listings
UL listed 916 Energy Management Equipment
UL Listed Type 1 Enclosure
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?