DOCA0186EN-02

Environmental Conditions

Ambient Temperature

The ambient temperature refers to the temperature of the air immediately surrounding the circuit breaker.

  • Operation temperature: -25 °C to +70 °C (-13 °F to +158 °F)

    NOTE: Commissioning is possible at -35 °C (-31 °F)
  • Storage temperature: -50 °C to +85 °C (-58 °F to +185 °F)

Extreme Atmospheric Conditions

ComPacT NSX DC circuit breakers are designed to operate in industrial atmospheres as defined in standard IEC 60947-2 for the highest level of pollution (level 3).

They are tested for extreme storage conditions according to the following standards:

Standard

Title

IEC 60068-2-2

Dry heat, severity level +85 °C (+185 °F)

IEC 60068-2-1

Dry cold, severity level –55 °C (–67 °F)

IEC 60068-2-30

Damp heat, cyclic

  • temperature +55 °C (+131 °F)

  • relative humidity 95%

IEC 60068-2-52

Salt-mist test

To obtain the best use from the circuit breakers, install them in properly ventilated switchboards where excessive dust is not a problem.

Vibration

ComPacT NSX DC circuit breakers are tested against vibration.

Conformity tests are carried out in accordance with standard IEC 60068-2-6 at the levels of severity required by the merchant shipping regulatory bodies (IACS, Veritas, Lloyd namely):

  • 2 Hz to 13.2 Hz with an amplitude of +/- 1 mm (+/- 0.04 in)

  • 13.2 Hz to 100 Hz at a constant acceleration of 0.7 g

Electromagnetic Disturbances

ComPacT NSX DC circuit breakers are immune to electromagnetic disturbance.

They comply with the requirements of the electromagnetic compatibility (EMC) standard IEC 60947-2 Appendixes F and J - Overcurrent protection tests.

Check for compliance with EMC standards by testing for immunity to:

  • Overvoltages produced by the operation of electromagnetic circuit breaker

  • Overvoltages produced by atmospheric disturbance that pass through the electrical network (for example, lightning)

  • The use of apparatus emitting radio waves (such as radio transmitters, walkie-talkies, or radar)

  • Electrostatic discharges produced by the operators themselves

Conformity with EMC standards as described above helps to ensure that:

  • The circuit breaker operates correctly in a disturbed environment

    • without nuisance tripping

    • in accordance with the trip time.

  • There is no disturbance to any type of industrial or commercial environment.

Altitude

ComPacT NSX DC circuit breakers are designed to operate within specification at altitudes of up to 2,000 m (6,600 ft).

Operation above 2,000 m (6,600 ft) modifies the characteristics of the surrounding air (dielectric strength, cooling capacity) and requires derating.

Altitude derating table for ComPacT NSX DC circuit breakers:

Altitude (m/ft)

< 2,000 m

(6,600 ft)

3,000 m

(9,800 ft)

4,000 m

(13,000 ft)

5,000 m

(16,500 ft)

Impulse withstand voltage Uimp (kV)

8

7.1

6.4

5.6

Rated insulation voltage Ui (V)

750

710

635

560

Maximum rated operational DC voltage (V)

ComPacT NSX DC ≤ 250 V

250

220

200

175

ComPacT NSX DC 250–500 V

500

440

400

350

ComPacT NSX DC 500–750 V

750

660

600

525

Rated current (A)

In

0.96 x In

0.93 x In

0.90 x In

Altitude derating table for ComPacT NSX DC PV circuit breakers:

Altitude (m/ft)

< 2,000 m

(6,600 ft)

3,000 m

(9,800 ft)

4,000 m

(13,000 ft)

5,000 m

(16,500 ft)

Impulse withstand voltage Uimp (kV)

8

7.1

6.4

5.6

Rated insulation voltage Ui (V)

1,000

900

800

700

Maximum rated operational DC voltage (V)

1,000

900

800

700

Rated current (A)

In

0.96 x In

0.93 x In

0.90 x In

Altitude derating table for ComPacT NSX DC EP circuit breakers:

Altitude (m/ft)

< 2,000 m

(6,600 ft)

3,000 m

(9,800 ft)

4,000 m

(13,000 ft)

5,000 m

(16,500 ft)

Impulse withstand voltage Uimp (kV)

8

7.1

6.4

5.6

Rated insulation voltage Ui (V)

1,600

1,400

1,250

1,100

Maximum rated operational DC voltage (V)

1,500

1,300

1,150

1,000

Rated current (A)

In

0.96 x In

0.93 x In

0.90 x In

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.