IP Capacity with IP Kit Installed
-
Easy UPS 3M 60 to 80 kVA 400 V UPS with internal batteries
Kit installed IP protection level UPS with E3MOPT013 IP22 UPS with E3MOPT008 IP30 UPS with E3MOPT008 + E3MOPT013 IP32 UPS with E3MOPT017 IP40 UPS with E3MOPT017 + E3MOPT013 IP42 -
Easy UPS 3M 60 to 100 kVA 400 V UPS for external batteries
Kit installed IP protection level UPS with E3MOPT014 IP22 UPS with E3MOPT009 IP30 UPS with E3MOPT009 + E3MOPT014 IP32 UPS with E3MOPT018 IP40 UPS with E3MOPT018 + E3MOPT014 IP42 -
Easy UPS 3M 120 to 160 kVA 400 V UPS for external batteries
Kit installed IP protection level UPS with E3MOPT015 IP22 UPS with E3MOPT010 IP30 UPS with E3MOPT010 + E3MOPT015 IP32 UPS with E3MOPT019 IP40 UPS with E3MOPT019 + E3MOPT015 IP42 -
Easy UPS 3M 200 kVA 400 V UPS for external batteries
Kit installed IP protection level UPS with E3MOPT016 IP22 UPS with E3MOPT011 IP30 UPS with E3MOPT011 + E3MOPT016 IP32 UPS with E3MOPT020 IP40 UPS with E3MOPT020 + E3MOPT016 IP42