990-200001-001

Model List

  • Easy UPS 3M IP30 Kit for 60 to 80 kVA 400 V UPS with internal batteries (E3MOPT008)

  • Easy UPS 3M IP30 Kit for 60 to 100 kVA 400 V UPS for external batteries (E3MOPT009)

  • Easy UPS 3M IP30 Kit for 120 to 160 kVA 400 V UPS for external batteries (E3MOPT010)

  • Easy UPS 3M IP30 Kit for 200 kVA 400 V UPS for external batteries (E3MOPT011)

  • Easy UPS 3M IPX2 Kit for 60 to 80 kVA 400 V UPS with internal batteries (E3MOPT013)

  • Easy UPS 3M IPX2 Kit for 60 to 100 kVA 400 V UPS for external batteries (E3MOPT014)

  • Easy UPS 3M IPX2 Kit for 120 to 160 kVA 400 V UPS for external batteries (E3MOPT015)

  • Easy UPS 3M IPX2 Kit for 200 kVA 400 V UPS for external batteries (E3MOPT016)

  • Easy UPS 3M IP40 Kit for 60 to 80 kVA 400 V UPS with internal batteries (E3MOPT017)

  • Easy UPS 3M IP40 Kit for 60 to 100 kVA 400 V UPS for external batteries (E3MOPT018)

  • Easy UPS 3M IP40 Kit for 120 to 160 kVA 400 V UPS for external batteries (E3MOPT019)

  • Easy UPS 3M IP40 Kit for 200 kVA 400 V UPS for external batteries (E3MOPT020)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?