990-5994B-001

Specifications

NOTICE
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.

Recommended Cable Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum allowable cable size is 185 mm².
Failure to follow these instructions will result in death or serious injury.

Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

PE size is based on table 54.2 of IEC 60364-4-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be used in accordance with the correction factors of the IEC.

NOTE: Refer to the UPS installation manual for UPS input cable sizes.

Easy UPS 3S – 3:1 UPS System

UPS rating 3+0 parallel capacity 2+0 parallel capacity
2+1 parallel redundant
1+0 single
1+1 parallel redundant
Per phase (mm²) Neutral (mm2) PE (mm²) Per phase (mm²) Neutral (mm2) PE (mm²) Per phase (mm²) Neutral (mm2) PE (mm²)
10 kVA Load

50

50

25

35

35

16

16

16

16

Input (single mains)/
bypass (dual mains)

50

50

25

35

35

16

16

16

16

UPS output

16

16

16

16

16

16

16

16

16

15 kVA Load

2x50

2x50

50

50

50

25

25

25

16

Input (single mains)/
bypass (dual mains)

2x50

2x50

50

50

50

25

25

25

16

UPS output

25

25

16

25

25

16

25

25

16

20 kVA Load

2x70

2x70

70

2x35

2x35

35

35

35

16

Input (single mains)/
bypass (dual mains)

2x70

2x70

70

2x35

2x35

35

35

35

16

UPS output

35

35

16

35

35

16

35

35

16

30 kVA Load

 3x70

 3x70

 2x70

2x70

2x70

70

50

50

25

Input (single mains)/
bypass (dual mains)

 3x70

 3x70

 2x70

2x70

2x70

70

50

50

25

UPS output

50

50

25

50

50

25

50

50

25

Easy UPS 3S – 3:3 UPS System

UPS rating 3+0 parallel capacity 2+0 parallel capacity
2+1 parallel redundant
1+0 single
1+1 parallel redundant
Per phase (mm²) Neutral (mm2) PE (mm²) Per phase (mm²) Neutral (mm2) PE (mm²) Per phase (mm²) Neutral (mm2) PE (mm²)
10 kVA Load

16

16

16

10

10

10

6

6

6

Input (single mains)/
bypass (dual mains)

16

16

16

10

10

10

6

6

6

UPS output

6

6

6

6

6

6

6

6

6

15 kVA Load

16

2x16

16

16

16

16

6

6

6

Input (single mains)/
bypass (dual mains)

16

2x16

16

16

16

16

6

6

6

UPS output

6

6

6

6

6

6

6

6

6

20 kVA Load

25

2x25

16

16

2x16

16

10

10

10

Input (single mains)/
bypass (dual mains)

25

2x25

16

16

2x16

16

10

10

10

UPS output

10

10

10

10

10

10

10

10

10

30 kVA Load

70

2x70

35

25

2x25

16

16

16

16

Input (single mains)/
bypass (dual mains)

70

2x70

35

25

2x25

16

16

16

16

UPS output

16

16

16

16

16

16

16

16

16

40 kVA Load

95

2x95

50

50

2x50

25

25

25

16

Input (single mains)/
bypass (dual mains)

95

2x95

50

50

2x50

25

25

25

16

UPS output

25

25

16

25

25

16

25

25

16

Easy UPS 3M – 3:3 UPS System

UPS rating 3+0 parallel capacity 2+0 parallel capacity
2+1 parallel redundant
1+0 single
1+1 parallel redundant
Per phase (mm²) Neutral (mm2) PE (mm²) Per phase (mm²) Neutral (mm2) PE (mm²) Per phase (mm²) Neutral (mm2) PE (mm²)
60 kVA Load 2x70 4x70 70 95 2x95 50 25 2x25 16
Input (single mains)/
bypass (dual mains)
2x70 4x70 70 95 2x95 50 25 2x25 16
UPS output 25 2x25 16 25 2x25 16 25 2x25 16
80 kVA Load 2x95 4x95 95 120 2x120 70 50  2x50 25
Input (single mains)/
bypass (dual mains)
2x95 4x95 95 120 2x120 70 50  2x50 25
UPS output 50 2x50 25 50 2x50 25 50  2x50 25
100 kVA Load 4x50 4x95 120 2x70 2x150 or
4x70
70 70  2x70 35
Input (single mains)/
bypass (dual mains)
4x50 4x95 120 2x70 4x70 70 70  2x70 35
UPS output 70 2x70 35 70 2x70 35 70  2x70 35
120 kVA Load 4x70 4x95 150 2x95 2x150 or
4x70
95 95  120 or 2x70 50
Input (single mains)/
bypass (dual mains)
4x70 4x95 150 2x95 4x70 95 95  120 or 2x70 50
UPS output 95 2x70 50 95 2x70 50 95  2x70 50
160 kVA Load 2x120 or
4x50
2x150 or
4x70
120 120 120 70
Input (single mains)/
bypass (dual mains)
4x50 4x70 120 120 120 70
UPS output 120 120 70 120 120 70
200 kVA Load 2x185 or
4x70
2x185 or
4x70
185 150 or 2x70  150 or 2x70 70
Input (single mains)/
bypass (dual mains)
4x70 4x70 185 150 or 2x70 150 or  2x70 70
UPS output 2x70 2x70 70 2x70  2x70 70

Recommended Upstream Protection

Easy UPS 3S – 3:1 UPS System

UPS rating 3+0 parallel capacity 2+0 parallel capacity
2+1 parallel redundant
1+0 single
1+1 parallel redundant
Breaker type Io Ir Isd/li Breaker type Io Ir Isd/li Breaker type Io Ir
10 kVA

CompactNSX160F 160A TM160D C16F3TM160

Fixed

Fixed/100

C120H-C-100A/ NSX100F  100A  TMD C10F3TM100

Fixed

Fixed/100

iC65H-C-50A/ C60H-C-50A

Fixed

Fixed

15 kVA

CompactNSX250F  TM250D C25F3TM250

250

225

5~10 In

CompactNSX160F  160A TM160D C16F3TM160

Fixed

Fixed/160

C120H-C-80A / NSX100F  80A TM100D C10F3TM080

Fixed

Fixed/80

20 kVA

NSX400N mic2.3 ( C40N32D400)

400

280

1.5-10

CompactNSX250F  TM200D C25F3TM200

200

200

5-10 In

C120H-C-100A/ NSX100F  100A TM100D C10F3TM100

Fixed

Fixed/100

30 kVA

  NSX630N mic2.3  C63N32D630

630

448

1.5-10

NSX400N mic2.3  C40N32D400

400

280

1.5-10

CompactNSX160F 160A TM160D C16F3TM160

Fixed

144

Easy UPS 3S – 3:3 UPS System

UPS rating 3+0 parallel capacity 2+0 parallel capacity
2+1 parallel redundant
1+0 single
1+1 parallel redundant
Breaker type Io Ir Isd Breaker type Io Ir Isd Breaker type Io Ir Isd
10 kVA

 iC65H-C-63A / C60H-C-63A /C120H-C-63A

Fixed

Fixed

Fixed

iC65H-C-40A / C60H-C-40A

Fixed

Fixed

Fixed

iC65H-C-20A / C60H-C-20A

Fixed

Fixed

Fixed

15 kVA

C120H-C-100A / NSX100F  TM100D 100A C10F3TM100

Fixed/100

Fixed/100

Fixed

iC65H-C-63A / C60H-C-63A /C120H-C-63A

Fixed

Fixed

Fixed

iC65H-C-32A / C60H-C-32A

Fixed

Fixed

Fixed

20 kVA

Compact  NSX160F  TM125D ( C16F3TM125)

Fixed

125

Fixed

C120H-C-80A / NSX100F  TM80D 80A C10F3TM080

Fixed

Fixed/80

Fixed

iC65H-C-40A / C60H-C-40A

Fixed

Fixed

Fixed

30 kVA

NSX250N mic2.2 ( C25N32D250)

250

200

1.5-10

Compact NSX160F TM125D (C16F3TM125 )

Fixed

125

Fixed

iC65H-C-63A / C60H-C-63A /C120H-C-63A

Fixed

Fixed

Fixed

40 kVA

NSX250N mic2.2 ( C25N32D250)

250

225

1.5-10

Compact NSX160F TM160D ( C16F3TM160)

Fixed

160

Fixed

C120H-C-80A / NSX100F  TM80D 80A C10F3TM080

Fixed

Fixed/80

Fixed

Easy UPS 3M

UPS rating 3+0 parallel capacity 2+0 parallel capacity
2+1 parallel redundant
1+0 single
1+1 parallel redundant
Breaker type Io Ir Isd Breaker type Io Ir Isd Breaker type Io Ir Isd
60 kVA NSX400N mic2.3 320 320 1.5-10 NSX250N mic2.3 200 200 1.5-10 NSX100N TM100D  – 100  –
80 kVA NSX400N mic2.3 400 400 1.5-10 NSX400N mic2.3 280 280 1.5-10 NSX160N TM160D  – 144  –
100 kVA NSX630N mic2.3 500 500 1.5-10 NSX400N mic2.3 320 320 1.5-10 NSX160N TM160D  – 160  –
120 kVA NSX630N mic2.3 500 500 1.5-10 NSX400N mic2.3 400 400 1.5-10 NSX250N mic2.3 250 250  1.5-10
160 kVA NSX630N mic2.3 500 500 1.5-10 NSX400N mic2.3 320 320  1.5-10
200 kVA NSX630N mic2.3 630 630 1.5-10 NSX400N mic2.3 400 400  1.5-10

Recommended Bolt and Lug Sizes

Cable Size Terminal Bolt Diameter Cable Lug Type
16 mm² M10 KST TLK16-10
25 mm² M10 KST TLK25-10
35 mm² M10 KST TLK35-10
50 mm² M10 KST TLK50-10
70 mm² M10 KST TLK70-10
95 mm² M10 KST TLK95-10
120 mm² M10 KST TLK120-10
150 mm² M10 KST TLK150-10
185 mm² M10 KST TLK185-10

Torque Specifications

Bolt Size Torque
M10 30 Nm

Parallel Maintenance Bypass Panel Weights and Dimensions

  Weight kg Height mm Width mm Depth mm
Parallel maintenance bypass panel E3MBPAR60K200H 62 1000 700 320

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Environment

  Operating Storage
Temperature 0 °C to 40 °C -25 °C to 55 °C
Relative humidity 0 – 95% non-condensing 0 – 95% non-condensing
Protection class IP20
Color RAL 9003

One Line Diagrams

NOTE: The internal MBB in the Easy UPS 3S/3M cannot be used in a system with a parallel maintenance bypass panel and the internal MBB must be padlocked in the open position. Only use the Ext. MBB in the parallel maintenance bypass panel for maintenance bypass operation.
UIB Unit input breaker
SSIB Static switch input breaker
UOB Unit output breaker
MBB Maintenance bypass breaker
SIB System isolation breaker
Ext. MBB External maintenance bypass breaker

Easy UPS 3S and Easy UPS 3M – Parallel System – Single Mains

Easy UPS 3S and Easy UPS 3M – Parallel System – Dual Mains

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.