990-6426-001

Specifications

Maximum Input Short-Circuit Withstand

The maximum input short-circuit withstand for the maintenance bypass panel is 10 kA RMS symmetrical.

Trip Settings for E3SBPSU10K20F

  UIB/SSIB MBB and UOB
UPS rating Breaker Ir Im Breaker Ir Im
10 kVA BGF36100 100 A fixed 1000 A fixed BGF46125 125 A fixed 1000 A fixed
15 kVA BGF36100 100 A fixed 1000 A fixed BGF46125 125 A fixed 1000 A fixed
20 kVA BGF36100 100 A fixed 1000 A fixed BGF46125 125 A fixed 1000 A fixed

Trip Settings for E3SBPSU30K40F

  UIB/SSIB MBB and UOB
UPS rating Breaker Ir Im(li) Tr Breaker Ir Im(li) Tr N
30 kVA HGF36150C 150 A fixed 1250 A LJF46250CU31X 100 A 1.5-12 0.5-16 4P 3D
40 kVA HGF36150C 150 A fixed 1250 A LJF46250CU31X 150 A 1.5-12 0.5-16 4P 3D

Recommended Upstream Protection

UPS rating Connection Breaker Im
10 kVA Input BDF36045 400 A fixed
Bypass BDF36035 400 A fixed
15 kVA Input BGF36070 640 A fixed
Bypass BGF36060 640 A fixed
20 kVA Input BGF36090 1000 A fixed
Bypass BGF36070 640 A fixed
30 kVA Input HGF36110C 1250 A
Bypass HGF36090C 1250 A
40 kVA Input HJF36150C 1250 A
Bypass HJF36125C 1250 A

Recommended Cable Sizes and Cable Lugs

NOTE: Please refer to the UPS installation manual for recommended cables sizes and recommended cable lugs.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?