About the device
SmartTag E (hereinafter referred to as Smart Tag) is a compact, robust, and easy-to-install Class 1 wireless communication energy sensor. It is used together with the Wiser Hub to collect information from every equipped circuit to measure how much energy is consumed in the circuit. It is designed specifically to manage energy consumption and power availability applications for new or existing residential installations. It monitors and measures energy and power in real-time, and also provides complete visibility of power transfer between power sources and loads.
Features of Smart Tag:
-
Easily mounted with top or bottom position directly on circuit breaker.
-
Measures energy consumption and production (power).
-
Sends real-time notifications and alarms in Wiser Home app in case of any electrical system anomalies.
Benefits of Smart Tag:
-
Smallest footprint and fastest installation.
-
Energy Class 1 as per IEC61577-12: Accurate measurement +/- 1%.
-
Compact and cost effective.