ELKO - Smart Tag_WH_00

Technical data

Features

Commercial Reference EKO01824 EKO01825 EKO01826 EKO01951 EKO01952
E-number Not defined
Product color White
Product or component type Energy Sensors
Rated Voltage Un 1P+N/2P

Phase-to-neutral/Phase-to-phase

200...240 V AC ± 20 %

Un 3P

Phase-to-phase

380...415 V AC ± 20 %

Un 3P+N Phase-to-neutral

220...240 V AC ± 20 %

Phase-to-phase

380...415 V AC ± 20 %

Frequency 50/60 Hz
Maximum current Imax 63 A
Basic current Ib 10 A

Saturation current

130 A

Starting current

Ist 40 mA

Environment

Operating temperature

-25 °C to +60 °C

Storage temperature

-40 °C to +85 °C

Overvoltage category

As per IEC 61010-1

Cat. III

Measuring category

As per IEC 61010-2-030

Altitude

≤ 2000 m

Degree of protection

Device only

IP20

IK

05

Radio-frequency communication

ISM band 2.4 GHz

2.4 GHz to 2.4835 GHz

Channels

As per IEEE 802.15.4

11 to 26

Isotropic Radiated Power

Equivalent (EIRP)

0 dBm

Maximum transmission time

< 5 ms

Channel occupancy

Messages sent every

5 seconds (approx.)

Characteristics of measuring functions

Function Performance category as per IEC 61557–12

PMD-I/DD/K55/1

Device measuring range

Active energy

(delivered and received)

Ea

Class 1

Total and partial 0 to 99999999.9 kWh

Power

P

Class 1

1P+N

≤ 1 VA

3P/3P+N

≤ 2VA

Weight

Type

Weight (g)

1P+N

17.5

3P

28

3P+N

35

1P+N Flex

16

3P+N Flex

40

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?