SUG_NO_WH-01

Limitations of the Wiser System

When commissioning a Wiser system, it is important to understand the system limits, such as the maximum number of supported devices.

System Limits

Maximum number of  

Devices Zigbee

63

Hub

1

Smart Tag Energy

20

Schneider charge

1

Rooms

16

Moments

20

Automations

10

Schedules:

 

Climate Schedules (e.g. for room setpoint)

16

 

Climate Schedules (e.g. for room setpoint)

16

 

On/Off Schedules (e.g. On/Off of appliances)

16

 

Level Schedules (e.g. % shutter position, % Light dimming)

32

Device Limits With Respect to Single Hub

Climate Maximum overall Maximum per Room

Room Thermostat

16

1

Radiator Thermostat

32

4

Underfloor Connection Strip

3

-

Flush-mounted Thermostat

16

4

Wiser 16 A Relay for Temperature Control

48

4

Lights

Maximum overall

Maximum per Room

Lighting devices

32

32

Shutters

Maximum overall

Maximum per Room

Shutter Devices

32

32

Appliances

Maximum overall

Maximum per Room

Smart Water Heater Puck

20

20

SmartSwitch Push Wireless Plus

10

10

PowerTag C

20

-

Sensors

Maximum overall

Maximum per Room

Window + Door Sensor

10

10

Motion Sensor

10

10

Water Leakage Sensor

10

10

Temperature + Humidity Sensor

10

10

Motion Sensor Outdoor, 360

10

10

Safety and Security

Maximum overall

Maximum per Room

Smoke Alarm

16

16

Energy

Maximum overall

Maximum per Room

Smart Tag Energy

20

-

Schneider Charge

1

1

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.