NHA2768503-07

Meter features

The EM6400NG+ meter supports many features, a few of the features are listed below:
  • LED display screen: Intuitive self-guided navigation using three buttons LED display, with three lines of concurrent values. Two columns of LEDs given on the either side of the meter’s front panel indicate the parameter name being displayed.

  • Energy accounting and balancing.

  • Measurement of both True PF and Displacement PF.

  • EM6400NG+ POP (Class 1 and 0.5S) and RS-485 (Class 1, 0.5S, and 0.2) models.

  • THD% and individual harmonics up to 15th order for voltage and current.

  • Active, reactive, and apparent energy readings.

  • Min/Max values of instantaneous parameters with timestamp.

  • Cybersecurity: The meter supports the disabling of RS-485 port through front panel keys to prevent unauthorized access. Toggle the RTU devices in case of limited availability of nodes in software system.

  • Suppression current: The meter can be configured to disregard the measurement of induced / auxiliary load current in the circuit (can be set from 5 to 99 mA).

You can use the meter as a stand-alone device, but its extensive capabilities are fully realized when used as part of an energy management system.

For applications, feature details and the most current and complete specifications of the EM6400NG+ meters, see the EM6400NG+ technical datasheet at www.se.com.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.