NHA2768503-07

Firmware upgrade using DLF3000

The meter contains firmware that can be upgraded using DLF3000.
  1. Download the latest version of DLF3000 from www.se.com, then install it on your computer.
    NOTE: DLF3000 is a free Schneider Electric utility for downloading firmware to your meter.
  2. Download your meter’s firmware from www.se.com.
  3. Start DLF3000.
  4. Click Add. Navigate to the folder where you saved your meter’s firmware.
  5. Select the firmware file and click Open.
  6. Select the firmware, then click Next.
  7. If you haven’t defined an upgrade system yet:
    • Click New, then type in the box to assign a system name

    • Click Add, then type in the box to assign a communications connection name

    • Select the communications driver as Serial Driver

  8. Click Continue.
  9. Click Add Device.
    • Type in the box to assign a device name

    • Select the NG6400LED device type from the list

    • Select the connection name, i.e., the one you defined in the previous step

  10. Click Next.
  11. Make sure the connection name, i.e., the one you defined in the previous step, is still selected. Enter the device address.
  12. Select the protocol (e.g., Modbus).
  13. Click OK.
  14. Click Next.
  15. Select the device name from the Download Candidate Devices pane, then click the right arrow button to move the selection to the Download Target Devices pane.
  16. Select the meter firmware in the Firmware to field.
  17. Click Next.
  18. Click Health Check to confirm the meter is communicating. The Health Status shows Passed to indicate successful communications.
  19. Click Next.
  20. The Firmware Update Group shows the connection name, the firmware version and status (should be “Queued”). The Group Device List shows the device or devices being upgraded. Click Download.
    NOTE: A warning message displays, “Warning: Relays on PowerLogic Metering Devices will be de-energized if selected for download and will remain in this mode until a successful download is completed. Press OK to start the download.”
  21. Click OK.
    • The Firmware Upgrade Group status changes to Active, then updates to show the current upgrade progress (in percent complete).

    • The Group Device List status shows “Entering Download Mode”, then changes to “Downloading” when the firmware is being downloaded to the meter. “Estimated Time Remaining” shows the firmware download progress.

    • You can also check the progress on meters display panel. The meter display shows “Download in progress” and a shows a dynamically incrementing number for “Percent Complete” (up to 100%).

  22. When the firmware upgrade is complete, the Firmware Update Group status shows Complete (Passed). The Group Device List status shows Successful Download. Click Finished.
  23. To exit the download firmware program, click Yes when prompted to quit DLF.
    NOTE: A maximum of 32 devices can be upgraded in parallel through DLF.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?