Diag screens
Screens | Description | |
---|---|---|
All LEDs on | On entering diag screen, all LEDs on the front panel light up. The display shows four eights (8888), four decimal points (....) per line, negative indicators, and parameter LEDs. This indicates that the front panel LEDs and display are operating correctly. | |
Meter Model | Displays the meter model number. | |
Serial number |
Displays the meter serial number, for example SN.0500005174.
NOTE: Ensure you have your meter’s
serial number information available while contacting Technical Support
for help.
|
|
OS version | Displays the operating system version number, for example OS 1.00.0. | |
RS version | Displays the reset (boot code) version number, for example RS 1.00.0. | |
Diagnostics error code | Displays the error codes of the meter
for diagnostics. The following are the diagnostics error codes.
|
|
Run hours | Delivered / Import | Indicates the period the load has been delivered. This counter accumulates as long as the load is ON. |
Received / Export | Indicates the period the load has been received. This counter accumulates as long as the load is ON. | |
On hours | Indicates the period for which the power meter's auxiliary supply is ON, regardless of the voltage and current inputs. | |
Interruptions | Number of supply outages, means the number of auxiliary supply interruptions. If the power meter auxiliary supply is from a UPS then the INTR (number of interruptions) will be zero (as long as the UPS stays ON), even if the voltage signals die out from time to time. | |
RS-485 | Communication error code | Displays
the communication errors of the meter. The following are the communication
error codes.
|
Communication settings screen | Displays the unit ID, baud rate, and parity values of the meter. |