Using a serial communications converter to set up RS-485
- Configure the serial communications converter’s settings to be compatible with the meter’s default communications settings.
- Connect the meter’s RS-485 port to the serial communications converter.
- Connect the communications converter to the computer.
- Start ION Setup in Network mode.
- Add a serial site and set its properties:
-
Comm link = Serial
-
Comm port = select which serial (or USB) port the communications converter is attached to
-
Baud rate = 19200
-
Format = select a format with even parity
-
- Add a meter to the site and set its properties:
-
Type = EM6400NG series load manager
-
Unit ID = 1
-
- Use the setup screens to modify the meter’s setup parameters.
- Use the RS-485 Base Comm setup screen to modify the meter’s serial communication settings.
- Click Send to save your changes to the meter. You need to reconfigure ION Setup to match the changed settings in order to re-establish communications with your meter.
- Exit ION Setup.
RS-485 port settings
| Parameter | Values | Description |
|---|---|---|
| Protocol | Modbus RTU |
Select the communications format used to transmit data. The protocol must be the same for all devices in a communications loop. ION Setup does not support ASCII 8, ASCII 7 or JBus protocols. |
| Address | 1 to 247 |
Set the address for this device. The address must be unique for each device in a communications loop. |
| Baud rate | 4800, 9600, 19200, 38400 | Select the speed for data transmission. The baud rate must be the same for all devices in a communications loop. |
| Parity | Even, Odd, None | Select None if the parity bit is not used. The parity setting must be the same for all devices in a communications loop. |