 |
tYPE = Power System Configurations |
Input range = 1P.Ln, 1P.LL, 1P.3L, 3P.3L, 3P.4L Default
value = 3P4L
NOTE: Other power system configurations can be set
through ION setup.
|
3P.4L |
 |
Vt= VT Connect |
Input range = no.Vt, 2.VT, 3.VT, 1.VT
NOTE: The VT Connect
parameters are enabled based on selected power system configuration.
|
no.Vt |
 |
Vt.Pr = Primary Voltage (V L-L) |
100 V to 999000 V
NOTE: Vt.Pr will not be enabled if VT Connect
is no.VT.
|
120 |
 |
Vt.SE = Secondary Voltage (V L-L) |
100, 110, 115, 120 V
NOTE: Vt.SE will not be enabled if VT Connect
is no.VT.
|
120 |
 |
Ct = CT Terminal |
A.1, A.2, A.3,
A.12, A.23, A.31, A.123
NOTE: The Ct terminal parameters are enabled
based on the selected power system and VT connect configuration.
|
A.123 |
 |
Ct.Pr
= CT Primary |
1
A to 32760 A
NOTE: Ct primary can be set to 32767 A through communication.
|
100 |
 |
Ct.SE
= CT Secondary |
1
A, 5 A |
5 |
 |
FrEq
= System Frequency |
50
Hz, 60 Hz |
50 |
 |
A.SuP:
A.Suppression (Minimum current at which meter starts functioning) |
5
mA to 99 mA |
5 |
 |
Ct.Sq
= CT Sequence |
Input range = A.123, A.321, A.312, A.231, A.213, A.132
NOTE: The
CT Sequence is applicable for 3P.3L and 3P.4L configurations and A.123
CT Terminal value. If you change the Power System Configurations or
CT Terminal value, then the CT sequence resets to the default value.
|
A.123 |
 |
Ct.rV
= CT Polarity Correction |
Input range = nonE, A1, A.2, A.3, A.12, A.23, A.31, A.123
NOTE: The CT Polarity Correction parameters are enabled based on selected
Power System Configurations and CT Terminal value. If you change the
Power System Configurations or CT Terminal value, then the CT Polarity
Correction resets to the default value.
|
nonE |
 |
Pd
= Power Demand |
tHEr,
t.Sb, t.b, t.rb, CS.b, CS.rb, CL.b, CL.rb |
t.b |
 |
Pd.CY
= Power Demand Period |
1
to 60 mins
NOTE: The demand update time is available for rolling block
methods under power demand.
|
15 |
 |
Pd.ut
= Power Demand Update Time |
1
to 60 mins
NOTE: The power demand update time is available for rolling
block methods under power demand.
|
15 |
 |
Pd.SY
= Power Demand Clock Sync Time |
00:00
to 23:59
NOTE: The clock sync time is available only for clock sync
block and clock sync roll block methods under power demand.
|
00.00 |
 |
Ad
= Current Demand |
tHEr,
t.Sb, t.b, t.rb, CS.b, CS.rb, CL.b, CL.rb |
t.b |
 |
Ad.CY
= Current Demand Period |
1
to 60 mins |
15 |
 |
Ad.ut
= Current Demand Update Time |
1
to 60 mins
NOTE: The current demand update time is available for rolling
block methods under current demand.
|
15 |
 |
Ad.SY
= Current Demand Clock Sync Time |
00:00
to 23:59
NOTE: The clock sync time is available only for clock sync
block and clock sync roll block methods under current demand.
|
00.00 |
 |
LEd
= LED |
Off,
EnrG |
Off |
 |
L.PLS
= LED Pulse Weight |
1
to 9999000 (Pulse per k_h)
NOTE: Pulse per energy values cannot be
viewed if LED is off.
|
1 |
 |
LPAr
= LED Energy Parameter |
d.Wh,
r.Wh, t.Wh, d.Vrh, r.Vrh, t.Vrh, d.VAh, r.VAh, t.VAh, nonE
NOTE: LED
parameter values cannot be viewed if LED is off.
|
nonE |
 |
PASS
= Password |
0000
- 9999 |
0000 |
 |
CoM
= Communication
NOTE: Id, baud rate, and parity cannot be viewed if
com is off.
|
ON,
OFF, RTFT
NOTE: ON / OFF: To enable / disable communications port.
NOTE: Retrofit (RTFT): For configuring legacy communication data
models (Applicable only in EM6400NG+ RS-485 meter model).
|
ON |
 |
Id
= Unit Id |
1
to 247 |
1 |
 |
bAud
= Baud Rate |
4800,
9600, 19200, 38400 |
19200 |
 |
Prty
= Parity |
EVEn,
odd, nonE |
EVEn |
 |
YEAr
= RTC |
YYYY
( 2000 to 2127) |
NA |
 |
dAtE
= Month:Date |
MM (month) - 1 to 12
dd (day) - 1 to 31
|
NA |
 |
hour
= Hours:Minutes |
HH (hours) - 00 to 23
MM (minutes) - 00 to 59
|
NA |
 |
PoP
= Communication Pulse Output |
Off,
EnrG
NOTE: Pulse weight and energy parameter cannot be viewed if POP
is off.
|
EnrG |
 |
P.PLS
= POP Pulse Weight |
1
to 9999000 (pulse per k_h) |
200 |
 |
P.PAr
= POP Energy Parameter |
Wh,
VAh, Vrh |
Wh |
 |
Indicates optional setup parameters |