990-91377J-001

Physical

UPS Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm Number of preinstalled power modules in the UPS Number of power modules shipped separately* Number of extra power modules that can be ordered*
GVL0K500DS 468 2145 950 1100 0 0 10
GVL200K500DS 620 2145 950 1100 4 0 6
GVL300K500DS 620 2145 950 1100 4 2 4
GVL400K500DS 620 2145 950 1100 4 4 2
GVL500KDS 620 2145 950 1100 4 6 0

Power Module Shipping Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVPM50KD 62 330 580 780

UPS Weights and Dimensions

UPS rating Weight kg Height mm Width mm Depth mm
200 kW 550 1970 850 925
250 kW 588 1970 850 925
300 kW 626 1970 850 925
350 kW 664 1970 850 925
400 kW 702 1970 850 925
450 kW 740 1970 850 925
500 kW 778 1970 850 925

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.