990-91377J-001

Environment

  Operating Storage
Temperature 0 °C to 40 °C without load derating.
40 °C to 50 °C when derated to 70% power.
-25 °C to 55 °C for systems without batteries.
Relative humidity 5-95% non-condensing 10-80% non-condensing
Elevation Designed for operation in 0-3000 m elevation.

Derating required from 1000-3000 m with forced air cooling:
Up to 1000 m: 1.000
Up to 1500 m : 1.000 conditioned by 2 x 300 mm2 input cables at 500 kW
Up to 1500 m : 0.975
Up to 2000 m: 1.000 conditioned by 2 x 300 mm2 input cables at 500 kW
Up to 2000 m: 0.950
Up to 2500 m: 0.975 conditioned by 2 x 300 mm2 input cables at 500 kW
Up to 2500 m: 0.925
Up to 3000 m: 0.950 conditioned by 2 x 300 mm2 input cables at 500 kW
Up to 3000 m: 0.900

Derating required from 1000-3000 m with convection cooling:
Up to 1000 m: 1.000
Up to 1500 m : 0.985
Up to 2000 m: 0.970
Up to 2500 m: 0.955
Up to 3000 m: 0.940
 
Audible noise one meter from unit

62 dB at 70% load

69.5 dB at 100% load for 400 V systems

Protection class IP20
Color RAL 9003, gloss level 85%

Heat Dissipation in BTU/hr

200 kW Normal operation ECO mode
Voltage (V) 380 400 415 440 380 400 415 440
25% load

6188

6005

6188

6188

1897

2072

1897

1897

50% load

10553

10190

10190

10190

2405

2405

2405

2752

75% load

16373

15829

15285

14743

3608

3089

3089

3089

100% load

24750

23288

21831

21105

4119

4119

4119

4119

200 kW eConversion Battery operation
Voltage (V) 380 400 415 440 380 400 415 440
25% load

2774

2774

2950

2950

7108

7108

7108

8039

50% load

3446

3446

3446

3446

12009

12009

12009

13109

75% load

4127

4127

4127

4127

18014

18014

18014

18563

100% load

4810

4810

4810

4810

25484

25484

25484

25484

250 kW Normal operation ECO mode
Voltage (V) 380 400 415 440 380 400 415 440
25% load

7506

7506

7506

7734

2372

2372

2372

2372

50% load

13191

12738

12738

12286

3007

3007

3007

3007

75% load

20467

19786

19107

18429

3862

3862

3862

3862

100% load

30938

29110

28198

26381

5149

5149

5149

5149

250 kW eConversion Battery operation
Voltage (V) 380 400 415 440 380 400 415 440
25% load

3467

3467

3688

3688

8654

8654

8654

9582

50% load

4308

4308

4308

4308

15011

15011

15011

15927

75% load

5159

5159

5159

5159

22517

22517

22517

23203

100% load

6013

6013

6013

6013

31855

31855

31855

31855

300 kW Normal operation ECO mode
Voltage (V) 380 400 415 440 380 400 415 440
25% load

9007

9007

9007

9281

2846

2585

2846

2846

50% load

15829

15285

15285

14743

3608

3608

3608

3608

75% load

24560

23743

22928

22115

4634

4634

4634

4634

100% load

37125

34932

33838

31658

6179

6179

6179

6179

300 kW eConversion Battery operation
Voltage (V) 380 400 415 440 380 400 415 440
25% load

4161

4161

4426

4426

10108

10108

10108

11219

50% load

5170

5170

5170

5170

17466

17466

17466

19113

75% load

6191

6191

6191

6191

27020

27020

27020

27844

100% load

7216

7216

7216

7216

38226

38226

38226

38226

350 kW Normal operation ECO mode
Voltage (V) 380 400 415 440 380 400 415 440
25% load

10508

10508

10508

10828

3016

3016

3016

3016

50% load

18467

17833

17833

17833

4209

4209

4209

4209

75% load

29608

27701

26750

25801

6314

5406

5406

5406

100% load

43313

40753

39478

36934

7208

7208

7208

7208

350 kW eConversion Battery operation
Voltage (V) 380 400 415 440 380 400 415 440
25% load

4854

4854

4854

5163

11471

11471

11471

12764

50% load

5423

6031

6031

6031

20377

20377

20377

21656

75% load

7223

7223

7223

7223

31524

31524

31524

32485

100% load

8418

8418

8418

8418

44597

44597

44597

44597

400 kW Normal operation ECO mode
Voltage (V) 380 400 415 440 380 400 415 440
25% load

12009

12009

12009

12375

3446

3446

3446

3446

50% load

21105

20381

20381

20381

4810

4810

4810

4810

75% load

33838

31658

30571

29486

7216

6179

6179

6179

100% load

49501

46575

45117

42210

8238

8238

8238

8238

400 kW eConversion Battery operation
Voltage (V) 380 400 415 440 380 400 415 440
25% load

5548

5548

5548

5901

13109

13109

13109

14587

50% load

6197

6893

6893

6893

23288

23288

23288

24750

75% load

8255

8255

8255

8255

36027

36027

36027

37125

100% load

9621

9621

9621

9621

50968

50968

50968

50968

450 kW Normal operation ECO mode
Voltage (V) 380 400 415 440 380 400 415 440
25% load

13510

13510

13510

13922

3877

3877

3877

3877

50% load

23743

22928

22928

22928

5412

5412

5412

5412

75% load

38068

36840

35615

34392

8118

8118

6951

6951

100% load

57339

54041

50757

49120

10824

9268

9268

9268

450 kW eConversion Battery operation
Voltage (V) 380 400 415 440 380 400 415 440
25% load

5845

6241

6241

6638

14748

14748

14748

15994

50% load

6972

7755

7755

7755

26199

26199

26199

27844

75% load

9287

9287

9287

9287

40531

40531

40531

41766

100% load

10824

10824

10824

10824

57339

57339

57339

57339

500 kW Normal operation ECO mode
Voltage (V) 380 400 415 440 380 400 415 440
25% load

15011

15011

15011

15469

4308

4308

4308

4308

50% load

26381

25476

25476

25476

6013

6013

6013

6013

75% load

42298

40933

39572

38214

9020

9020

7723

7723

100% load

63710

60046

56397

54578

12026

10298

10298

10298

500 kW eConversion Battery operation
Voltage (V) 380 400 415 440 380 400 415 440
25% load

6495

6935

6935

7376

16387

16387

16387

17771

50% load

7747

8616

8616

8616

29110

29110

29110

30938

75% load

10319

10319

10319

10319

45034

45034

45034

46407

100% load

12026

12026

12026

12026

63710

63710

63710

63710

Airflow Values

Indicative Airflow Values in m3/Hour Based on a 30 °C Environment

UPS rating 200 kW 250 kW 300 kW 350 kW 400 kW 450 kW 500 kW
50% load

1617

1920

2223

2526

2829

3132

3435

75% load

2102

2526

2950

3375

3799

4223

4749

90% load

2344

2829

3314

3799

4365

4911

5436

100% load

2405

2905

3405

3905

4547

5087

5709

Indicative Airflow Values in m3/Hour Based on a 40 °C Environment

UPS rating 200 kW 250 kW 300 kW 350 kW 400 kW 450 kW 500 kW
50% load

1920

2299

2678

3056

3435

3814

4193

75% load

2284

2753

3223

3693

4163

4774

5284

90% load

2465

2981

3496

4112

4668

5224

5860

100% load

2647

3208

3769

4471

5072

5754

6416

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.