990-91377J-001

Options

Configuration Options

  • AI load tolerant UPS – tested and validated*

  • eConversion mode

  • Compact design, high density technology, and modular architecture

  • Replacement of power module in any operation mode (Live Swap)*

  • Single or dual mains

  • Up to 6+0 UPSs in parallel for capacity

  • Up to 5+1 UPSs in parallel for redundancy

  • Default top cable entry

  • EcoStruxure IT compatible

  • Generator compatible

  • Touchscreen LCD

  • Simplified common battery (VRLA/Lithium-ion) supported

  • ECO mode

Hardware Options

NOTE: All hardware options listed here may not be available in all regions.

Power Module

  • Power module 50 kW (GVPM50KD)

Lithium-ion Battery Cabinet

Battery cabinet including Lithium-ion batteries and battery breaker.

  • Galaxy Lithium-ion battery cabinet with 16 battery modules (LIBSESMG16IEC)

  • Galaxy Lithium-ion battery cabinet with 17 battery modules (LIBSESMG17IEC)

Classic Battery Cabinets

Classic battery cabinet including batteries and battery breaker.

  • 1010 mm wide, classic battery cabinet (GVSCBC10A2, GVSCBC10B2)

Empty Battery Cabinets

Empty battery cabinet for use with third party batteries. Battery breaker kit is required (sold separately).

  • 700 mm wide empty classic battery cabinet (GVEBC7)

  • 1100 mm wide empty classic battery cabinet (GVEBC11)

  • 1500 mm wide empty classic battery cabinet (GVEBC15)

Battery Breaker Box

Wall mounted battery breaker box for use with third party battery solutions.

  • 100-300 kW battery breaker box with one battery breaker (GVBBB630EL-1CB)

  • 250-500 kW battery breaker box with two battery breakers (GVBBB630EL-2CB)

  • 400-500 kW battery breaker box with three battery breakers (GVBBB630EL-3CB)

Battery Breaker Kit

Battery breaker kit for use with empty battery cabinets or third party battery solutions.

  • 100-300 kW battery breaker kit (GVBBK630EL)

Maintenance Bypass Cabinet

Maintenance bypass cabinet for complete isolation of the UPS during service operations. Only for single UPS.

  • 200-500 kW maintenance bypass cabinet with backfeed (GVLMBCA200K500H)

Bottom Entry Cabinet

Bottom entry cabinet for cable entry through the bottom of the system.

  • Bottom entry cabinet (GVBEC)

Remote Centralized Display

  • Galaxy VL Remote Centralized Display (GVLOPT007)

Optional Installation Kits

  • Seismic kit for UPS, maintenance bypass cabinet, and bottom entry cabinet (GVLOPT002)

  • Backfeed kit for UPS (GVLOPT004)

  • Lithium-ion battery control breaker kit (GVLOPT005)

  • Parallel kit for UPS (GVLOPT006)

  • Door switch option kit (GVLOPT011)

  • Bottom entry cabinet 65 kAIC kit for Galaxy VL (GVLOPT012)

Optional Network Management Card

  • Network Management Card LCES2 with Modbus, Ethernet and AUX sensors (AP9644)

Air Filter

  • Performance air filter kit for UPS (GVLOPT001)

Temperature Sensors

  • Temperature sensor for network management card (AP9335T)

  • Temperature/humidity sensor for network management card (AP9335TH)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.