Specifications
Specifications for 200 kW UPS
| Voltage (V) | 380 | 400 | 415 | 440 | 480 | |
|---|---|---|---|---|---|---|
| Input | Connections | Single mains: 4-wire
(L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE)* Dual mains: 3-wire (L1, L2, L3, PE) |
Single
mains: 4-wire* (L1, L2, L3, N, G) or 3-wire* (L1, L2, L3, G)* Dual mains: 3-wire* (L1, L2, L3, G) |
|||
| Input voltage range (V) | 331-437 | 340-460 | 353-477 | 374-506 | 408-552 | |
| Frequency (Hz) | 40-70 | |||||
| Nominal input current (A) | 316 | 299 | 288 | 272 | 249 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating | 65 kA Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
– | ||||
| Maximum input current (A) | 371 | 365 | 352 | 332 | 303 | |
| Input current limitation (A) | 371 | 370 | 366 | 342 | 313 | |
| Total harmonic distortion (THDI) | <3% at 100% load* | |||||
| Input power factor | >0.99 at load >25%, 0.95 at >15% load | |||||
| Protection | Built-in backfeed protection and fuses | |||||
| Ramp-in | Adaptive 1-300 seconds | |||||
| Bypass | Connections | 4-wire (L1,
L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G) |
|||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | 396-484 | 432-528 | |
| Frequency (Hz) | 50 or 60 | |||||
| Frequency range (Hz) | Programmable: ±1, ±3, ±10. Default is ±3. | |||||
| Nominal bypass current (A) | 312 | 297 | 286 | 270 | 247 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating (three cycles) | 65 kA
Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
65 kAIC 65 kAIC with maintenance bypass cabinet (GVLMBCA200K500G) 45 kAIC Icw with bottom entry cabinet (GVBEC) 65 kAIC Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kAIC with backfeed breaker kit (GVLOPT003) installed in the UPS* |
||||
| I2t thyristor value (A2s) | 3.1 MA2s | |||||
| Bypass backfeed protection options | 1:
Upstream installation of breaker with shunt trip connected to the
UPS, OR 2: Installation with maintenance bypass cabinet (GVLMBCA200K500H / GVLMBCA200K500G), OR 3: Installation of backfeed breaker kit (GVLOPT004 / GVLOPT003) in the UPS. |
|||||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G, GEC*) |
|||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||||
| Overload capacity | Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
||||
| Output power factor | 1 | |||||
| Nominal output current (A) | 304 | 289 | 278 | 262 | 241 | |
| Minimum short circuit rating* | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating* | 65 kA Icw 25 kA Icw with maintenance bypass cabinet GVLMBCA200K500H 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit GVLOPT004 installed in the UPS* |
– | ||||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||||
| Output frequency (Hz) | 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running) | |||||
| Synchronized slew rate (Hz/sec) | Programmable: 0.25, 0.5, 1, 2, 4, 6 | |||||
| Total harmonic distortion (THDU) | <1% for linear load, <5% for non-linear load* | |||||
| Output performance classification (according to IEC/ EN62040-3) | VFI-SS-11 | |||||
| Load crest factor | 3 | |||||
| Load power factor | 0.5 leading to 0.5 lagging without derating | |||||
| Battery | Charging power in % of output power | 0-40% load: 80% 100% load: 15% |
0-40%
load: 80% 100% load: 20% |
|||
| Maximum charging power (kW) | 0-40% load: 160 100% load: 30 |
0-40% load: 160 100% load: 40 |
||||
| Nominal battery voltage (VDC) | 480 for 40 blocks 576 for 48 blocks |
|||||
| Nominal float voltage (VDC) | 545 for 40 blocks 654 for 48 blocks |
|||||
| Maximum boost voltage (VDC) | 571 for 40 blocks 685 for 48 blocks |
|||||
| Temperature compensation (per cell) | -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C | |||||
| End of discharge voltage (full load) (VDC) | 384 | |||||
| End of discharge voltage (no load) (VDC) | 420 | |||||
| Battery current at full load and nominal battery voltage (A) | 434 | |||||
| Battery current at full load and minimum battery voltage (A) | 543 | |||||
| Ripple current | < 5% C20 (5 minute runtime) | |||||
| Battery test | Manual/automatic (selectable) | |||||
| Maximum short circuit rating | 30 kA | |||||
Specifications for 250 kW UPS
| Voltage (V) | 380 | 400 | 415 | 440 | 480 | |
|---|---|---|---|---|---|---|
| Input | Connections | Single mains: 4-wire
(L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE)* Dual mains: 3-wire (L1, L2, L3, PE) |
Single
mains: 4-wire* (L1, L2, L3, N, G) or 3-wire* (L1, L2, L3, G)* Dual mains: 3-wire* (L1, L2, L3, G) |
|||
| Input voltage range (V) | 331-437 | 340-460 | 353-477 | 374-506 | 408-552 | |
| Frequency (Hz) | 40-70 | |||||
| Nominal input current (A) | 395 | 374 | 360 | 340 | 311 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating (three cycles) | 65 kA
Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
– | ||||
| Maximum input current (A) | 463 | 457 | 440 | 415 | 379 | |
| Input current limitation (A) | 463 | 463 | 458 | 427 | 392 | |
| Total harmonic distortion (THDI) | <3% at 100% load* | |||||
| Input power factor | >0.99 at load >25%, 0.95 at >15% load | |||||
| Protection | Built-in backfeed protection and fuses | |||||
| Ramp-in | Adaptive 1-300 seconds | |||||
| Bypass | Connections | 4-wire (L1,
L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G) |
|||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | 396-484 | 432-528 | |
| Frequency (Hz) | 50 or 60 | |||||
| Frequency range (Hz) | Programmable: ±1, ±3, ±10. Default is ±3. | |||||
| Nominal bypass current (A) | 390 | 371 | 357 | 337 | 309 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating (three cycles) | 65 kA
Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
65 kAIC 65 kAIC with maintenance bypass cabinet (GVLMBCA200K500G) 45 kAIC Icw with bottom entry cabinet (GVBEC) 65 kAIC Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kAIC with backfeed breaker kit (GVLOPT003) installed in the UPS* |
||||
| I2t thyristor value (A2s) | 3.1 MA2s | |||||
| Bypass backfeed protection options | 1:
Upstream installation of breaker with shunt trip connected to the
UPS, OR 2: Installation with maintenance bypass cabinet (GVLMBCA200K500H / GVLMBCA200K500G), OR 3: Installation of backfeed breaker kit (GVLOPT004 / GVLOPT003) in the UPS. |
|||||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G, GEC*) |
|||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||||
| Overload capacity |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
||||
| Output power factor | 1 | |||||
| Nominal output current (A) | 380 | 361 | 348 | 328 | 301 | |
| Minimum short circuit rating* | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating* | 65 kA Icw 25 kA Icw with maintenance bypass cabinet GVLMBCA200K500H 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit GVLOPT004 installed in the UPS* |
– | ||||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||||
| Output frequency (Hz) | 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running) | |||||
| Synchronized slew rate (Hz/sec) | Programmable: 0.25, 0.5, 1, 2, 4, 6 | |||||
| Total harmonic distortion (THDU) | <1% for linear load, <5% for non-linear load* | |||||
| Output performance classification (according to IEC/ EN62040-3) | VFI-SS-11 | |||||
| Load crest factor | 3 | |||||
| Load power factor | 0.5 leading to 0.5 lagging without derating | |||||
| Battery | Charging power in % of output power | 0-40% load: 80% 100% load: 15% |
0-40%
load: 80% 100% load: 20% |
|||
| Maximum charging power (kW) | 0-40% load: 200 100% load: 37.5 |
0-40% load: 200 100% load: 50 |
||||
| Nominal battery voltage (VDC) | 480 for 40 blocks 576 for 48 blocks |
|||||
| Nominal float voltage (VDC) | 545 for 40 blocks 654 for 48 blocks |
|||||
| Maximum boost voltage (VDC) | 571 for 40 blocks 685 for 48 blocks |
|||||
| Temperature compensation (per cell) | -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C | |||||
| End of discharge voltage (full load) (VDC) | 384 | |||||
| End of discharge voltage (no load) (VDC) | 420 | |||||
| Battery current at full load and nominal battery voltage (A) | 543 | |||||
| Battery current at full load and minimum battery voltage (A) | 678 | |||||
| Ripple current | < 5% C20 (5 minute runtime) | |||||
| Battery test | Manual/automatic (selectable) | |||||
| Maximum short circuit rating | 30 kA | |||||
Specifications for 300 kW UPS
| Voltage (V) | 380 | 400 | 415 | 440 | 480 | |
|---|---|---|---|---|---|---|
| Input | Connections | Single mains: 4-wire
(L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE)* Dual mains: 3-wire (L1, L2, L3, PE) |
Single
mains: 4-wire* (L1, L2, L3, N, G) or 3-wire* (L1, L2, L3, G)* Dual mains: 3-wire* (L1, L2, L3, G) |
|||
| Input voltage range (V) | 331-437 | 340-460 | 353-477 | 374-506 | 408-552 | |
| Frequency (Hz) | 40-70 | |||||
| Nominal input current (A) | 474 | 449 | 432 | 408 | 373 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating (three cycles) | 65 kA
Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
– | ||||
| Maximum input current (A) | 555 | 548 | 528 | 498 | 455 | |
| Input current limitation (A) | 555 | 555 | 549 | 513 | 470 | |
| Total harmonic distortion (THDI) | <3% at 100% load* | |||||
| Input power factor | >0.99 at load >25%, 0.95 at >15% load | |||||
| Protection | Built-in backfeed protection and fuses | |||||
| Ramp-in | Adaptive 1-300 seconds | |||||
| Bypass | Connections | 4-wire (L1,
L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G) |
|||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | 396-484 | 432-528 | |
| Frequency (Hz) | 50 or 60 | |||||
| Frequency range (Hz) | Programmable: ±1, ±3, ±10. Default is ±3. | |||||
| Nominal bypass current (A) | 468 | 445 | 429 | 404 | 371 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating (three cycles) | 65 kA
Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
65 kAIC 65 kAIC with maintenance bypass cabinet (GVLMBCA200K500G) 45 kAIC Icw with bottom entry cabinet (GVBEC) 65 kAIC Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kAIC with backfeed breaker kit (GVLOPT003) installed in the UPS* |
||||
| I2t thyristor value (A2s) | 3.1 MA2s | |||||
| Bypass backfeed protection options | 1:
Upstream installation of breaker with shunt trip connected to the
UPS, OR 2: Installation with maintenance bypass cabinet (GVLMBCA200K500H / GVLMBCA200K500G), OR 3: Installation of backfeed breaker kit (GVLOPT004 / GVLOPT003) in the UPS. |
|||||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G, GEC*) |
|||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||||
| Overload capacity |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
||||
| Output power factor | 1 | |||||
| Nominal output current (A) | 456 | 433 | 417 | 394 | 361 | |
| Minimum short circuit rating* | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating* | 65 kA Icw 25 kA Icw with maintenance bypass cabinet GVLMBCA200K500H 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit GVLOPT004 installed in the UPS* |
– | ||||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||||
| Output frequency (Hz) | 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running) | |||||
| Synchronized slew rate (Hz/sec) | Programmable: 0.25, 0.5, 1, 2, 4, 6 | |||||
| Total harmonic distortion (THDU) | <1% for linear load, <5% for non-linear load* | |||||
| Output performance classification (according to IEC/ EN62040-3) | VFI-SS-11 | |||||
| Load crest factor | 3 | |||||
| Load power factor | 0.5 leading to 0.5 lagging without derating | |||||
| Battery | Charging power in % of output power | 0-40% load: 80% 100% load: 15% |
0-40%
load: 80% 100% load: 20% |
|||
| Maximum charging power (kW) | 0-40% load: 240 100% load: 45 |
0-40% load: 240 100% load: 60 |
||||
| Nominal battery voltage (VDC) | 480 for 40 blocks 576 for 48 blocks |
|||||
| Nominal float voltage (VDC) | 545 for 40 blocks 654 for 48 blocks |
|||||
| Maximum boost voltage (VDC) | 571 for 40 blocks 685 for 48 blocks |
|||||
| Temperature compensation (per cell) | -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C | |||||
| End of discharge voltage (full load) (VDC) | 384 | |||||
| End of discharge voltage (no load) (VDC) | 420 | |||||
| Battery current at full load and nominal battery voltage (A) | 651 | |||||
| Battery current at full load and minimum battery voltage (A) | 814 | |||||
| Ripple current | < 5% C20 (5 minute runtime) | |||||
| Battery test | Manual/automatic (selectable) | |||||
| Maximum short circuit rating | 30 kA | |||||
Specifications for 350 kW UPS
| Voltage (V) | 380 | 400 | 415 | 440 | 480 | |
|---|---|---|---|---|---|---|
| Input | Connections | Single mains: 4-wire
(L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE)* Dual mains: 3-wire (L1, L2, L3, PE) |
Single
mains: 4-wire* (L1, L2, L3, N, G) or 3-wire* (L1, L2, L3, G)* Dual mains: 3-wire* (L1, L2, L3, G) |
|||
| Input voltage range (V) | 331-437 | 340-460 | 353-477 | 374-506 | 408-552 | |
| Frequency (Hz) | 40-70 | |||||
| Nominal input current (A) | 553 | 524 | 505 | 476 | 435 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating (three cycles) | 65 kA
Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
– | ||||
| Maximum input current (A) | 648 | 640 | 616 | 581 | 531 | |
| Input current limitation (A) | 648 | 648 | 641 | 598 | 548 | |
| Total harmonic distortion (THDI) | <3% at 100% load* | |||||
| Input power factor | >0.99 at load >25%, 0.95 at >15% load | |||||
| Protection | Built-in backfeed protection and fuses | |||||
| Ramp-in | Adaptive 1-300 seconds | |||||
| Bypass | Connections | 4-wire (L1,
L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G) |
|||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | 396-484 | 432-528 | |
| Frequency (Hz) | 50 or 60 | |||||
| Frequency range (Hz) | Programmable: ±1, ±3, ±10. Default is ±3. | |||||
| Nominal bypass current (A) | 546 | 519 | 500 | 472 | 432 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating (three cycles) | 65 kA
Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
65 kAIC 65 kAIC with maintenance bypass cabinet (GVLMBCA200K500G) 45 kAIC Icw with bottom entry cabinet (GVBEC) 65 kAIC Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kAIC with backfeed breaker kit (GVLOPT003) installed in the UPS* |
||||
| I2t thyristor value (A2s) | 3.1 MA2s | |||||
| Bypass backfeed protection options | 1:
Upstream installation of breaker with shunt trip connected to the
UPS, OR 2: Installation with maintenance bypass cabinet (GVLMBCA200K500H / GVLMBCA200K500G), OR 3: Installation of backfeed breaker kit (GVLOPT004 / GVLOPT003) in the UPS. |
|||||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G, GEC*) |
|||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||||
| Overload capacity |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
||||
| Output power factor | 1 | |||||
| Nominal output current (A) | 532 | 505 | 487 | 459 | 421 | |
| Minimum short circuit rating* | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating* | 65 kA Icw 25 kA Icw with maintenance bypass cabinet GVLMBCA200K500H 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit GVLOPT004 installed in the UPS* |
– | ||||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||||
| Output frequency (Hz) | 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running) | |||||
| Synchronized slew rate (Hz/sec) | Programmable: 0.25, 0.5, 1, 2, 4, 6 | |||||
| Total harmonic distortion (THDU) | <1% for linear load, <5% for non-linear load* | |||||
| Output performance classification (according to IEC/ EN62040-3) | VFI-SS-11 | |||||
| Load crest factor | 3 | |||||
| Load power factor | 0.5 leading to 0.5 lagging without derating | |||||
| Battery | Charging power in % of output power | 0-40% load: 80% 100% load: 15% |
0-40%
load: 80% 100% load: 20% |
|||
| Maximum charging power (kW) | 0-40% load: 280 100% load: 52.5 |
0-40% load: 280 100% load: 70 |
||||
| Nominal battery voltage (VDC) | 480 for 40 blocks 576 for 48 blocks |
|||||
| Nominal float voltage (VDC) | 545 for 40 blocks 654 for 48 blocks |
|||||
| Maximum boost voltage (VDC) | 571 for 40 blocks 685 for 48 blocks |
|||||
| Temperature compensation (per cell) | -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C | |||||
| End of discharge voltage (full load) (VDC) | 384 | |||||
| End of discharge voltage (no load) (VDC) | 420 | |||||
| Battery current at full load and nominal battery voltage (A) | 760 | |||||
| Battery current at full load and minimum battery voltage (A) | 949 | |||||
| Ripple current | < 5% C20 (5 minute runtime) | |||||
| Battery test | Manual/automatic (selectable) | |||||
| Maximum short circuit rating | 30 kA | |||||
Specifications for 400 kW UPS
| Voltage (V) | 380 | 400 | 415 | 440 | 480 | |
|---|---|---|---|---|---|---|
| Input | Connections | Single mains: 4-wire
(L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE)* Dual mains: 3-wire (L1, L2, L3, PE) |
Single
mains: 4-wire* (L1, L2, L3, N, G) or 3-wire* (L1, L2, L3, G)* Dual mains: 3-wire* (L1, L2, L3, G) |
|||
| Input voltage range (V) | 331-437 | 340-460 | 353-477 | 374-506 | 408-552 | |
| Frequency (Hz) | 40-70 | |||||
| Nominal input current (A) | 632 | 599 | 577 | 544 | 497 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating (three cycles) | 65 kA
Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
– | ||||
| Maximum input current (A) | 740 | 731 | 704 | 664 | 607 | |
| Input current limitation (A) | 740 | 740 | 732 | 683 | 626 | |
| Total harmonic distortion (THDI) | <3% at 100% load* | |||||
| Input power factor | >0.99 at load >25%, 0.95 at >15% load | |||||
| Protection | Built-in backfeed protection and fuses | |||||
| Ramp-in | Adaptive 1-300 seconds | |||||
| Bypass | Connections | 4-wire (L1,
L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G) |
|||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | 396-484 | 432-528 | |
| Frequency (Hz) | 50 or 60 | |||||
| Frequency range (Hz) | Programmable: ±1, ±3, ±10. Default is ±3. | |||||
| Nominal bypass current (A) | 624 | 593 | 572 | 539 | 494 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating (three cycles) | 65 kA
Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
65 kAIC 65 kAIC with maintenance bypass cabinet (GVLMBCA200K500G) 45 kAIC Icw with bottom entry cabinet (GVBEC) 65 kAIC Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kAIC with backfeed breaker kit (GVLOPT003) installed in the UPS* |
||||
| I2t thyristor value (A2s) | 3.1 MA2s | |||||
| Bypass backfeed protection options | 1:
Upstream installation of breaker with shunt trip connected to the
UPS, OR 2: Installation with maintenance bypass cabinet (GVLMBCA200K500H / GVLMBCA200K500G), OR 3: Installation of backfeed breaker kit (GVLOPT004 / GVLOPT003) in the UPS. |
|||||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G, GEC*) |
|||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||||
| Overload capacity |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
||||
| Output power factor | 1 | |||||
| Nominal output current (A) | 608 | 577 | 556 | 525 | 481 | |
| Minimum short circuit rating* | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating* | 65 kA Icw 25 kA Icw with maintenance bypass cabinet GVLMBCA200K500H 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit GVLOPT004 installed in the UPS* |
– | ||||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||||
| Output frequency (Hz) | 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running) | |||||
| Synchronized slew rate (Hz/sec) | Programmable: 0.25, 0.5, 1, 2, 4, 6 | |||||
| Total harmonic distortion (THDU) | <1% for linear load, <5% for non-linear load* | |||||
| Output performance classification (according to IEC/ EN62040-3) | VFI-SS-11 | |||||
| Load crest factor | 3 | |||||
| Load power factor | 0.5 leading to 0.5 lagging without derating | |||||
| Battery | Charging power in % of output power | 0-40% load: 80% 100% load: 15% |
0-40%
load: 80% 100% load: 20% |
|||
| Maximum charging power (kW) | 0-40% load: 320 100% load: 60 |
0-40% load: 320 100% load: 80 |
||||
| Nominal battery voltage (VDC) | 480 for 40 blocks 576 for 48 blocks |
|||||
| Nominal float voltage (VDC) | 545 for 40 blocks 654 for 48 blocks |
|||||
| Maximum boost voltage (VDC) | 571 for 40 blocks 685 for 48 blocks |
|||||
| Temperature compensation (per cell) | -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C | |||||
| End of discharge voltage (full load) (VDC) | 384 | |||||
| End of discharge voltage (no load) (VDC) | 420 | |||||
| Battery current at full load and nominal battery voltage (A) | 868 | |||||
| Battery current at full load and minimum battery voltage (A) | 1085 | |||||
| Ripple current | < 5% C20 (5 minute runtime) | |||||
| Battery test | Manual/automatic (selectable) | |||||
| Maximum short circuit rating | 30 kA | |||||
Specifications for 450 kW UPS
| Voltage (V) | 380 | 400 | 415 | 440 | 480 | |
|---|---|---|---|---|---|---|
| Input | Connections | Single mains: 4-wire
(L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE)* Dual mains: 3-wire (L1, L2, L3, PE) |
Single
mains: 4-wire* (L1, L2, L3, N, G) or 3-wire* (L1, L2, L3, G)* Dual mains: 3-wire* (L1, L2, L3, G) |
|||
| Input voltage range (V) | 331-437 | 340-460 | 353-477 | 374-506 | 408-552 | |
| Frequency (Hz) | 40-70 | |||||
| Nominal input current (A) | 711 | 674 | 649 | 612 | 559 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating (three cycles) | 65 kA
Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
– | ||||
| Maximum input current (A) | 833 | 822 | 792 | 747 | 682 | |
| Input current limitation (A) | 833 | 833 | 824 | 769 | 705 | |
| Total harmonic distortion (THDI) | <3% at 100% load* | |||||
| Input power factor | >0.99 at load >25%, 0.95 at >15% load | |||||
| Protection | Built-in backfeed protection and fuses | |||||
| Ramp-in | Adaptive 1-300 seconds | |||||
| Bypass | Connections | 4-wire (L1,
L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G) |
|||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | 396-484 | 432-528 | |
| Frequency (Hz) | 50 or 60 | |||||
| Frequency range (Hz) | Programmable: ±1, ±3, ±10. Default is ±3. | |||||
| Nominal bypass current (A) | 702 | 667 | 643 | 607 | 556 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating (three cycles) | 65 kA
Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
65 kAIC 65 kAIC with maintenance bypass cabinet (GVLMBCA200K500G) 45 kAIC Icw with bottom entry cabinet (GVBEC) 65 kAIC Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kAIC with backfeed breaker kit (GVLOPT003) installed in the UPS* |
||||
| I2t thyristor value (A2s) | 3.1 MA2s | |||||
| Bypass backfeed protection options | 1:
Upstream installation of breaker with shunt trip connected to the
UPS, OR 2: Installation with maintenance bypass cabinet (GVLMBCA200K500H / GVLMBCA200K500G), OR 3: Installation of backfeed breaker kit (GVLOPT004 / GVLOPT003) in the UPS. |
|||||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G, GEC*) |
|||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||||
| Overload capacity |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
||||
| Output power factor | 1 | |||||
| Nominal output current (A) | 684 | 650 | 626 | 590 | 541 | |
| Minimum short circuit rating* | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating* | 65 kA Icw 25 kA Icw with maintenance bypass cabinet GVLMBCA200K500H 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit GVLOPT004 installed in the UPS* |
– | ||||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||||
| Output frequency (Hz) | 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running) | |||||
| Synchronized slew rate (Hz/sec) | Programmable: 0.25, 0.5, 1, 2, 4, 6 | |||||
| Total harmonic distortion (THDU) | <1% for linear load, <5% for non-linear load* | |||||
| Output performance classification (according to IEC/ EN62040-3) | VFI-SS-11 | |||||
| Load crest factor | 3 | |||||
| Load power factor | 0.5 leading to 0.5 lagging without derating | |||||
| Battery | Charging power in % of output power | 0-40% load: 80% 100% load: 15% |
0-40%
load: 80% 100% load: 20% |
|||
| Maximum charging power (kW) | 0-40% load: 360 100% load: 67.5 |
0-40% load: 360 100% load: 90 |
||||
| Nominal battery voltage (VDC) | 480 for 40 blocks 576 for 48 blocks |
|||||
| Nominal float voltage (VDC) | 545 for 40 blocks 654 for 48 blocks |
|||||
| Maximum boost voltage (VDC) | 571 for 40 blocks 685 for 48 blocks |
|||||
| Temperature compensation (per cell) | -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C | |||||
| End of discharge voltage (full load) (VDC) | 384 | |||||
| End of discharge voltage (no load) (VDC) | 420 | |||||
| Battery current at full load and nominal battery voltage (A) | 977 | |||||
| Battery current at full load and minimum battery voltage (A) | 1221 | |||||
| Ripple current | < 5% C20 (5 minute runtime) | |||||
| Battery test | Manual/automatic (selectable) | |||||
| Maximum short circuit rating | 30 kA | |||||
Specifications for 500 kW UPS
| Voltage (V) | 380 | 400 | 415 | 440 | 480 | |
|---|---|---|---|---|---|---|
| Input | Connections | Single mains: 4-wire
(L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE)* Dual mains: 3-wire (L1, L2, L3, PE) |
Single
mains: 4-wire* (L1, L2, L3, N, G) or 3-wire* (L1, L2, L3, G)* Dual mains: 3-wire* (L1, L2, L3, G) |
|||
| Input voltage range (V) | 331-437 | 340-460 | 353-477 | 374-506 | 408-552 | |
| Frequency (Hz) | 40-70 | |||||
| Nominal input current (A) | 790 | 749 | 721 | 680 | 621 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating (three cycles) | 65 kA
Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
– | ||||
| Maximum input current (A) | 925 | 914 | 880 | 830 | 758 | |
| Input current limitation (A) | 925 | 925 | 915 | 854 | 783 | |
| Total harmonic distortion (THDI) | <3% at 100% load* | |||||
| Input power factor | >0.99 at load >25%, 0.95 at >15% load | |||||
| Protection | Built-in backfeed protection and fuses | |||||
| Ramp-in | Adaptive 1-300 seconds | |||||
| Bypass | Connections | 4-wire (L1,
L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G) |
|||
| Bypass voltage range (V) | 342-418 | 360-440 | 374-457 | 396-484 | 432-528 | |
| Frequency (Hz) | 50 or 60 | |||||
| Frequency range (Hz) | Programmable: ±1, ±3, ±10. Default is ±3. | |||||
| Nominal bypass current (A) | 780 | 741 | 715 | 674 | 618 | |
| Minimum short circuit rating | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating (three cycles) | 65 kA
Icw 25 kA Icw with maintenance bypass cabinet (GVLMBCA200K500H) 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit (GVLOPT004) installed in the UPS* |
65 kAIC 65 kAIC with maintenance bypass cabinet (GVLMBCA200K500G) 45 kAIC Icw with bottom entry cabinet (GVBEC) 65 kAIC Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kAIC with backfeed breaker kit (GVLOPT003) installed in the UPS* |
||||
| I2t thyristor value (A2s) | 3.1 MA2s | |||||
| Bypass backfeed protection options | 1:
Upstream installation of breaker with shunt trip connected to the
UPS, OR 2: Installation with maintenance bypass cabinet (GVLMBCA200K500H / GVLMBCA200K500G), OR 3: Installation of backfeed breaker kit (GVLOPT004 / GVLOPT003) in the UPS. |
|||||
| Output | Connections* | 4-wire (L1, L2, L3, N, PE) or 3-wire (L1, L2, L3, PE) |
4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G, GEC*) |
|||
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
|||||
| Overload capacity |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
||||
| Output power factor | 1 | |||||
| Nominal output current (A) | 760 | 722 | 696 | 656 | 601 | |
| Minimum short circuit rating* | Dependent on upstream protection. See section for Recommended upstream protection for IEC for details. | – | ||||
| Maximum short circuit rating* | 65 kA Icw 25 kA Icw with maintenance bypass cabinet GVLMBCA200K500H 45 kA Icw with bottom entry cabinet (GVBEC) 65 kA Icw with bottom entry cabinet (GVBEC and GVLOPT012 installed) 65 kA Icc with backfeed breaker kit GVLOPT004 installed in the UPS* |
– | ||||
| Inverter output short circuit capabilities | Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | |||||
| Output frequency (Hz) | 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running) | |||||
| Synchronized slew rate (Hz/sec) | Programmable: 0.25, 0.5, 1, 2, 4, 6 | |||||
| Total harmonic distortion (THDU) | <1% for linear load, <5% for non-linear load* | |||||
| Output performance classification (according to IEC/ EN62040-3) | VFI-SS-11 | |||||
| Load crest factor | 3 | |||||
| Load power factor | 0.5 leading to 0.5 lagging without derating | |||||
| Battery | Charging power in % of output power | 0-40% load: 80% 100% load: 15% |
0-40%
load: 80% 100% load: 20% |
|||
| Maximum charging power (kW) | 0-40% load: 400 100% load: 75 |
0-40% load: 400 100% load: 100 |
||||
| Nominal battery voltage (VDC) | 480 for 40 blocks 576 for 48 blocks |
|||||
| Nominal float voltage (VDC) | 545 for 40 blocks 654 for 48 blocks |
|||||
| Maximum boost voltage (VDC) | 571 for 40 blocks 685 for 48 blocks |
|||||
| Temperature compensation (per cell) | -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C | |||||
| End of discharge voltage (full load) (VDC) | 384 | |||||
| End of discharge voltage (no load) (VDC) | 420 | |||||
| Battery current at full load and nominal battery voltage (A) | 1085 | |||||
| Battery current at full load and minimum battery voltage (A) | 1356 | |||||
| Ripple current | < 5% C20 (5 minute runtime) | |||||
| Battery test | Manual/automatic (selectable) | |||||
| Maximum short circuit rating | 30 kA | |||||
Surge Protection Device (SPD)
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
This UPS is OVCII (Over Voltage Category Class II) compliant.
This UPS must only be installed in an OVCII compliant environment.
Failure to follow these instructions will result in death or serious injury.
|
Surge Protection Device Requirements
Select a surge protection device that complies with the following requirements:
| Class | Type 2 |
| Rated voltage (Ur) | 230/400 V, 277/480 V |
| Voltage protection level (Up) | < 2.5 kV |
| Short circuit rating (Isccr)* | According to installation prospective short circuit level |
| Earthing system* | TN-S, TT, IT, TN-C |
| Poles | 3P/4P depending on earthing configuration |
| Standards | IEC 61643-11 / UL 1449 |
| Monitoring | Yes |
Upstream and Downstream Protection for IEC
The bypass/output breakers are sized based on the nominal current +10%. This is to accommodate either low grid voltage or deviation in length between parallel UPSs. The battery breakers are sized based on end-of-discharge voltage which has been defined as 380 VDC.
Preconditions for Live Swap of Power Modules
Live Swap of power modules is only allowed under the following preconditions for the UPS installation; Follow either scenario 1 or scenario 2:
| Preconditions for UPS installation – scenario 1 with instantaneous override values and trip times set according to the tables below in Recommended Upstream Protection for IEC | Preconditions for UPS installation – scenario 2 with alternative breaker configurations supported with GVLOPT011 and breaker with ERMS mode* |
|---|---|
| Circuit breakers must have instantaneous trip time of maximum 60 ms. | Circuit breakers must be installed for input (unit input breaker UIB) and bypass (static switch input breaker SSIB). |
| Circuit breakers must have instantaneous override values set according to the table below. | Circuit breakers (UIB, SSIB) must be equipped with NEC 240.87, NFPA70E, IEEE1584, or EN51110-1 compliant ERMS mode. |
| Circuit breakers must be installed for input (unit input breaker UIB) and bypass (static switch input breaker SSIB). | For parallel systems with three or more UPSs: Circuit breakers must be installed for the output (unit output breaker UOB) of each UPS. The unit output breaker (UOB) is sized as the static switch input breaker (SSIB). |
| For parallel system with three or more UPSs: Circuit breakers must be installed for the output (unit output breaker UOB) of each UPS. The unit output breaker (UOB) is sized as the static switch input breaker (SSIB). | Circuit breaker (UOB) must be equipped with NEC 240.87, NFPA70E, IEEE1584, or EN51110-1 compliant ERMS mode. |
| Live Swap is not supported for >65kAbf installations where current limiting disconnect devices are used to protect the UPS. | GVLOPT011 (Galaxy VL door switch kit) must be installed in the UPS and connected so ERMS mode is set to ON on UIB and SSIB and UOB when the front door of the UPS is opened. |
| In ERMS mode, the instantaneous trip current shall be set to 5000 A or less. All time-delay settings shall be set to zero. |
Schneider Electric reserves the right to remove the Live Swap label from the product front if the preconditions for scenario 1 or scenario 2 are not met.
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
Only perform Live Swap of the power modules in UPS installations
that follow the preconditions for scenario 1 or scenario 2.
Failure to follow these instructions will result in death or serious injury.
|
Upstream Protection for IEC and Minimum Prospective Phase-To-Earth Short Circuit at the UPS Input/Bypass Terminals
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
The upstream overcurrent protective device (and its settings)
must be sized to ensure a disconnecting time within 0.2 seconds in
case of a short circuit between the input/bypass phase and the UPS
enclosure.
Failure to follow these instructions will result in death or serious injury.
|
Recommended Upstream Protection for IEC
IkPh-PE is the minimum prospective phase-to-earth short circuit current required at the input/bypass terminals of the UPS. The IkPh-PE in the table is based on the recommended protective device.
| UPS rating | 200 kW | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||||
| IkPh-PE (kA) | 5 | 4.5 | NA | ||||||
| Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 | 380-440 |
|
Breaker type
Breaker type |
ComPacT NSX 400H MicroLogic 2.0 (3P: C4032D400, 4P: C4042D400) |
ComPacT NS 630S DC TM-D (C634TM630D) | |||||||
| In/trip unit | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 360 |
| Io | 400 | 400 | 360 | 360 | 360 | 360 | 320 | 320 | – |
| Ir setting | 0.93 | 0.92 | 0.98 | 0.93 | 0.95 | 0.9 | 0.98 | 0.93 | 0.9 |
| Ir | 372 | 368 | 353 | 335 | 342 | 324 | 314 | 298 | 567 |
| Isd | <10 x Ir | <10 x Ir | <10 x Ir | <10 x Ir | 10 x Ir | 10 x Ir | 10 x Ir | 10 x Ir | <10 x Ir |
| UPS rating | 250 kW | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||||
| IkPh-PE (kA) | 6 | 6 | NA | ||||||
| Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 | 380-440 |
|
Breaker type
Breaker type |
ComPacT NSX 630H MicroLogic 2.0 (3P: C6332D630, 4P: C6342D630) | ComPacT
NSX 400H MicroLogic 2.0 (3P: C4032D400, 4P: C4042D400) |
MasterPacT NW10HDC-D MicroLogic 1.0 DC (48649+65272) | ||||||
| In/trip unit | 630 | 630 | 630 | 630 | 630 | 630 | 400 | 400 | 1000 |
| Io | 500 | 500 | 450 | 450 | 450 | 450 | 400 | 400 | – |
| Ir setting | 0.93 | 0.92 | 0.98 | 0.93 | 0.95 | 0.9 | 0.98 | 0.93 | – |
| Ir | 465 | 460 | 441 | 418 | 428 | 405 | 392 | 372 | 1000 |
| Isd | <10 x Ir | <10 x Ir | <10 x Ir | <10 x Ir | 10 x Ir | 10 x Ir | 10 x Ir | 10 x Ir | 1500 |
| UPS rating | 300 kW | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||||
| IkPh-PE (kA) | 7.5 | 7 | NA | ||||||
| Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 | 380-440 |
|
Breaker type
Breaker type |
ComPacT NSX 630H MicroLogic 2.0 (3P: C6332D630, 4P: C6342D630) | MasterPacT NW10HDC-D MicroLogic 1.0 DC (48649+65272) | |||||||
| In/trip unit | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 630 | 1000 |
| Io | 570 | 570 | 570 | 500 | 570 | 500 | 500 | 450 | – |
| Ir setting | 0.98 | 0.97 | 0.93 | 1 | 0.9 | 0.98 | 0.94 | 1 | – |
| Ir | 559 | 553 | 530 | 500 | 513 | 490 | 470 | 450 | 1000 |
| Isd | <10 x Ir | <10 x Ir | <10 x Ir | <10 x Ir | 10 x Ir | 10 x Ir | 10 x Ir | 10 x Ir | <10 x Ir |
| UPS rating | 350 kW | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||||
| IkPh-PE (kA) | 8.5 | 8 | NA | ||||||
| Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 | 380-440 |
|
Breaker type
Breaker type |
ComPacT NS800H MicroLogic 5.0 (3P: 33553, 4P: 33556) | ComPacT NSX 630H MicroLogic 2.0 (3P: C6332D630, 4P: C6342D630) | MasterPacT NW10HDC-D MicroLogic 1.0 DC (48649+65272) | ||||||
| In/trip unit | 800 | 800 | 630 | 630 | 630 | 630 | 630 | 630 | 1000 |
| Io | – | 630 | 630 | 630 | 630 | 570 | 570 | 570 | – |
| Ir setting | 0.9 | 0.8 | 0.98 | 0.93 | 0.95 | 1 | 0.96 | 0.92 | – |
| Ir | 720 | 640 | 617 | 586 | 598 | 570 | 547 | 524 | 1000 |
| Isd/ii* | <10 x Ir | <10 x Ir | <10 x Ir | <10 x Ir | 10 x Ir | 10 x Ir | 10 x Ir | 10 x Ir | <10 x Ir |
| tsd (s) | <0.2 | NA | |||||||
| UPS rating | 400 kW | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||||
| IkPh-PE (kA) | 10 | 9.5 | NA | ||||||
| Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 | 380-440 |
|
Breaker type
Breaker type |
ComPacT NS800H MicroLogic 5.0 (3P: 33553, 4P: 33556) | ComPacT
NSX 630H MicroLogic 2.0 (3P: C6332D630, 4P: C6342D630) |
MasterPacT NW20HDC-D MicroLogic 1.0 DC (48652+65273) | ||||||
| In/trip unit | 800 | 800 | 800 | 800 | 800 | 800 | 630 | 630 | 2000 |
| Io | – | – | – | – | – | – | 630 | 630 | – |
| Ir setting | 0.95 | 0.95 | 0.9 | 0.9 | 0.9 | 0.9 | 1 | 0.94 | – |
| Ir | 760 | 760 | 720 | 720 | 720 | 720 | 630 | 592 | 2000 |
| Isd/ii* | <10 x In | <10 x In | <10 x In | <10 x In | 10 x In | 10 x In | 10 x Ir | 10 x Ir | <10 x Ir |
| tsd (s) | <0.2 | NA | |||||||
| UPS rating | 450 kW | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||||
| IkPh-PE (kA) | 12 | 10.5 | NA | ||||||
| Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 | 380-440 |
|
Breaker type
Breaker type |
ComPacT
NS1000H MicroLogic 5.0 (3P: 33559, 4P: 33562) |
ComPacT
NS800H MicroLogic 5.0 (3P: 33553, 4P: 33556) |
ComPacT NS800H MicroLogic 5.0 (3P: 33553, 4P: 33556) | MasterPacT NW20HDC-D MicroLogic 1.0 DC (48652+65273) | |||||
| In/trip unit | 1000 | 1000 | 800 | 800 | 800 | 800 | 800 | 800 | 2000 |
| Io | – | – | – | – | – | – | – | – | – |
| Ir setting | 0.9 | 0.9 | 1 | 0.95 | 0.98 | 0.95 | 0.9 | 0.9 | – |
| Ir | 900 | 900 | 800 | 760 | 784 | 760 | 720 | 720 | 2000 |
| Isd/ii* | <8 x In | <8 x In | <10 x In | <10 x In | 10 x In | 10 x In | 10 x In | 10 x In | 2500 |
| tsd (s) | <0.2 | NA | |||||||
| UPS rating | 500 kW | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Input | Bypass/Output | Battery | |||||||
| IkPh-PE (kA) | 12.5 | 12 | NA | ||||||
| Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 | 380-440 |
|
Breaker type
Breaker type |
ComPacT NS1000H MicroLogic 5.0 (3P: 33559, 4P: 33562) | ComPacT
NS800H MicroLogic 5.0 (3P: 33553, 4P: 33556) |
MasterPacT NW20HDC-D MicroLogic 1.0 DC (48652+65273) | ||||||
| In/trip unit | 1000 | 1000 | 1000 | 1000 | 1000 | 1000 | 800 | 800 | 2000 |
| Io | – | – | – | – | – | – | – | – | – |
| Ir setting | 0.95 | 0.95 | 0.9 | 0.9 | 0.9 | 0.9 | 0.98 | 0.95 | – |
| Ir | 950 | 950 | 900 | 900 | 900 | 900 | 784 | 760 | 2000 |
| Isd/ii* | <8 x In | <8 x In | <8 x In | <8 x In | 8 x In | 8 x In | 10 x In | 10 x In | 2500 |
| tsd (s) | <0.2 | NA | |||||||
Recommended Downstream Protection for Distribution Circuit Breakers for IEC
| UPS rating | 200 kW | 250 kW | 300 kW | 350 kW | 400 kW | 450 kW | 500 kW |
|---|---|---|---|---|---|---|---|
|
Breaker type
Breaker type |
NSX160 | NSX250 | NSX400 | ||||
| Trip module type | TM-D or Micrologic | TM-D or Micrologic | Micrologic | ||||
| In/trip module rating | ≤160 | ≤250 | ≤400 | ||||
Recommended Cable Sizes for IEC
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
Failure to follow these instructions will result in death or serious injury.
|
The maximum number of cable connections per busbar:
-
4 on input/output/bypass busbars
-
4 x 240 mm2 on input/output/bypass busbars
-
4 x 240 mm2 or 8 x 150 mm2 on DC+/DC- busbars
-
8 on N busbar
-
16 on PE busbar
Cable sizes in this manual are based on the minimum requirements in table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions*:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper or aluminum conductors
-
Installation method F
-
Single layer on a perforated cable tray
PE cable size is based on table 54.2 of IEC 60364-5-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
The bypass/output cables are sized based on the nominal current +10%. This is to accommodate either low grid voltage or deviation in cable length between parallel UPSs. The DC cables are sized based on end-of-discharge voltage which has been defined as 380 VDC per IEC 60364.3 Omission of devices for protection against overload.
Copper
Copper
| UPS rating | 300 kW | 350 kW | ||||||
|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
| Input phases (mm2) | 1 x 240 | 1 x 240 | 1 x 240 | 1 x 185 | 2 x 150 | 2 x 120 | 2 x 120 | 1 x 240 |
| Input PE (mm2) | 1 x 120 | 1 x 120 | 1 x 120 | 1 x 95 | 1 x 150 | 1 x 120 | 1 x 120 | 1 x 120 |
| Bypass/output phases (mm2) | 1 x 240 | 1 x 185 | 1 x 185 | 1 x 185 | 1 x 240 | 1 x 240 | 1 x 240 | 1 x 240 |
| Bypass PE/output PE (mm2) | 1 x 120 | 1 x 95 | 1 x 95 | 1 x 95 | 1 x 120 | 1 x 120 | 1 x 120 | 1 x 120 |
| Neutral (mm2) | 1 x 240 | 1 x 185 | 1 x 185 | 1 x 185 | 1 x 240 | 1 x 240 | 1 x 240 | 1 x 240 |
| DC+/DC- (mm2) | 2 x 150 | 2 x 185 | ||||||
| DC PE (mm2) | 1 x 150 | 1 x 185 | ||||||
| Inverter midpoint cable for 3-wire parallel (mm2) | 1 x 240 | 1 x 240 | 1 x 240 | 1 x 240 | 2 x 120 | 2 x 120 | 2 x 120 | 1 x 240 |
Copper
| UPS rating | 400 kW | 450 kW | 500 kW | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
| Input phases (mm2) | 2 x 150 | 2 x 150 | 2 x 150 | 2 x 150 | 2 x 240 | 2 x 240 | 2 x 185 | 2 x 150 | 2 x 240 | 2 x 240 | 2 x 240 | 2 x 240 |
| Input PE (mm2) | 1 x 150 | 1 x 150 | 1 x 150 | 1 x 150 | 1 x 240 | 1 x 240 | 1 x 185 | 1 x 150 | 1 x 240 | 1 x 240 | 1 x 240 | 1 x 240 |
| Bypass/output phases (mm2) | 2 x 150 | 2 x 150 | 2 x 120 | 1 x 240 | 2 x 185 | 2 x 150 | 2 x 150 | 2 x 150 | 2 x 240 | 2 x 240 | 2 x 185 | 2 x 150 |
| Bypass PE/output PE (mm2) | 1 x 150 | 1 x 150 | 1 x 120 | 1 x 120 | 1 x 185 | 1 x 150 | 1 x 150 | 1 x 150 | 1 x 240 | 1 x 240 | 1 x 185 | 1 x 150 |
| Neutral (mm2) | 2 x 150 | 2 x 150 | 2 x 120 | 1 x 240 | 2 x 185 | 2 x 150 | 2 x 150 | 2 x 150 | 2 x 240 | 2 x 240 | 2 x 185 | 2 x 150 |
| DC+/DC- (mm2) | 2 x 240 | 3 x 150 | 3 x 185 | |||||||||
| DC PE (mm2) | 1 x 240 | 2 x 120 | 2 x 150 | |||||||||
| Inverter midpoint cable for 3-wire parallel (mm2) | 2 x 150 | 2 x 150 | 2 x 150 | 2 x 150 | 2 x 240 | 2 x 240 | 2 x 185 | 2 x 150 | 2 x 240 | 2 x 240 | 2 x 240 | 2 x 240 |
Aluminum
| UPS rating | 200 kW | 250 kW | ||||||
|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
| Input phases (mm2) | 1 x 185 | 1 x 185 | 1 x 185 | 1 x 150 | 1 x 240 | 1 x 240 | 1 x 240 | 1 x 240 |
| Input PE (mm2) | 1 x 95 | 1 x 95 | 1 x 95 | 1 x 95 | 1 x 120 | 1 x 120 | 1 x 120 | 1 x 120 |
| Bypass/output phases (mm2) | 1 x 150 | 1 x 150 | 1 x 150 | 1 x 150 | 1 x 240 | 1 x 240 | 1 x 185 | 1 x 185 |
| Bypass PE/output PE (mm2) | 1 x 95 | 1 x 95 | 1 x 95 | 1 x 95 | 1 x 120 | 1 x 120 | 1 x 95 | 1 x 95 |
| Neutral (mm2) | 1 x 150 | 1 x 150 | 1 x 150 | 1 x 150 | 1 x 240 | 1 x 240 | 1 x 185 | 1 x 185 |
| DC+/DC- (mm2) | 2 x 120 | 2 x 150 | ||||||
| DC PE (mm2) | 1 x 120 | 1 x 150 | ||||||
| Inverter midpoint cable for 3-wire parallel (mm2) | 1 x 185 | 1 x 185 | 1 x 185 | 1 x 150 | 1 x 240 | 1 x 240 | 1 x 240 | 1 x 240 |
Aluminum
| UPS rating | 300 kW | 350 kW | ||||||
|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
| Input phases (mm2) | 2 x 150 | 2 x 150 | 2 x 150 | 2 x 120 | 2 x 240 | 2 x 185 | 2 x 185 | 2 x 150 |
| Input PE (mm2) | 1 x 150 | 1 x 150 | 1 x 150 | 1 x 120 | 1 x 240 | 1 x 185 | 1 x 185 | 1 x 150 |
| Bypass/output phases (mm2) | 2 x 120 | 2 x 120 | 1 x 240 | 1 x 240 | 2 x 150 | 2 x 150 | 2 x 150 | 2 x 150 |
| Bypass PE/output PE (mm2) | 1 x 120 | 1 x 120 | 1 x 120 | 1 x 120 | 1 x 150 | 1 x 150 | 1 x 150 | 1 x 150 |
| Neutral (mm2) | 2 x 120 | 2 x 120 | 1 x 240 | 1 x 240 | 2 x 150 | 2 x 150 | 2 x 150 | 2 x 150 |
| DC+/DC- (mm2) | 2 x 240 | 3 x 150 | ||||||
| DC PE (mm2) | 1 x 240 | 2 x 120 | ||||||
| Inverter midpoint cable for 3-wire parallel (mm2) | 2 x 150 | 2 x 150 | 2 x 150 | 2 x 120 | 2 x 185 | 2 x 185 | 2 x 185 | 2 x 150 |
Aluminum
| UPS rating | 400 kW | 450 kW | 500 kW | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
| Input phases (mm2) | 2 x 240 | 2 x 240 | 2 x 240 | 2 x 240 | (3 x 185)* | (3 x 185)* | 2 x 240 | 2 x 240 | (3 x 185)* | (3 x 185)* | (3 x 185)* | (3 x 185)* |
| Input PE (mm2) | 1 x 240 | 1 x 240 | 1 x 240 | 1 x 240 | 2 x 150 | 2 x 150 | 1 x 240 | 1 x 240 | 2 x 150 | 2 x 150 | 2 x 150 | 2 x 150 |
| Bypass/output phases (mm2) | 2 x 240 | 2 x 240 | 2 x 185 | 2 x 150 | 2 x 240 | 2 x 240 | 2 x 240 | 2 x 240 | (3 x 185)* | (3 x 185)* | 2 x 240 | 2 x 240 |
| Bypass PE/output PE (mm2) | 1 x 240 | 1 x 240 | 1 x 185 | 1 x 150 | 1 x 240 | 1 x 240 | 1 x 240 | 1 x 240 | 2 x 150 | 2 x 150 | 1 x 240 | 1 x 240 |
| Neutral (mm2) | 2 x 240 | 2 x 240 | 2 x 185 | 2 x 150 | 2 x 240 | 2 x 240 | 2 x 240 | 2 x 240 | (3 x 185)* | (3 x 185)* | 2 x 240 | 2 x 240 |
| DC+/DC- (mm2) | 3 x 185 | 3 x 240 | 4x185 | |||||||||
| DC PE (mm2) | 2 x 150 | 2 x 185 | 2 x 185 | |||||||||
| Inverter midpoint cable for 3-wire parallel (mm2) | 2 x 240 | 2 x 240 | 2 x 240 | 2 x 240 | (3 x 185) | (3 x 185) | 2 x 240 | 2 x 240 | (3 x 185) | (3 x 185) | (3 x 185) | (3 x 185) |
Guidance for Organizing Input, Bypass, And Output Cables
The input, bypass, and output cables must be grouped in circuits. On raceways, use one of the two shown cable formations.
Load Sharing in Bypass Operation in a Parallel System
The impedance of the bypass paths need to be controlled in a parallel UPS system. When operating in bypass mode, the parallel load sharing is determined by the total impedance of the bypass path comprising cables, switchgear, static bypass switch, and cable formation.
| NOTICE |
|---|
|
Risk of equipment damage
To ensure correct load sharing in bypass operation in
a parallel system, the following recommendations apply:
Failure to follow these instructions can result in equipment damage.
|
eConversion Limits for Parallel UPS Systems
eConversion requires a minimum load percentage on the UPS for parallel UPS systems. The minimum required load percentages depend on the power cable sizes.
Standard eConversion Limits Based on Recommended Cable Sizes
| UPS rating | Minimum load % |
|---|---|
| 200 kW | 34% |
| 250 kW | 27% |
| 300 kW | 23% |
| 350 kW | 19% |
| 400 kW | 17% |
| 450 kW | 15% |
| 500 kW | 14% |
The other prerequisites to use this table include:
-
The values are calculated based on the use of recommended cable sizes.
-
Installations with maximum two cables on each phase are supported.
-
The bypass and output cables must have equal length for all UPSs.
Standard eConversion Limits Based on Non-recommended Cable Sizes
| UPS rating | Minimum load % |
|---|---|
| 200 kW | 50% |
| 250 kW | 40% |
| 300 kW | 34% |
| 350 kW | 29% |
| 400 kW | 25% |
| 450 kW | 22% |
| 500 kW | 20% |
The other prerequisites to use this table include:
-
The values are calculated based on the scenario of using non-recommended cable sizes.
-
Installations with three or four cables on each phase are supported.
-
The bypass and output cables must have equal length for all UPSs.
Recommended Bolt and Lug Sizes for IEC
| Cable size mm2 | Bolt size | Cable lug type |
|---|---|---|
| 16 | M10 x 40 mm | TLK 16-10 |
| 25 | M10 x 40 mm | TLK 25-10 |
| 35 | M10 x 40 mm | TLK 35-10 |
| 50 | M10 x 40 mm | TLK 50-10 |
| 70 | M10 x 40 mm | TLK 70-10 |
| 95 | M10 x 40 mm | TLK 95-10 |
| 120 | M10 x 40 mm | TLK 120-10 |
| 150 | M10 x 40 mm | TLK 150-10 |
| 185 | M10 x 40 mm | TLK 185-10 |
| 240 | M10 x 40 mm | TLK 240-10 |
Torque Specifications
| Bolt size | Torque |
|---|---|
| M6 | 5 Nm |
| M8 | 17.5 Nm |
| M10 | 30 Nm |
| M12 | 50 Nm |
DANGER