Specifications for Lithium-ion Battery Cabinets
|
LIBSESEMG13UL |
LIBSESMG16UL |
|
| Charging power in % of output power | 40% at ≤ 80% load, 15% at 100% load | 40% at ≤ 80% load, 15% at 100% load |
|
Nominal battery voltage (VDC) at 3.8 V per cell |
395.2 |
486.4 |
|
Charge current default rate (CA rate) |
0.7 |
0.7 |
|
Maximum continuous charge current rate (CA rate) |
1 |
1 |
|
Float charge voltage (VDC) at 4.2 V per cell |
436.8 |
537.6 |
|
End of discharge voltage (VDC) at 3.0 V per cell |
312 |
384 |
|
Maximum continuous 100% depth of discharge power (kW) |
140 |
173 |
|
Maximum partial depth of discharge power (kW) |
176 |
218 |
|
Short circuit rating value (kA) - Isc, RMS (Isc,MAX) |
2.9(9.0) |
2.9(9.0) |
100 ℃ (212 °F).