Environment
| Operating | Storage | |||
|---|---|---|---|---|
| UPS | Lithium-ion battery cabinet | UPS | Lithium-ion battery cabinet | |
| Temperature | 0 °C to 50 °C (32 °F to 122 °F) with load derating above 40 °C (104 °F).* |
Recommended operating temperature is 18 °C to 28 °C (64 °F to 82 °F) |
-25 °C to 55 °C (-13 °F to 131 °F) |
Lithium-ion battery cabinet: 0 °C to 40 °C (32 °F to 104 °F) Battery modules: Recommended storage for battery modules is 20 °C (68 °F) or cooler (non-freezing) |
| Relative humidity |
5-95% non-condensing |
0-95% non-condensing |
10-80% non-condensing |
Lithium-ion battery cabinet: 0-90% non-condensing Lithium-ion battery modules: Recommended storage for battery modules is 40-80% non-condensing |
| Elevation |
Designed for operation in 0-3000 m (0-10000 feet) elevation. |
0-3000 m (0-10000 feet) |
||
| Audible noise one meter (three feet) from unit | 480
V: 57 dB at 70% load, 64 dB at 100% load 208 V: 60 dB at 70% load, 68 dB at 100% load |
|||
| Protection class |
IP21 |
IP20 |
||
| Color | RAL 9003, gloss level 85% | |||