Momentan-Effektivmessungen (RMS)
|
Objekt-ID |
Units |
Vorgabe-COV |
Objektbezeichnung/-beschreibung |
|---|---|---|---|
|
7 |
A |
50 |
AI07 – Current Phase 1 |
|
8 |
A |
50 |
AI08 – Current Phase 2 |
|
9 |
A |
50 |
AI09 – Current Phase 3 |
|
10 |
A |
50 |
AI10 – Current Average |
|
11 |
V |
10 |
AI11 – Voltage L1-L2 |
|
12 |
V |
10 |
AI12 – Voltage L2-L3 |
|
13 |
V |
10 |
AI13 – Voltage L3-L1 |
|
14 |
V |
10 |
AI14 – Voltage Average L-L |
|
15 |
V |
10 |
AI15 – Voltage L1-N |
|
16 |
V |
10 |
AI16 – Voltage L2-N |
|
17 |
V |
10 |
AI17 – Voltage L3-N |
|
18 |
V |
10 |
AI18 – Voltage Average L-N |
|
19 |
kW |
10 |
AI19 – Active Power Phase 1 |
|
20 |
kW |
10 |
AI20 – Active Power Phase 2 |
|
21 |
kW |
10 |
AI21 – Active Power Phase 3 |
|
22 |
kW |
10 |
AI22 – Active Power Total |
|
23 |
kVAR |
AI23 – Reactive Power Total |
|
|
24 |
kVA |
10 |
AI24 – Apparent Power Total |
|
25 |
— |
0,2 |
AI25 – Power Factor Total |
|
26 |
Hz |
10 |
AI26 – Frequency |