Electrical Operators and Handle Accessories

Electrical Operators

KAMO2120AC
with KIL Circut Breaker

FAMO1 and FAMOP
with FAL Circuit Breaker

Provides remote ON, OFF/RESET control of molded case circuit breakers.

  • A complete line of field-installable electrical operators.

  • Not applicable on LC/LI/LE/LX/LXI circuit breakers.

  • Installing side mounted motor operators on non I-Line™ circuit breakers requires the use of a separate mounting pan.

  • Side mounted electrical operators require an additional 4-1/2 in. (114 mm) of mounting space in I-Line installations.

When remote indication of circuit breaker status is required, order circuit breaker with 1A-1B auxilliary switch for ON-OFF Indication and alarm switch for TRIP Indication. Electrical operators require SPDT maintained contact switch. Refer to Class 9001 control unit listing for operators and pilot lights.

note

Not available on Mag-Gard™ circuit breakers and molded case switches.

Electrical Operators

Circuit Breaker
Prefix

Top Mount

Side Mount

Mounting Pan
Cat. No.

Voltage

Cat. No.

Voltage

Cat. No.

FI, KI

120 Vac

KAMO1

FIL, KIL

120 Vac

KAMO2120AC

120 Vac

KAMO1

KAMOP

240 Vac

KAMO2240AC

24 Vdc

KAMO224DC

125 Vdc

KAMO2125DC

LAL, LHL,
Q4L

120 Vac

LAMO2120AC

240 Vac

LAMO2240AC

24 Vdc

LAMO224DC

125 Vdc

LAMO2125DC

MAL, MHL

120 Vac

MAMO2120AC

120 Vac

MAMO1

MAMOP

240 Vac

MAMO2240AC

24 Vdc

MAMO224DC

125 Vdc

MAMO2125DC

PA, PH, PC, PE, PX

120 Vac

PAMO2

Handle Accessories

Handle Accessories

Circuit Breaker Prefix

Poles

Cat. No.

Handle Tie

2 FI, 2 KI, or 1 FI + 1 KI

2, 3

FKHT

California Title 24 Comb. Handle Tie and Lock Off

Handle Extension

LE, LI, LX, LXI

2, 3

AHEXLI

Handle Padlock Attachment (locks ON or OFF)

FI

1, 2, 3

HPAFK

FY Series 1

1

HPAFYQ

FA, FH

1, 2, 3

HPAFK

FY Series 2

2, 3

HPAFK

KI

2, 3

HPAFKF[1]

LC, LE, LI, LX, LXI

2, 3

AHPALI

Footnotes

  1. Locks OFF only.
Feedback