MasterPacT™ M/MP/MC Circuit Breaker Control Units
MasterPacT™ M/MP/MC Circuit Breaker Control Units
note
MasterPacT M/MP/MC circuit breakers and related accessories
are obsolete. Use MasterPacT NT/NW for new applications. See Digest
Section 7. Limited service stock is available for replacement or fill
purposes. Contact the nearest sales office for product availability.
Control Units
|
Control Unit |
Ground-Fault Protection [1] |
Without Ground-Fault Protection [1] |
|
|---|---|---|---|
|
STR 58U (long-time, short-time and instantaneous protection) |
|||
|
STR58U (long-time = 0.4x1 sensor rating) |
Includes Residual Type T — and Ammeter — I |
||
|
— |
External neutral sensor (TCE) [2]– see MasterPact M/MP/MC Circuit Breaker Accessories |
||
|
— |
M10H2 |
M10H2NG |
|
|
— |
M16H2 |
M16H2NG |
|
|
— |
M20H2 |
M20H2NG |
|
|
— |
M25H2 |
M25H2NG |
|
|
— |
M32H2 |
M32H2NG |
|
|
— |
M63H2 |
M63H2NG |
|