MasterPacT™ M/MP/MC Circuit Breaker Accessories

MasterPacT™ M/MP/MC Circuit Breaker Accessories

note

MasterPacT M/MP/MC circuit breakers and related accessories are obsolete. Use MasterPacT NT/NW for new applications. See Digest Section 7. Limited service stock is available for replacement or fill purposes. Contact the nearest sales office for product availability.

Neutral Sensor for 3ØH4W Systems (TCE)

 

Rating

Cat. No.

800 A

54422

1250 A

54426

2000 A

54427

Accessories (Must be ordered as separate items)

 

Accessory

Description

Cat. No.

Power Supply Module (AD)

Input voltage

 

For STR 18M to STR 58U

control units

Output voltage: 24 Vdc

24/30 Vdc

54440

48/60 Vdc

54441

10 Vac 50/60 Hz

54443

220 Vac 50/60 Hz

54444

380 Vac 50/60 Hz

54446

Battery Module (BAT)

Battery back-up power supply for AD module

54446

Accessories for Cradle

 

Accessory

Cat. No.

Position Switches

Four SPDT connected position switches (CE)

54590

Two SPDT disconnected position switches (CD)

54591

Door Escutcheon

Can be used with fixed or drawout circuit breakers

54594

MasterPact M/MP/MC Frame Accessories

note

MasterPact M/MP/MC circuit breakers and related accessories are obsolete. Use MasterPact NT/NW for new applications. See Digest Section 7. Limited service stock is available for replacement or fill purposes. Contact the nearest sales office for product availability.

Accessories for Circuit Breaker Frame

 

Volts (V)

Cat. No.
(XF)

Cat. No.
(MX)

Spring Charging Motor (MCH) — Includes Spring Charged Switch

AC 50/60 Hz

100/127

54512

Feedback