Enclosures for Circuit Breakers and Special Applications

Class 610

F-Frame Circuit Breaker Enclosures

FA100S

FA100DS

FA100RB

F-Frame Thermal-Magnetic Circuit Breaker Enclosures

The enclosures for the F-Frame thermal-magnetic circuit breakers are UL listed and CSA certified. The enclosures are suitable for service entrance equipment when neutral assembly is installed. The short circuit ratings of these enclosed circuit breakers are equal to the interrupter rating, at the supply voltage marked on the circuit breaker installed.

The FA100RB enclosure has a provision of 3/4 through 2 1/2 inch B-Type bolt-on hubs in the top end wall. For details and hub catalog numbers see Section 3 of the Digest.

F-Frame Thermal-Magnetic Circuit Breaker Enclosures

Circuit Breaker

Cat. No.

Cat. No. Prefix

Rating

Poles

Enclosure

Neutral Assembly Kit

Service Ground Kit

NEMA 1 Flush

NEMA 1 Surface

NEMA 3R

FAL, FHL, FCL

 15–100 A

1, 2, 3

FA100F

FA100S

FA100RB

SN100FA

PKOGTA2

NEMA 4, 4X, 5 [1] Type 304 Stainless Steel [2]

NEMA 12K With Knockouts

NEMA 12/3R Without Knockouts [2]

FAL, FHL, FCL

 15–100 A

1, 2, 3

FA100DS

FA100A

FA100AWK

SN100FA

PKOGTA2

Enclosures for Special Applications

Hazardous Locations: NEMA 7 And NEMA 9 Circuit Breaker Enclosures

The NEMA 7 and 9 enclosures are cULus listed unless otherwise noted. They are rated for use in hazardous locations as defined in NEC Article 500. The short circuit current rating of the enclosed circuit breakers is equal to the rating of the circuit breaker installed unless otherwise noted. They are suitable for use as service entrance equipment when neutral is installed. Enclosures require the use of 75°C copper wire only. The NEMA 7 enclosures are suitable for rainproof applications when the included PKDB1 breather and drain kit is installed.

NEMA 7 and NEMA 9 Circuit Breaker Enclosures;
Thermal-Magnetic F-Frame Cicuit Breakers

Circuit Breaker

Enclosure Catalog Number

Neutral Assembly Kit Cat. No.

Service Ground Kit Cat. No.

Threaded Conduit Provisions, Inches

Cat. No. Prefix

Rating

Poles

NEMA 7 Cast Aluminum [3]

NEMA 9 Cast Aluminum [4]

FAL, FHL

15–60 A

1, 2, 3

FA060X

FA060Y

100SNA

Included

3/4 in.

FAL, FHL

15–100 A

1, 2, 3

FA100X

FA100Y

100SNA

Included

1 1/4 in.

Stainless Steel Front Enclosure

The FA100F NEMA Type 1, flush-mount circuit breaker enclosure is available with a stainless steel front. This modification is desirable in food handling areas such as cafeterias and restaurants. Not UL Listed.

Stainless Steel Front Enclosure

Cat. No.

FA100FSS

Enclosure Dimensions

NEMA Type 1

NEMA Type 3R
(Uses side hinge cover)

NEMA Type 7, Type 9

NEMA Type 4, 4X, 5, 12, 12K

Dimensions

Cat. No.

Approximate Dimension

Series

H

W

D

in.

mm

in.

mm

in.

mm

FA100A, AWK

E05

19.5

495

9.13

232

4.88

124

FA100DS

E05

19.5

495

9.13

232

4.88

124

FA100F

E2

19.5

495

9.88

251

4.13

105

FA100RB

E2

18.0

457

8.88

226

4.88

124

FA100S

E2

18.13

461

8.63

219

4.13

105

FA060X

E2

16.00

406

9.88

251

7.00

178

FA060Y

E2

16.00

406

9.88

251

7.00

178

FA100X

E2

16.00

406

9.88

251

7.00

178

FA100Y

E2

16.00

406

9.88

251

7.00

178

Footnotes

  1. Complete rating is NEMA 3, 3R, 4, 4X, 5, and 12.
  2. For NEMA 3R applications, remove drain screw from bottom endwall.
  3. NEMA 7 — Indoor Hazardous Locations — Division 1 and 2, Class I, Groups C and D; Class II, Groups E, F and G; Class III.
  4. NEMA 9 — Indoor Hazardous Locations — Division 1 and 2, Class ii, Groups E, F and G; Class iii.
Feedback