Lug Information

Mechanical Lugs

AL50FA

AL100FA

AL250KA

AL250KI

AL900MA

AL800MA7

AL1000MA

AL2500PA

Mechanical Lug Kit Information

Circuit Breaker Application

(Number of Wires Per Lug )
Wire Range [1]

Cat. No.

Lugs
Per
Kit

Availability

Standard

Ampere
Rating

Optional

Ampere
Rating

Al Lugs for Use with Al or Cu Wire

FA, FH

15–30 A

FA, FH

 35–100 A

(1) 14–4 AWG Cu or
(1) 12–4 AWG Al

AL50FA

3

Not Available

FC

 35–100 A

FC

15–30 A

(1) 14–3 AWG Cu or
(1) 12–1 AWG Al

AL100FA4

3

FA, FH

 35–100 A

FA, FH

15–30 A

(1) 14–1/0 AWG Cu or
(1) 12–1/0 AWG Al

AL100FA

3

FA, FH, FC

 15–100 A

(1) 12–3 AWG Cu

AL100TF[2]

3

Not Available

FA

150 A
(only)

(1) 2–3/0 AWG

AL150FA

3

FI

15–30 A

FI

 35–100 A

(1) 14–4 AWG Cu or
(1) 12–4 AWG Al

AL50FA

3

Not Available

FI

 35–100 A

FI

15–30 A

(1) 14–1/0 AWG Cu or
(1) 12–1/0 AWG Al

AL100FA

3

KI

110–175 A

(1) 4 AWG–350 kcmil

AL250KA

3

KI

200–250 A

KI

110–175 A

(1) 1/0 AWG–350 kcmil

AL250KI

3

Not Available

LE, LX, LXI

100–250 A

LI, LE, LX, LXI

300–600 A

(2) 1 AWG–350 kcmil

AL600LI35

1

LI, LE, LX, LXI

300–600 A

LE, LX, LXI

100–250 A

(2) 4/0 AWG–500 kcmil

AL600LI5

1

LC, LI, LE, LX, LXI

(1) 500–750 kcmil

AL600LI7

1

LC, LI, LE, LX, LXI

(1) 500–750 kcmil

AL600LI7

1

MA, MH

300–1000 A

(3) 3/0 AWG–500 kcmil

AL900MA

1

MA, MH

300–1000 A

(2) 500–750 kcmil

AL800MA7

1

MA, MH

300–1200 A

(4) 1/0 AWG–350 kcmil

AL1000MA

1

Not Available

ME, MX

100–250 A

(1) 6 AWG–350 kcmil

AL250ME

3

Not Available

ME, MX

250–400 A

(1) 350–750 kcmil

AL400ME7

1

Not Available

ME, MX

100–800 A

(2) 500–750 kcmil

AL800MA7

1

ME, MX

300–800 A

ME, MX

100–250 A

(3) 3/0 AWG–500 kcmil

AL900MA

1

ME, MX

300–1200 A

(4) 1/0 AWG–350 kcmil

AL1000MA

1

Not Available

NA, NC, NE, NX

600–1200 A

(4) 3/0 AWG–600 kcmil

AL1200NE6

1

Not Available

PAF, PHF, PEF, PXF, PCF 

600–2500 A

(1) 1/0 AWG–750 kcmil

AL2500PA

2

Not Available

Cu Lugs for Use with Cu Wire Only [3]

FC

15–30 A

(1) 14–10 AWG Cu

CU30FA4

3

FA, FH, FC

 15–100 A

(1) 12–3 AWG Cu

CU100TF[2]

3

Not Available

FA, FH, FC

 15–100 A

(1) 14–1 AWG Cu

CU100FA

3

FI

 15–100 A

(1) 14–1 AWG Cu

CU100FA

3

FI

 15–100 A

(1) 14–1 AWG Cu

CU100FA

3

KI

110–250 A

(1) 4 AWG–250 kcmil Cu

CU250KA

3

Not Available

LI, LE, LX, LXI

(2) 1 AWG–350 kcmil Cu

CU600LI35

1

LI, LE, LX, LXI

(2) .4/0 AWG–500 kcmil Cu

CU600LI5

1

LI, LE, LX, LXI

(1) 500–750 kcmil Cu

CU600LI7

1

Not Available

MA, MH

300–1000 A

(3) 3/0 AWG–500 kcmil Cu

CU1000MA

1

Not Available

ME, MX

125–250 A

(1) 4 AWG–250 kcmil Cu

CU250ME

3

Not Available

ME, MX

100–800 A

(3) 3/0 AWG–500 kcmil Cu

CU1000MA

1

Not Available

NA, NC, NE, NX

600–1200 A

(4) 3/0 AWG–600 kcmil Cu

CU1200NE6

1

Not Available

Control Wire Tap Lugs

Control wire tap lugs are used in applications requiring connection to a small wire (22-14 AWG) for control circuits. This is accomplished by crimping the wire to a standard wire crimp terminal (not included) and fastening the terminal to the circuit breaker lug.
Note: To order as a factory-installed device on FI, KI, LC, LI, LXI, LX or LC circuit breakers, add suffix number 8041 to circuit breaker catalog number, e.g., KIL362258041.

Control Wire Terminations for Circuit Breakers

Circuit Breaker

Control Wire Termination Kits

Cat. No.

Standard Package Quantity

FA, FH

FAT[4]

1

FI

FAT [4]

1

KI

AL250KIT

1

LC, LI, LXI, LX, LE

AL600LI35T

1

AL600LI5T

1

MA, MH, MX, ME

AL900MAT

1

AL1000MAT

1

NA, NC, NX, NE

AL1200NE6T

1

Compression Lug Kits

Field-Installable Compression Lug Kits

Circuit Breaker
Type

Wire Range  [1]

Dimension A
(In)

Max. Lugs
Per Terminal

Cat. No. [5]

Lugs
Per Kit

Availability

Aluminum Compression Lug Kits

FA, FH, FC

8–1/0 AWG

1.3 

1

VC100FA

3

FI

8–1/0 AWG

1.3 

1

VC100FA

3

KI

4 AWG–300 kcmil

1.5 

1

VC250KA3

3

Not Available

250–350 kcmil

1.5 

1

VC250KA35

3

Not Available

LI, LE, LX, LXI [6]

4 AWG–300 kcmil

1.05

2

VC600LI3

2

Not Available

2/0 AWG–500 kcmil

3.20

2

VC600LI5

2

Not Available

500–750 kcmil

3.45

1

VC600LI7

1

Not Available

MA, MH

2/0 AWG–500 kcmil

1.9 

2

VC600MA5

2

Not Available

500–750 kcmil

2.1 

2

VC800MA7

2

Not Available

ME2, MX2

4 AWG–300 kcmil

1.5 

1

VC250ME3

3

Not Available

250–350 kcmil

1.5 

1

VC250ME35

3

Not Available

ME4, MX4

2/0 AWG–500 kcmil

2.2 

1

VC400ME5

1

Not Available

500–750 kcmil Al
or 500 kcmil Cu

2.5 

1

VC400ME7

1

Not Available

ME, MX, MA, MH

2/0 AWG–500 kcmil

1.9 

2

VC600MA5

2

Not Available

500–750 kcmil Al
or 500 kcmil Cu

2.1 

2

VC800MA7

2

Not Available

NA, NC, NE, NX

2/0 AWG–500 kcmil

3.3 

4

VC1200NE5

4

Not Available

500–750 kcmil Al
or 500 kcmil Cu

3.6 

4

VC1200NE7

4

PAF, PHF, PCF, PEF

2/0 AWG–500 kcmil

[7]

6–8

VC2000PA5

4

Not Available

2/0 AWG–500 kcmil

[7]

6–8

VC2500PA7

4

Not Available

Copper Compression Lug Kits

FA, FH, FC

6–1/0 AWG Cu

1.4 

1

CVC100FA

3

FI

6–1/0 AWG Cu

1.4 

1

CVC100FA

3

KI

2/0 AWG–300 kcmil Cu

1.5 

1

CVC250KA3

3

Not Available

LI, LE, LX, LXI [6]

250–500 kcmil Cu

3.20

2

CVC600LI5

2

Not Available

ME4, MX4

250–500 kcmil Cu

2.6 

1

CVC400ME5

1

Not Available

ME, MX

250–500 kcmil Cu

2.4 

2

CVC600MA5

2

Not Available

NA, NC, NE, NX

250–500 kcmil Cu

3.3 

4

CVC1200NE5

4

Not Available

500–750 kcmil Cu

3.6 

4

CVC1200NE7

4

Power Distribution Connectors (PDC) for Circuit Breakers—for Field Replacement of Mechanical Lugs

Can be used for multiple load connections on one circuit breaker. Use in place of standard distribution blocks to save space and time.

Field-installable kits, including tin-plated aluminum connectors and all necessary mounting hardware are available for Square D FA, LA and Q4-frame molded case circuit breakers.

Connectors are UL Listed:

  • For use on load end of circuit breaker only.

  • For use in UL508 Industrial Control applications only.

  • For use in UL 1995/CSA C22.2 No. 236 heating and cooling equipment.

  • For copper wire only.

Power Distribution Connectors for FAL/FHL/FCL Circuit Breakers

Use With Circuit Breaker [8]

Circuit Breaker Ampere Rating

Wires Per Terminal
& Wire Range [9]
Cu

Cat. No.

Lug Quantity Per Kit

Dimension
A (in.)

FAL, FHL, FCL [10]

15–100 A

(6) 14–6 AWG

PDC6FA6

3

1.0

(3) 14–2 AWG

PDC3FA2

3

1.2

Power Distribution Connectors for M- and P-Frame Circuit Breakers

Use With Circuit Breaker[8]

Cicuit Breaker Ampere Rating

Wires Per Terminal
& Wire Range [9]
Cu

Cat. No.

Lug Quantity Per Kit

Dimension
A (in.)

Availability

MAL, MHL, MEL, MXL

125–1000 A

(6) 12–2/0 AWG Cu

PDC6MA20

1

0.0

Not Available

(12) 14–4 AWG Cu

PDC12MA4

1

0.0

Not Available

Footnotes

  1. Unless otherwise specified, wire sizes apply to both aluminum and copper conductors.
  2. For use in the OFF end only, when the OFF end is the load end.
  3. Use suffix 8002 for factory-installed Cu lugs.
  4. Use fully-insulated 0.250 inch slip-on connectors.
  5. See instruction bulletins for recommended tools.
  6. These lug kits cannot be used on I-Line™ circuit breakers.
  7. All P-frame circuit breakers require terminal pads for mounting lugs of any type.
  8. Not for use with I-Line circuit breakers.
  9. When using fine stranded wire, increased cross sectional area may cause maximum wire size to be reduced.
  10. OFF end only when OFF end is the load end.
Feedback