MicroLogic™ Add-On Ground-Fault Module (GFM)

Class 931, 940, 960

GFM Ground Fault Module

GFM250

The MicroLogic ground-fault module (GFM) is a UL Listed circuit breaker accessory for equipment protection. It is a combination ground-fault relay and ground-fault sensing device.

MicroLogic Add-On Ground-Fault Module features:

  • Used in combination with the FA, KA, FC, KC, FI, and KI type circuit breakers with a ground-fault shunt trip factory installed (add the suffix “G” to the circuit breaker)

  • Adjustable ground-fault pickup levels

  • Adjustable ground-fault time delays

  • Integral ground fault push-to-test feature and ground-fault indicator

  • All GFMs supplied for I-Line™ mounting, easily convertible to unit mount by removing the I-Line brackets

  • Neutral current transformer is supplied for 3-phase 4-wire applications. Refer to instructions for proper installation

  • Zone-selective interlocking capability is standard with upstream MicroLogic trip system circuit breakers. The GFM can also be zone interlocked with the GC ground-fault system by using a restraint interface module. See RIM32 Restraint Interface Module.

  • 120 Vac control power is required for integral test feature. Meets NEC 230-95(c)

note

Ground-fault modules cannot be reverse fed.

Module/Enclosure Selection Chart

Companion
Circuit Breaker
Prefix

Cat. No.

Enclosure Space Required

Ground-Fault
Pickup Adjustment
Range

Availability

I-Line
Switchboard

Individual Enclosure  [1]

FAL, FHL, FCL, FA, FH, FC

GFM100FA

LA

KA

20–100 A

FI

GFM100FI

LA

20–100 A

Not Available

KAL, KHL, KI, KA, KH, KC

GFM250

LA

LA

40–200 A

RIM32 Restraint Interface Module

RIM32

The RIM32 Restraint Interface Module is used to interface the restraint signals between various Square D MicroLogic™ circuit breakers, MicroLogic ground-fault modules, and GC-100 ground-fault protection systems.

The restraint interface module operates on either 120 or 240 Vac, 50/60 Hz. The module is protected by a 1/4 A fuse.

Allowable ZSI combinations are shown in the table below. (Series numbers for current design circuit breakers end in B, for example NE Series 3B.) For double-ended or larger systems, or systems which contain devices from different columns in the table below, contact your local Sales Office for combination information.

If more inputs or outputs are needed, another restraint interface module is necessary. Contact your local Sales Office for information on multiple module installations.

note

The maximum distance between devices is 1000 ft. (305 m).

RIM32

Cat. No.

RIM32

ZSI Combination (Where All Inputs Driven are Same Columns)







Circuit Breaker Series Outputs







Circuit Breaker Series Inputs

SE 2 (Ground Fault)

SE 2 (Short Time)

ME 3, NE 1, PE 4

ME 4 & 5, NE 2 & 3,
P 5 & 6A, SE 3A

ME 5A, NE 3A,
PE 6A, SE 3A

LE 1B, ME 5B, NE 3B,
PE 6B, SE 3B

GC100

Rim32

SE 2 (Ground Fault)

50

R

R

R

R

R

50

SE 2 (Short Time)

1

R

R

R

R

R

50

ME 3, NE 1, PE 4

50

R

15

2

13

47

R

50

ME 4, 5 & 5A, NE 2, 3 & 3A, PE 5, 6 & 6A, SE 3 & 3A

50

R

R

1

1

7

R

14

LE 1B, ME 5B, NE 3B, PE 6B, SE 3B

50

R

10

1

R

26

R

44

GC100

R

R

R

R

R

R

7

50

GFM [2]

50

2

1

1

5

R

1

RIM32

50

6

50

7

37

50

15

50

# = Maximum inputs without RIM32. Self-restraint counts as one input.
R =RIM32(s) required to restrain any device.
— = Invalid combination.

Footnotes

  1. Use NEMA 1 or 3R enclosures only.
  2. GFM is an output device only.
Feedback