Thermal-Magnetic Circuit Breakers

Class 600

SF Circuit Breakers

  • CE marking.

  • S-frame circuit breakers are CCC Certified.

  • International products—for export use only.

  • MCCBs in I-Line™ plug-on construction and a complete line of accessories are available. Contact your local Field Sales office.

  • Order entry point is Cedar Rapids, Iowa.

SFAL, Individually-Mounted, IEC Rated Circuit Breakers, 415/240 Vac Max., 50/60 Hz, 1P, 2P, and 3P

Ampere Rating

Cat. No.

1P

2P

3P

SFAL [1]

 16 A

SFAL1016

SFAL2016

SFAL3016

 20 A

SFAL1020

SFAL2020

SFAL3020

 32 A

SFAL1032

SFAL2032

SFAL3032

 40 A

SFAL1040

SFAL2040

SFAL3040

 50 A

SFAL1050

SFAL2050

SFAL3050

 63 A

SFAL1063

SFAL2063

SFAL3063

 80 A

SFAL1080

SFAL2080

SFAL3080

100 A

SFAL1100

SFAL2100

SFAL3100

125 A

SFAL2125

SFAL3125

160 A

SFAL2160

SFAL3160

Breaking Capacities

  • CE Marking

  • International products—IEC 60947-2 rated. North American products are dual rated, UL 489 and IEC 60947-2.

  • MCCBs in I-Line™ plug-on construction and a complete line of accessories are available. Contact your nearest Field Sales office.

  • Order entry point is Cedar Rapids, Iowa.

Circuit Breaker Breaking Capacities

Circuit Breaker Cat. Prefix

Current Rating (Amps)

Short-circuit Ratings (415 Vac)

Isolator Rating

Impulse Rating Uimp (kV)

Insulation Rating Ui (Vac)

International

North America

Ultimate

Service

Withstand

lcu

Ics

Icw

FA, FH

15–100 A

10 kA

2.5 kA

N/A

Yes

6

750

FA, FH (1 pole) [2]

15­–100 A

18 kA

9 kA

N/A

Yes

6

750

SFA (1 pole) [2]

SFA [3]

16–100 A

16–160 A

25 kA

25 kA

12.5 kA

12.5 kA

N/A

N/A

Yes

Yes

6

6

750

750

FC

15–100 A

10 kA

2.5 kA

N/A

Yes

6

750

SFH

16–63 A

80–100 A

65 kA

65 kA

50 kA

33 kA

N/A

N/A

Yes

Yes

6

6

750

750

SF Circuit Breaker Dimensions

Figure 1

  • CE Marking

  • International products—IEC 60947-2 rated. North American products are dual rated, UL 489 and IEC 60947-2.

  • MCCBs in I-Line™ plug-on construction and a complete line of accessories are available. Contact your nearest Field Sales office.

  • Order entry point is Cedar Rapids, Iowa.

Dimensions

Circuit
Breaker

No. Poles

Fig.
No.

Dimensions – mm

A

B

C

D

E

F

G

H

SFA, FA, FH

3

1

152

114

80

105

 11

130

 38

19

Photovoltaic Accessories

note

Photovoltaic circuit breakers and related accessories are obsolete. Limited service stock is available for replacement or fill purposes. Contact the nearest sales office for product availability.

Auxiliary Switches

Contacts

Factory-Installed Suffix

Field-Installable Kit No.

Kit Qty.

1A/1B Standard

AA

S29450

1

2A/2B Standard

AB

S29450

2

3A/3B Standard [4]

AC

S29450

3

1A/1B Low-Level (Gold)

AE

S29452

1

2A/2B Low-Level (Gold)

AF

S29452

2

3A/3B Low-Level (Gold) [4]

AG

S29452

3

Alarm/Overcurrent Trip Switches

Suffix

Switch

Kit No.

Kit Qty.

PowerPact T-Frame

BC

Alarm Switch

S29450

1

BD

Overcurrent Trip Switch, Standard

S29450

1

BE

Alarm Switch and Overcurrent Trip Switch, Standard

S29450

2

PowerPact U-Frame

BC

Alarm Switch

S29450

1

BD

Overcurrent Trip Switch, Standard

S29450

1

BE

Alarm Switch and Overcurrent Trip Switch, Standard

S29450

2

Shunt Trips and Undervoltage Trips

Voltage

Shunt Trip (MX)

Undervoltage Trip (MN)
Field-Installable
Kit No.

Adjustable and Fixed Time Delay Units for Undervoltage Trip
Field-Installable
Kit No.

Suffix

Field-Installable
Kit No.

120 Vac

SA

P29386

F-Frame Thermal-Magnetic Circuit Breakers

F-Frame Circuit Breakers Ending Production in 2018–2019

PowerPact B-Frame 15–125 A molded case circuit breakers are the designated replacement for F-frame applications. The PowerPact™ B-frame features increased capacity, a smaller size in unit mount, same size in I-Line applications to ease retrofit, and a flexible range of field-installable accessories, auxiliaries and operators.

F-Frame Molded Case Circuit Breakers

FAL 1P
15–100 A

FAL/FHL 2P
15–100 A

FAL/FHL 3P
15–100 A

Termination Option

Termination Letter

F = No Lugs

L = Lugs both ends

P with MT Suffix = Lugs ON end

P = Lugs OFF end

F A L 3 6 1 0 0

For factory-installed termination, place termination letter in the third block of the circuit breaker catalog number.

Thermal-magnetic molded case circuit breakers shown here are permanent trip UL Listed, CSA Certified, IEC rated, and also meet the requirements of Federal Specification W–C–375B/GEN as indicated in Digest Section 7.

note

Consider using PowerPact™ circuit breakers for situations requiring circuit breaker accessories. See Digest Section 7 for more information.

F-Frame—100 A, Thermal-Magnetic, Individually-Mounted, Standard Interrupting, 240 Vac

Ampere
Rating

Fixed AC
Magnetic Trip

Cat. No.

Terminal Wire Range
(AWG)

1 P
120 Vac

2 P
240 Vac

3 P
240 Vac

Hold

Trip

15 A

275 A

600 A

FAL12015

FAL22015

FAL32015

AL50FA
14–4 Cu or 12–4 Al

20 A

275 A

600 A

FAL12020

FAL22020

FAL32020

25 A

275 A

600 A

FAL12025

FAL22025

FAL32025

30 A

275 A

600 A

FAL12030

FAL22030

FAL32030

35 A

400 A

850 A

FAL12035

FAL22035

FAL32035

AL100FA
14–1/0 Cu or 12–1/0 Al

40 A

400 A

850 A

FAL12040

FAL22040

FAL32040

45 A

400 A

850 A

FAL12045

FAL22045

FAL32045

50 A

400 A

850 A

FAL12050

FAL22050

FAL32050

60 A

800 A

1450 A

FAL12060

FAL22060

FAL32060

70 A

800 A

1450 A

FAL12070

FAL22070

FAL32070

80 A

800 A

1450 A

FAL12080

FAL22080

FAL32080

90 A

900 A

1700 A

FAL12090

FAL22090

FAL32090

100 A

900 A

1700 A

FAL12100

FAL22100

FAL32100

F-Frame—100 A, Thermal-Magnetic, Individually-Mounted, 480 Vac

Ampere
Rating

Fixed AC
Magnetic Trip

Standard Interrupting Cat. No.

 

1P
277 Vac, 125 Vdc

2P
480 Vac, 250 Vdc

3P
480 Vac, 250 Vdc

Terminal

Hold

Trip

15 A

275 A

600 A

FAL14015

FAL24015

FAL34015

AL50FA
(1) 14–4 Cu or
(1) 12–4 Al

20 A

275 A

600 A

FAL14020

FAL24020

FAL34020

25 A

275 A

600 A

FAL14025

FAL24025

FAL34025

30 A

275 A

600 A

FAL14030

FAL24030

FAL34030

35 A

400 A

850 A

FAL14035

FAL24035

FAL34035

AL100FA
(1) 14–1/0 Cu
or (1) 12–1/0 Al

40 A

400 A

850 A

FAL14040

FAL24040

FAL34040

45 A

400 A

850 A

FAL14045

FAL24045

FAL34045

50 A

400 A

850 A

FAL14050

FAL24050

FAL34050

60 A

800 A

1450 A

FAL14060

FAL24060

FAL34060

70 A

800 A

1450 A

FAL14070

FAL24070

FAL34070

80 A

800 A

1450 A

FAL14080

FAL24080

FAL34080

90 A

900 A

1700 A

FAL14090

FAL24090

FAL34090

100 A

900 A

1700 A

FAL14100

FAL24100

FAL34100

F-Frame—100 A, Thermal-Magnetic, Individually-Mounted, 600 Vac

Ampere
Rating

Fixed AC
Magnetic Trip

Cat. No.

Terminal Wire Range
(AWG)

Standard Interrupting

High Interrupting

Current Limiting

2P
600 Vac,
250 Vdc

3P
600 Vac,
250 Vdc

1P
277 Vac,
125 Vdc

2P
600 Vac,
250 Vdc

3P
600 Vac,
250 Vdc

2P
600 Vac,
250 Vdc

3P
600 Vac,
250 Vdc

Hold

Trip

15 A

275 A

600 A

FAL26015

FAL36015

FHL16015

FHL26015

FHL36015

AL50FA
14–4 Cu or
12–4 Al

20 A

275 A

600 A

FAL26020

FAL36020

FHL16020

FHL26020

FHL36020

FIL26020

FIL36020

25 A

275 A

600 A

FAL26025

FAL36025

FHL16025

FHL26025

FHL36025

FIL26025

FIL36025

30 A

275 A

600 A

FAL26030

FAL36030

FHL16030

FHL26030

FHL36030

FIL26030

FIL36030

35 A

400 A

850 A

FAL26035

FAL36035

FHL16035

FHL26035

FHL36035

FIL26035

FIL36035

AL100FA
14–1/0 Cu
or 12–1/0 Al

40 A

400 A

850 A

FAL26040

FAL36040

FHL16040

FHL26040

FHL36040

FIL26040

FIL36040

45 A

400 A

850 A

FAL26045

FAL36045

FHL16045

FHL26045

FHL36045

FIL26045

FIL36045

50 A

400 A

850 A

FAL26050

FAL36050

FHL16050

FHL26050

FHL36050

FIL26050

FIL36050

60 A

800 A

1450 A

FAL26060

FAL36060

FHL16060

FHL26060

FHL36060

FIL26060

FIL36060

70 A

800 A

1450 A

FAL26070

FAL36070

FHL16070

FHL26070

FHL36070

FIL26070

FIL36070

80 A

800 A

1450 A

FAL26080

FAL36080

FHL16080

FHL26080

FHL36080

FIL26080

FIL36080

90 A

900 A

1700 A

FAL26090

FAL36090

FHL16090

FHL26090

FHL36090

FIL26090

FIL36090

100 A

900 A

1700 A

FAL26100

FAL36100

FHL16100

FHL26100

FHL36100

FIL26100

FIL36100

Interrupting Ratings

Voltage

FAL

FHL

FCL [5]

FIL

240 Vac

480 Vac

600 Vac

240 Vac

10 kA

18 kA (1P),
25 kA (2P, 3P)

25 kA

25 kA (1P),
65 kA (2P, 3P)

100 kA

200 kA

480 Vac

18 kA

18 kA

25 kA (2P, 3P)

65 kA

200 kA

600 Vac

14 kA

18 kA (2P, 3P)

100 kA

F-Frame I-Line Circuit Breakers

FA 1P
1.5 in. (38 mm)
Mounting Height

FA 2P
3 in. (76 mm)
Mounting Height

FA 3P
5.5 in. (114 mm)
Mounting Height

note

Consider using PowerPact™ circuit breakers for situations requiring circuit breaker accessories. See Digest Section 7 for more information.

F-Frame—100 A, Thermal-Magnetic, I-Line™ Construction, 240 Vac, Standard Interrupting

Ampere
Rating

Fixed AC Magnetic Trip

Cat. No.

Terminal Wire Range
(AWG)

2P [6]

3P
240 Vac

Hold

Trip

15 A

275 A

600 A

FA22015( )

FA32015

AL50FA
14–4 Cu or
12–4 Al

20 A

275 A

600 A

FA22020( )

FA32020

25 A

275 A

600 A

FA22025( )

FA32025

30 A

275 A

600 A

FA22030( )

FA32030

35 A

400 A

850 A

FA22035( )

FA32035

AL100FA
14–1/0 Cu
or 12–1/0 Al

40 A

400 A

850 A

FA22040( )

FA32040

45 A

400 A

850 A

FA22045( )

FA32045

50 A

400 A

850 A

FA22050( )

FA32050

60 A

800 A

1450 A

FA22060( )

FA32060

70 A

800 A

1450 A

FA22070( )

FA32070

80 A

800 A

1450 A

FA22080( )

FA32080

90 A

900 A

1700 A

FA22090( )

FA32090

100 A

900 A

1700 A

FA22100( )

FA32100

F-Frame—100 A, Thermal-Magnetic, I-Line Construction, 480 Vac

Ampere
Rating

Fixed AC
Magnetic
Trip

Standard Interrupting

Terminal Wire Range
(AWG)

1P [6] [7]
277 Vac, 125 Vdc

2P [6]
480 Vac, 250 Vdc

3P
480 Vac, 250 Vdc

Hold

Trip

15 A

275 A

600 A

FA24015( )

FA34015

AL50FA
(1) 14–4 Cu or
(1) 12–4 Al

20 A

275 A

600 A

FA24020( )

FA34020

25 A

275 A

600 A

FA24025( )

FA34025

30 A

275 A

600 A

FA24030( )

FA34030

35 A

400 A

850 A

FA14035( )

FA24035( )

FA34035

AL100FA
(1) 14–1/0 Cu
or (1) 12–1/0 Al

40 A

400 A

850 A

FA14040( )

FA24040( )

FA34040

45 A

400 A

850 A

FA14045( )

FA24045( )

FA34045

50 A

400 A

850 A

FA14050( )

FA24050( )

FA34050

60 A

800 A

1450 A

FA14060( )

FA24060( )

FA34060

70 A

800 A

1450 A

FA14070( )

FA24070( )

FA34070

80 A

800 A

1450 A

FA14080( )

FA24080( )

FA34080

90 A

900 A

1700 A

FA14090( )

FA24090( )

FA34090

100 A

900 A

1700 A

FA14100( )

FA24100( )

FA34100

F-Frame—100 A, Thermal-Magnetic, I-Line™ Construction, 600 Vac

Ampere
Rating

Fixed AC
Magnetic Trip

Cat. No.

Terminal Wire Range
(AWG)

Standard Interrupting

High Interrupting

Current Limiting

2P [6]
600 Vac,
250 Vdc

3 P
600 Vac,
250 Vdc

1P [6] [7]
277 Vac,
125 Vdc

2P [6]
600 Vac,
250 Vdc

3P
600 Vac,
250 Vdc

2P [6]
600 Vac,
250 Vdc

3P
600 Vac,
250 Vdc

Hold

Trip

15 A

275 A

600 A

FA26015( )

FA36015

FH16015( )

FH26015( )

FH36015

AL50FA

14–4 Cu or

12–4 Al

20 A

275 A

600 A

FA26020( )

FA36020

FH16020( )

FH26020( )

FH36020

FI26020( )

FI36020

25 A

275 A

600 A

FA26025( )

FA36025

FH16025( )

FH26025( )

FH36025

30 A

275 A

600 A

FA26030( )

FA36030

FH16030( )

FH26030( )

FH36030

FI26030( )

FI36030

35 A

400 A

850 A

FA26035( )

FA36035

FH16035( )

FH26035( )

FH36035

AL100FA

14–1/0 Cu

or 12–1/0 Al

40 A

400 A

850 A

FA26040( )

FA36040

FH16040( )

FH26040( )

FH36040

FI26040( )

FI36040

45 A

400 A

850 A

FA26045( )

FA36045

FH16045( )

FH26045( )

FH36045

50 A

400 A

850 A

FA26050( )

FA36050

FH16050( )

FH26050( )

FH36050

FI26050( )

FI36050

60 A

800 A

1450 A

FA26060( )

FA36060

FH16060( )

FH26060( )

FH36060

FI26060( )

FI36060

70 A

800 A

1450 A

FA26070( )

FA36070

FH16070( )

FH26070( )

FH36070

FI26070( )

FI36070

80 A

800 A

1450 A

FA26080( )

FA36080

FH16080( )

FH26080( )

FH36080

FI26080( )

FI36080

90 A

900 A

1700 A

FA26090( )

FA36090

FH16090( )

FH26090( )

FH36090

FI26090( )

FI36090

100 A

900 A

1700 A

FA26100( )

FA36100

FH16100( )

FH26100( )

FH36100

FI26100( )

FI36100

Phase Options

Phase Option Letter

1P

2P

3P

A

B

C

FA14035A

FA14035B

FA14035C

AB

AC

BC

FA24030AB

FA24030AC

FA24030BC

ABC

CBA

FA34030

FA34030CBA

Interrupting Ratings

Voltage

FA

FH

FC[5]

FI

240 Vac

480 Vac

600 Vac

240 Vac

10 kA

18 kA (1P),
25 kA (2P, 3P)

25 kA

25 kA (1P)
65 kA (2P, 3P)

100 kA

200 kA

277 Vac

18 kA

65 kA

480 Vac

18 kA

18 kA

25 kA (2P, 3P)

65 kA

200 kA

600 Vac

14 kA

18 kA (2P, 3P)

100 kA

Footnotes

  1. Add suffix K for CCC label
  2. Single pole ratings are 240 V.
  3. SFA 2 & 3 pole marked Line and Load.
  4. U-Frame only.
  5. See Section 11.
  6. 1P and 2P circuit breaker catalog numbers are completed by adding the required phase connection letters as a suffix. See Phase Option Table.
  7. Rated 277 Vac, 125 Vdc, 15–30 A circuit breaker suitable for use with 60°C or 75°C conductors. 35–100 A circuit breakers are suitable for use with 75°C conductors.
Feedback