Factory-Installed Accessories

LA and Q-Frame Factory-Installed Electrical Accessories

Electrical accessories are available on all molded case circuit breakers except QOM1 circuit breakers.

  • All AC electrical accessories shown below are rated for 50/60 Hz.

  • See Field-Installable Electrical Accessories for field-installable accessories. See Digest Section 7 for PowerPact™ circuit breaker accessories.

Factory-Installed Accessories for Thermal-Magnetic LA and Q-Frame Circuit Breakers

Accessory

Description

Rated Voltage

Coil Burden 

Suffix

Time Delay Unit

Provides adjustable time delay for UVR of 0.1 to 0.6 second before circuit breaker trips.

Application

  • For use only with -1121 UV trip

  • Adjustable time delay (0.1 to 0.6 second)

  • I-Line unit requires 1.5 in. (38 mm) of mounting space

  • Leads: (2) Brown 18 AWG Cu and (2) Black/White 18 AWG Cu

120 Vac

Cat. No.

Unit Mt.

I-Line™

690UVTD

690UVTDI

Feedback