LVPED508016EN–03

Operating Limits for MasterPact NT/NW IEC Devices

Operating Limits of MasterPact NT Devices

The maximum number of opening/closing cycles with no load depends on the rating and performance levels of the MasterPact NT devices.

Type of MasterPact NT

Maximum number of cycles with periodic preventive maintenance

NT H1, H2, L1

12,500

Operating Limits of MasterPact NT Parts

These tables show the maximum possible number of operating cycles before the parts below must be replaced during the device service life.

Type of MasterPact NT

Maximum number of cycles before replacement of the part

Arc chute (at In)

Main contacts (at In) (1)

NT 06–16 440 V H1, H2

6,000

6,000

NT 06–16 690 V H1, H2

3,000

3,000

NT 06–16 440 V L1

3,000

3,000

NT 06–16 690 V L1

2,000

2,000

(1) If any contacts are worn, all contacts must be changed. It means that the complete breaking block is replaced.

Device

Maximum number of cycles before replacement of the part

XF/MX/MN voltage releases

MCH gear motor

Connecting-rod springs, interlocking mechanisms

Interlocking cables

MasterPact NT

12,500

5,000

12,500

3,000

Operating Limits of MasterPact NW Devices

The maximum number of opening/closing cycles with no load depends on the rating and performance levels of the MasterPact NW devices.

Type of MasterPact NW

Maximum number of cycles with periodic preventive maintenance

NW 08–16 N1, H1, H2, L1

25,000

NW 20 N1, H1, H2, H3, L1

20,000

NW 25–40 H1, H2, H3

20,000

NW 40b–63 H1, H2

10,000

Operating Limits of MasterPact NW Parts

In order to reach the maximum possible number of operating cycles, the parts below must be replaced during the device service life.

Type of MasterPact NW

Maximum number of cycles before replacement of the part

Arc chute (at In)

Main contacts (at In) (1)

Connecting-rod springs, interlocking mechanisms

NW 08–16 N1, H1, H2

10,000

10,000

12,500

NW 08–16 16 L1

3,000

NW2 20 440 V N1, H1, H2

8,000

8,000

10,000

NW 20 690 V N1, H1, H2

6,000

6,000

NW 20 440 V H3

2,000

8,000

NW 20 690 V H3

6,000

NW 20 L1

3,000

10,000

NW 25–40 440 V H1, H2

5,000

5,000

NW 25–40 690 V H1, H2

2,500

2500

NW 25–40 440 V H3

1,250

5,000

NW 25–40 690 V H3

2,500

NW 40–63 H1, H2

1,500

3,000

5,000

(1) If any contacts are worn, all contacts must be changed. It means that the complete breaking block is replaced.

Device

Maximum number of cycles before replacement of the part

XF/MX/MN voltage releases

MCH gear motor

Interlocking cables

MasterPact NW

12,500

8,000

3,000

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.