DUG_Iconic Connected Dimmer_PDL-00

Technical Data

Nominal voltage

AC 220 V - 240 V, 50 Hz

Nominal power

Load type Load name Load value

LED

LED

150 W

Incandescent lamp

300 W

Halogen lamp

300 W

Load rating

Max 300 W

Load connection

LED indicator flashes in the event of load disconnection or failure.

Dimming range

Min 0%, Max 100%

Protection

Over temperature: Yes

Short circuit: Yes

Overcurrent/thermal fuse: Yes

LED indicator

Yes

Multiway control

Yes, via ControlLink

Multiway limits

Max 5 - way dimming (Max 3 Iconic Dimmers remainder Control Link Modules.)

Control Link/Active cable limit

Total length of CTL and Active loop: max. 50 m

Supported protocols

Zigbee,BLE

Compatible plate ranges

Iconic, Iconic Styl, Iconic Essence, Pro Series

Mounting centres

84 mm pattern plate

Compliance

Safety: AS/NZS 60669.2.1

EMC: AS/NZS 60669.2.1

RF: AS/NZS 4268

Power failure data retention

Internal date/time retained for at least 6 hrs. Settings preserved indefinitely.

Environmental rating

IP20

Operating humidity

5%–90% RH, non-condensing

Specifications typical at 25 °C

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?