7EN72-0197-01

Default EN50160:2010 measurements

The EN50160:2010 standard divides voltage characteristics into distinct components. Each component has operating conditions and requirements for samples to be considered valid.

The meter uses a counter-based scheme (for example, N, N1, N2...) to evaluate the compliance of each component within a defined observation period. Counter statistics are provided for current and previous observation periods; a brief description of each counter is also provided. The data logging section for each component provides a number of data log viewers for counter and parameter data. The following sections describe the data and statistics provided for each EN50160:2010 measurement.

You must configure your meter’s nominal values for EN50160 measurements:

  • Nom Volts

  • Nom Freq

These nominal values can also be entered using your meter’s display or through the meter’s webpages (if available).

See “EN50160 external controls” on page 11 for details on enabling EN50160:2010 on your meter.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.