7EN72-0197-01

Supply voltage unbalance default measurements

Supply voltage unbalance default measurements are stored in the EN50160 Vunbal data recorder.

EN50160 Vunbal data recorder

Register label Source module type Description

Vunbal N

Signal limit evaluation

Number of valid intervals

Vunbal N invld

Signal limit evaluation

Number of invalid intervals

Vunbal N1

Signal limit evaluation

Number of intervals the supply voltage unbalance exceeds 2%.

Parameter data is recorded every 10 minutes by the 4-30 10m Log data recorder.

4-30 10m Log data recorder

Register label Description

NegSeqRatio 10m or

VlnUnbal u2 10m

Ratio of the 10-minute negative sequence voltage value to the 10-minute positive sequence voltage value (voltage unbalance)
QR code for this page

Was this helpful?