7EN72-0197-01

Enabling the EN50160 calculations

EN50160 statistics (counters N, N1, etc.) monitoring and logging are enabled when:

  • External Boolean module "EN50160 Enable" is ON (=1). You can set this value in the EN50160 Power Quality diagram in the Vista component of Power Monitoring Expert .

  • The Sag/Swell module’s Nominal Voltage setup register has a value greater than 0 or the input nominal is linked. You can set this value from the meter’s front panel as well as in ION Setup or the Designer or Vista components of Power Monitoring Expert .

In addition to the above, EN50160 parameter logging (logging of the EN50160 voltage measurements themselves) is enabled when:

  • External Boolean module "PQ Prm Rc Enbl" is also ON (=1). Parameter data logging can also be disabled (OFF). You can set this value in the EN50160 Power Quality diagram in the Vista component of Power Monitoring Expert .

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.